(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Soft FDA Viton O-Rings【1-25 Pieces Per Package】 (Part Numbers)

Chemical-Resistant Soft FDA Viton O-Rings

Soft durometer makes these easier to compress than standard Viton. These O-Rings are made of FDA materials. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZUSAV60122

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusav60001vitoninch0011/32"1/32"3/32"60aroundwhitefood
zusav60002vitoninch0023/64"3/64"9/64"60aroundwhitefood
zusav60003vitoninch0031/16"1/16"3/16"60aroundwhitefood
zusav60004vitoninch0041/16"5/64"13/64"60aroundwhitefood
zusav60005vitoninch0051/16"3/32"7/32"60aroundwhitefood
zusav60006vitoninch0061/16"1/8"1/4"60aroundwhitefood
zusav60007vitoninch0071/16"5/32"9/32"60aroundwhitefood
zusav60008vitoninch0081/16"3/16"5/16"60aroundwhitefood
zusav60009vitoninch0091/16"7/32"11/32"60aroundwhitefood
zusav60010vitoninch0101/16"1/4"3/8"60aroundwhitefood
zusav60011vitoninch0111/16"5/16"7/16"60aroundwhitefood
zusav60012vitoninch0121/16"3/8"1/2"60aroundwhitefood
zusav60013vitoninch0131/16"7/16"9/16"60aroundwhitefood
zusav60014vitoninch0141/16"1/2"5/8"60aroundwhitefood
zusav60015vitoninch0151/16"9/16"11/16"60aroundwhitefood
zusav60016vitoninch0161/16"5/8"3/4"60aroundwhitefood
zusav60017vitoninch0171/16"11/16"13/16"60aroundwhitefood
zusav60018vitoninch0181/16"3/4"7/8"60aroundwhitefood
zusav60019vitoninch0191/16"13/16"15/16"60aroundwhitefood
zusav60020vitoninch0201/16"7/8"1"60aroundwhitefood
zusav60021vitoninch0211/16"15/16"1-1/16"60aroundwhitefood
zusav60022vitoninch0221/16"1"1-1/8"60aroundwhitefood
zusav60023vitoninch0231/16"1-1/16"1-3/16"60aroundwhitefood
zusav60024vitoninch0241/16"1-1/8"1-1/4"60aroundwhitefood
zusav60025vitoninch0251/16"1-3/16"1-5/16"60aroundwhitefood
zusav60026vitoninch0261/16"1-1/4"1-3/8"60aroundwhitefood
zusav60027vitoninch0271/16"1-5/16"1-7/16"60aroundwhitefood
zusav60028vitoninch0281/16"1-3/8"1-1/2"60aroundwhitefood
zusav60029vitoninch0291/16"1-1/2"1-5/8"60aroundwhitefood
zusav60030vitoninch0301/16"1-5/8"1-3/4"60aroundwhitefood
zusav60031vitoninch0311/16"1-3/4"1-7/8"60aroundwhitefood
zusav60032vitoninch0321/16"1-7/8"2"60aroundwhitefood
zusav60033vitoninch0331/16"2"2-1/8"60aroundwhitefood
zusav60034vitoninch0341/16"2-1/8"2-1/4"60aroundwhitefood
zusav60106vitoninch1063/32"3/16"3/8"60aroundwhitefood
zusav60108vitoninch1083/32"1/4"7/16"60aroundwhitefood
zusav60109vitoninch1093/32"5/16"1/2"60aroundwhitefood
zusav60110vitoninch1103/32"3/8"9/16"60aroundwhitefood
zusav60111vitoninch1113/32"7/16"5/8"60aroundwhitefood
zusav60112vitoninch1123/32"1/2"11/16"60aroundwhitefood
zusav60113vitoninch1133/32"9/16"3/4"60aroundwhitefood
zusav60114vitoninch1143/32"5/8"13/16"60aroundwhitefood
zusav60115vitoninch1153/32"11/16"7/8"60aroundwhitefood
zusav60116vitoninch1163/32"3/4"15/16"60aroundwhitefood
zusav60117vitoninch1173/32"13/16"1"60aroundwhitefood
zusav60118vitoninch1183/32"7/8"1-1/16"60aroundwhitefood
zusav60119vitoninch1193/32"15/16"1-1/8"60aroundwhitefood
zusav60120vitoninch1203/32"1"1-3/16"60aroundwhitefood
zusav60121vitoninch1213/32"1-1/16"1-1/4"60aroundwhitefood
zusav60122vitoninch1223/32"1-1/8"1-5/16"60aroundwhitefood
zusav60123vitoninch1233/32"1-3/16"1-3/8"60aroundwhitefood
zusav60124vitoninch1243/32"1-1/4"1-7/16"60aroundwhitefood
zusav60125vitoninch1253/32"1-5/16"1-1/2"60aroundwhitefood
zusav60126vitoninch1263/32"1-3/8"1-9/16"60aroundwhitefood
zusav60128vitoninch1283/32"1-1/2"1-11/16"60aroundwhitefood
zusav60129vitoninch1293/32"1-9/16"1-3/4"60aroundwhitefood
zusav60151vitoninch1513/32"3"3-3/16"60aroundwhitefood
zusav60153vitoninch1533/32"3-1/2"3-11/16"60aroundwhitefood
zusav60173vitoninch1733/32"8-1/2"8-11/16"60aroundwhitefood
zusav60202vitoninch2021/8"1/4"1/2"60aroundwhitefood
zusav60204vitoninch2041/8"3/8"5/8"60aroundwhitefood
zusav60205vitoninch2051/8"7/16"11/16"60aroundwhitefood
zusav60206vitoninch2061/8"1/2"3/4"60aroundwhitefood
zusav60208vitoninch2081/8"5/8"7/8"60aroundwhitefood
zusav60210vitoninch2101/8"3/4"1"60aroundwhitefood
zusav60211vitoninch2111/8"13/16"1-1/16"60aroundwhitefood
zusav60212vitoninch2121/8"7/8"1-1/8"60aroundwhitefood
zusav60213vitoninch2131/8"15/16"1-3/16"60aroundwhitefood
zusav60214vitoninch2141/8"1"1-1/4"60aroundwhitefood
zusav60215vitoninch2151/8"1-1/16"1-5/16"60aroundwhitefood
zusav60216vitoninch2161/8"1-1/8"1-3/8"60aroundwhitefood
zusav60217vitoninch2171/8"1-3/16"1-7/16"60aroundwhitefood
zusav60218vitoninch2181/8"1-1/4"1-1/2"60aroundwhitefood
zusav60219vitoninch2191/8"1-5/16"1-9/16"60aroundwhitefood
zusav60220vitoninch2201/8"1-3/8"1-5/8"60aroundwhitefood
zusav60222vitoninch2221/8"1-1/2"1-3/4"60aroundwhitefood
zusav60223vitoninch2231/8"1-5/8"1-7/8"60aroundwhitefood
zusav60224vitoninch2241/8"1-3/4"2"60aroundwhitefood
zusav60225vitoninch2251/8"1-7/8"2-1/8"60aroundwhitefood
zusav60226vitoninch2261/8"2"2-1/4"60aroundwhitefood
zusav60227vitoninch2271/8"2-1/8"2-3/8"60aroundwhitefood
zusav60228vitoninch2281/8"2-1/4"2-1/2"60aroundwhitefood
zusav60229vitoninch2291/8"2-3/8"2-5/8"60aroundwhitefood
zusav60230vitoninch2301/8"2-1/2"2-3/4"60aroundwhitefood
zusav60231vitoninch2311/8"2-5/8"2-7/8"60aroundwhitefood
zusav60232vitoninch2321/8"2-3/4"3"60aroundwhitefood
zusav60233vitoninch2331/8"2-7/8"3-1/8"60aroundwhitefood
zusav60234vitoninch2341/8"3"3-1/4"60aroundwhitefood
zusav60235vitoninch2351/8"3-1/8"3-3/8"60aroundwhitefood
zusav60236vitoninch2361/8"3-1/4"3-1/2"60aroundwhitefood
zusav60237vitoninch2371/8"3-3/8"3-5/8"60aroundwhitefood
zusav60238vitoninch2381/8"3-1/2"3-3/4"60aroundwhitefood
zusav60240vitoninch2401/8"3-3/4"4"60aroundwhitefood
zusav60241vitoninch2411/8"3-7/8"4-1/8"60aroundwhitefood
zusav60242vitoninch2421/8"4"4-1/4"60aroundwhitefood
zusav60259vitoninch2591/8"6-1/4"6-1/2"60aroundwhitefood
zusav60325vitoninch3253/16"1-1/2"1-7/8"60aroundwhitefood
zusav60326vitoninch3263/16"1-5/8"2"60aroundwhitefood
zusav60327vitoninch3273/16"1-3/4"2-1/8"60aroundwhitefood
Part Number
ZUSAV60122
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

5 Pieces Per Package

1 Pack(s)

13 Days

1-5/16"1-1/8"1220.103"3/32"1.112"1-1/8"1.318"1-5/16"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 60A Hardness Soft Cross Section Shape Round
Color White Grade Food Specs Met FDA
Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZUSAV60122 in the Chemical-Resistant Soft FDA Viton O-Rings series.

Products like this...

Part Number
ZUSAV60004
ZUSAV60005
ZUSAV60006
ZUSAV60123
ZUSAV60124
ZUSAV60125
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

13/64"5/64"0040.070"1/16"0.07"5/64"0.21"13/64"

25 Pieces Per Package

1 Pack(s)

13 Days

7/32"3/32"0050.070"1/16"0.101"3/32"0.241"7/32"

25 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

5 Pieces Per Package

1 Pack(s)

13 Days

1-3/8"1-3/16"1230.103"3/32"1.174"1-3/16"1.38"1-3/8"

5 Pieces Per Package

1 Pack(s)

81 Days

1-7/16"1-1/4"1240.103"3/32"1.237"1-1/4"1.443"1-7/16"

5 Pieces Per Package

1 Pack(s)

81 Days

1-1/2"1-5/16"1250.103"3/32"1.299"1-5/16"1.505"1-1/2"

Additional Products in this Category

Tech Support