(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Chemical-Resistant Clean Room Viton O-Rings【25 Pieces Per Package】

Chemical-Resistant Clean Room Viton O-Rings

These Medical Grade O-Rings are cleaned and bagged in an ISO Class 10,000 Clean Room to remove surface contaminants. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zclnv70001vitoninch0011/32"1/32"3/32"75aroundblackclean room
zclnv70002vitoninch0023/64"3/64"9/64"75aroundblackclean room
zclnv70003vitoninch0031/16"1/16"3/16"75aroundblackclean room
zclnv70004vitoninch0041/16"5/64"13/64"75aroundblackclean room
zclnv70005vitoninch0051/16"3/32"7/32"75aroundblackclean room
zclnv70006vitoninch0061/16"1/8"1/4"75aroundblackclean room
zclnv70007vitoninch0071/16"5/32"9/32"75aroundblackclean room
zclnv70008vitoninch0081/16"3/16"5/16"75aroundblackclean room
zclnv70009vitoninch0091/16"7/32"11/32"75aroundblackclean room
zclnv70010vitoninch0101/16"1/4"3/8"75aroundblackclean room
zclnv70011vitoninch0111/16"5/16"7/16"75aroundblackclean room
zclnv70012vitoninch0121/16"3/8"1/2"75aroundblackclean room
zclnv70013vitoninch0131/16"7/16"9/16"75aroundblackclean room
zclnv70014vitoninch0141/16"1/2"5/8"75aroundblackclean room
zclnv70015vitoninch0151/16"9/16"11/16"75aroundblackclean room
zclnv70016vitoninch0161/16"5/8"3/4"75aroundblackclean room
zclnv70017vitoninch0171/16"11/16"13/16"75aroundblackclean room
zclnv70018vitoninch0181/16"3/4"7/8"75aroundblackclean room
zclnv70019vitoninch0191/16"13/16"15/16"75aroundblackclean room
zclnv70020vitoninch0201/16"7/8"1"75aroundblackclean room
zclnv70104vitoninch1043/32"1/8"5/16"75aroundblackclean room
zclnv70105vitoninch1053/32"5/32"11/32"75aroundblackclean room
zclnv70106vitoninch1063/32"3/16"3/8"75aroundblackclean room
zclnv70107vitoninch1073/32"7/32"13/32"75aroundblackclean room
zclnv70108vitoninch1083/32"1/4"7/16"75aroundblackclean room
zclnv70109vitoninch1093/32"5/16"1/2"75aroundblackclean room
zclnv70110vitoninch1103/32"3/8"9/16"75aroundblackclean room
zclnv70111vitoninch1113/32"7/16"5/8"75aroundblackclean room
zclnv70112vitoninch1123/32"1/2"11/16"75aroundblackclean room
zclnv70113vitoninch1133/32"9/16"3/4"75aroundblackclean room
zclnv70114vitoninch1143/32"5/8"13/16"75aroundblackclean room
zclnv70115vitoninch1153/32"11/16"7/8"75aroundblackclean room
zclnv70116vitoninch1163/32"3/4"15/16"75aroundblackclean room
zclnv70117vitoninch1173/32"13/16"1"75aroundblackclean room
zclnv70118vitoninch1183/32"7/8"1-1/16"75aroundblackclean room
Part Number
ZCLNV70007
ZCLNV70008
ZCLNV70009
ZCLNV70010
ZCLNV70011
ZCLNV70012
ZCLNV70013
ZCLNV70014
ZCLNV70015
ZCLNV70016
ZCLNV70017
ZCLNV70018
ZCLNV70019
ZCLNV70020
ZCLNV70104
ZCLNV70105
ZCLNV70106
ZCLNV70107
ZCLNV70108
ZCLNV70109
ZCLNV70110
ZCLNV70111
ZCLNV70112
ZCLNV70113
ZCLNV70114
ZCLNV70115
ZCLNV70116
ZCLNV70117
ZCLNV70118
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

25 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

25 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"0090.070"1/16"0.176"7/32"0.348"11/32"

25 Pieces Per Package

1 Pack(s)

13 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

25 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

25 Pieces Per Package

1 Pack(s)

13 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"

25 Pieces Per Package

1 Pack(s)

13 Days

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"

25 Pieces Per Package

1 Pack(s)

13 Days

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"

25 Pieces Per Package

1 Pack(s)

13 Days

3/4"5/8"0160.070"1/16"0.614"5/8"0.754"3/4"

25 Pieces Per Package

1 Pack(s)

13 Days

13/16"11/16"0170.070"1/16"0.676"11/16"0.816"13/16"

25 Pieces Per Package

1 Pack(s)

13 Days

7/8"3/4"0180.070"1/16"0.739"3/4"0.879"7/8"

25 Pieces Per Package

1 Pack(s)

13 Days

15/16"13/16"0190.070"1/16"0.801"13/16"0.941"15/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1"7/8"0200.070"1/16"0.864"7/8"1.004"1"

25 Pieces Per Package

1 Pack(s)

13 Days

5/16"1/8"1040.103"3/32"0.112"1/8"0.318"5/16"

25 Pieces Per Package

1 Pack(s)

13 Days

11/32"5/32"1050.103"3/32"0.143"5/32"0.349"11/32"

25 Pieces Per Package

1 Pack(s)

13 Days

3/8"3/16"1060.103"3/32"0.174"3/16"0.38"3/8"

25 Pieces Per Package

1 Pack(s)

13 Days

13/32"7/32"1070.103"3/32"0.206"7/32"0.412"13/32"

25 Pieces Per Package

1 Pack(s)

13 Days

7/16"1/4"1080.103"3/32"0.237"1/4"0.443"7/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1/2"5/16"1090.103"3/32"0.299"5/16"0.505"1/2"

25 Pieces Per Package

1 Pack(s)

13 Days

9/16"3/8"1100.103"3/32"0.362"3/8"0.568"9/16"

25 Pieces Per Package

1 Pack(s)

13 Days

5/8"7/16"1110.103"3/32"0.424"7/16"0.63"5/8"

25 Pieces Per Package

1 Pack(s)

13 Days

11/16"1/2"1120.103"3/32"0.487"1/2"0.693"11/16"

25 Pieces Per Package

1 Pack(s)

13 Days

3/4"9/16"1130.103"3/32"0.549"9/16"0.755"3/4"

25 Pieces Per Package

1 Pack(s)

13 Days

13/16"5/8"1140.103"3/32"0.612"5/8"0.818"13/16"

25 Pieces Per Package

1 Pack(s)

13 Days

7/8"11/16"1150.103"3/32"0.674"11/16"0.88"7/8"

25 Pieces Per Package

1 Pack(s)

13 Days

15/16"3/4"1160.103"3/32"0.737"3/4"0.943"15/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1"13/16"1170.103"3/32"0.799"13/16"1.005"1"

25 Pieces Per Package

1 Pack(s)

13 Days

1-1/16"7/8"1180.103"3/32"0.862"7/8"1.068"1-1/16"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Round
Color Black Grade Clean Room Specs Met FDA, USP Class VI, ISO Class 10,000 Clean Room
Temperature Range -15° to 400° F

Additional Products in this Category

Tech Support