(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Square-Profile Viton O-Rings【1-50 Pieces Per Package】 (Part Numbers)

Chemical-Resistant Square-Profile Viton O-Rings

Square profile O-Rings require less squeeze to make an effective seal and won’t roll or twist in moving applications. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZUSAVSQ70017

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusavsq70006vitoninch0061/16"1/8"1/4"75asquareblackstandard
zusavsq70007vitoninch0071/16"5/32"9/32"75asquareblackstandard
zusavsq70008vitoninch0081/16"3/16"5/16"75asquareblackstandard
zusavsq70009vitoninch0091/16"7/32"11/32"75asquareblackstandard
zusavsq70010vitoninch0101/16"1/4"3/8"75asquareblackstandard
zusavsq70011vitoninch0111/16"5/16"7/16"75asquareblackstandard
zusavsq70012vitoninch0121/16"3/8"1/2"75asquareblackstandard
zusavsq70013vitoninch0131/16"7/16"9/16"75asquareblackstandard
zusavsq70014vitoninch0141/16"1/2"5/8"75asquareblackstandard
zusavsq70015vitoninch0151/16"9/16"11/16"75asquareblackstandard
zusavsq70016vitoninch0161/16"5/8"3/4"75asquareblackstandard
zusavsq70017vitoninch0171/16"11/16"13/16"75asquareblackstandard
zusavsq70018vitoninch0181/16"3/4"7/8"75asquareblackstandard
zusavsq70019vitoninch0191/16"13/16"15/16"75asquareblackstandard
zusavsq70020vitoninch0201/16"7/8"1"75asquareblackstandard
zusavsq70021vitoninch0211/16"15/16"1-1/16"75asquareblackstandard
zusavsq70022vitoninch0221/16"1"1-1/8"75asquareblackstandard
zusavsq70023vitoninch0231/16"1-1/16"1-3/16"75asquareblackstandard
zusavsq70028vitoninch0281/16"1-3/8"1-1/2"75asquareblackstandard
zusavsq70030vitoninch0301/16"1-5/8"1-3/4"75asquareblackstandard
zusavsq70032vitoninch0321/16"1-7/8"2"75asquareblackstandard
zusavsq70109vitoninch1093/32"5/16"1/2"75asquareblackstandard
zusavsq70110vitoninch1103/32"3/8"9/16"75asquareblackstandard
zusavsq70111vitoninch1113/32"7/16"5/8"75asquareblackstandard
zusavsq70112vitoninch1123/32"1/2"11/16"75asquareblackstandard
zusavsq70113vitoninch1133/32"9/16"3/4"75asquareblackstandard
zusavsq70114vitoninch1143/32"5/8"13/16"75asquareblackstandard
zusavsq70115vitoninch1153/32"11/16"7/8"75asquareblackstandard
zusavsq70116vitoninch1163/32"3/4"15/16"75asquareblackstandard
zusavsq70117vitoninch1173/32"13/16"1"75asquareblackstandard
zusavsq70118vitoninch1183/32"7/8"1-1/16"75asquareblackstandard
zusavsq70120vitoninch1203/32"1"1-3/16"75asquareblackstandard
zusavsq70123vitoninch1233/32"1-3/16"1-3/8"75asquareblackstandard
zusavsq70206vitoninch2061/8"1/2"3/4"75asquareblackstandard
zusavsq70208vitoninch2081/8"5/8"7/8"75asquareblackstandard
zusavsq70210vitoninch2101/8"3/4"1"75asquareblackstandard
zusavsq70211vitoninch2111/8"13/16"1-1/16"75asquareblackstandard
zusavsq70212vitoninch2121/8"7/8"1-1/8"75asquareblackstandard
zusavsq70214vitoninch2141/8"1"1-1/4"75asquareblackstandard
zusavsq70216vitoninch2161/8"1-1/8"1-3/8"75asquareblackstandard
zusavsq70218vitoninch2181/8"1-1/4"1-1/2"75asquareblackstandard
zusavsq70222vitoninch2221/8"1-1/2"1-3/4"75asquareblackstandard
zusavsq70224vitoninch2241/8"1-3/4"2"75asquareblackstandard
zusavsq70226vitoninch2261/8"2"2-1/4"75asquareblackstandard
zusavsq70232vitoninch2321/8"2-3/4"3"75asquareblackstandard
Part Number
ZUSAVSQ70017
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

13 Days

13/16"11/16"017.070"1/16"0.676"11/16"0.808"13/16"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Square
Color Black Grade Standard Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZUSAVSQ70017 in the Chemical-Resistant Square-Profile Viton O-Rings series.

Products like this...

Part Number
ZUSAVSQ70009
ZUSAVSQ70010
ZUSAVSQ70011
ZUSAVSQ70018
ZUSAVSQ70019
ZUSAVSQ70020
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"009.070"1/16"0.208"7/32"0.348"11/32"

50 Pieces Per Package

1 Pack(s)

13 Days

3/8"1/4"010.070"1/16"0.239"1/4"0.379"3/8"

50 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"011.070"1/16"0.301"5/16"0.441"7/16"

10 Pieces Per Package

1 Pack(s)

13 Days

7/8"3/4"018.070"1/16"0.739"3/4"0.879"7/8"

10 Pieces Per Package

1 Pack(s)

13 Days

15/16"13/16"019.070"1/16"0.801"13/16"0.941"15/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1"7/8"020.070"1/16"0.864"7/8"1.004"1"

Additional Products in this Category

Tech Support