(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also known as X-Rings, these O-Rings have four thin contact points and provide lower friction against moving components, making them well suited for dynamic applications. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
Part Number
Configured Part Number is shown.
ZUSAQV70121
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusaqv70006 | viton | inch | 006 | 1/16" | 1/8" | 1/4" | 75a | x | black | standard |
zusaqv70007 | viton | inch | 007 | 1/16" | 5/32" | 9/32" | 75a | x | black | standard |
zusaqv70008 | viton | inch | 008 | 1/16" | 3/16" | 5/16" | 75a | x | black | standard |
zusaqv70009 | viton | inch | 009 | 1/16" | 7/32" | 11/32" | 75a | x | black | standard |
zusaqv70010 | viton | inch | 010 | 1/16" | 1/4" | 3/8" | 75a | x | black | standard |
zusaqv70011 | viton | inch | 011 | 1/16" | 5/16" | 7/16" | 75a | x | black | standard |
zusaqv70012 | viton | inch | 012 | 1/16" | 3/8" | 1/2" | 75a | x | black | standard |
zusaqv70013 | viton | inch | 013 | 1/16" | 7/16" | 9/16" | 75a | x | black | standard |
zusaqv70014 | viton | inch | 014 | 1/16" | 1/2" | 5/8" | 75a | x | black | standard |
zusaqv70015 | viton | inch | 015 | 1/16" | 9/16" | 11/16" | 75a | x | black | standard |
zusaqv70016 | viton | inch | 016 | 1/16" | 5/8" | 3/4" | 75a | x | black | standard |
zusaqv70017 | viton | inch | 017 | 1/16" | 11/16" | 13/16" | 75a | x | black | standard |
zusaqv70018 | viton | inch | 018 | 1/16" | 3/4" | 7/8" | 75a | x | black | standard |
zusaqv70019 | viton | inch | 019 | 1/16" | 13/16" | 15/16" | 75a | x | black | standard |
zusaqv70020 | viton | inch | 020 | 1/16" | 7/8" | 1" | 75a | x | black | standard |
zusaqv70021 | viton | inch | 021 | 1/16" | 15/16" | 1-1/16" | 75a | x | black | standard |
zusaqv70022 | viton | inch | 022 | 1/16" | 1" | 1-1/8" | 75a | x | black | standard |
zusaqv70023 | viton | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 75a | x | black | standard |
zusaqv70028 | viton | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 75a | x | black | standard |
zusaqv70029 | viton | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 75a | x | black | standard |
zusaqv70032 | viton | inch | 032 | 1/16" | 1-7/8" | 2" | 75a | x | black | standard |
zusaqv70037 | viton | inch | 037 | 1/16" | 2-1/2" | 2-5/8" | 75a | x | black | standard |
zusaqv70041 | viton | inch | 041 | 1/16" | 3" | 3-1/8" | 75a | x | black | standard |
zusaqv70042 | viton | inch | 042 | 1/16" | 3-1/4" | 3-3/8" | 75a | x | black | standard |
zusaqv70044 | viton | inch | 044 | 1/16" | 3-3/4" | 3-7/8" | 75a | x | black | standard |
zusaqv70109 | viton | inch | 109 | 3/32" | 5/16" | 1/2" | 75a | x | black | standard |
zusaqv70110 | viton | inch | 110 | 3/32" | 3/8" | 9/16" | 75a | x | black | standard |
zusaqv70111 | viton | inch | 111 | 3/32" | 7/16" | 5/8" | 75a | x | black | standard |
zusaqv70112 | viton | inch | 112 | 3/32" | 1/2" | 11/16" | 75a | x | black | standard |
zusaqv70113 | viton | inch | 113 | 3/32" | 9/16" | 3/4" | 75a | x | black | standard |
zusaqv70114 | viton | inch | 114 | 3/32" | 5/8" | 13/16" | 75a | x | black | standard |
zusaqv70115 | viton | inch | 115 | 3/32" | 11/16" | 7/8" | 75a | x | black | standard |
zusaqv70116 | viton | inch | 116 | 3/32" | 3/4" | 15/16" | 75a | x | black | standard |
zusaqv70117 | viton | inch | 117 | 3/32" | 13/16" | 1" | 75a | x | black | standard |
zusaqv70118 | viton | inch | 118 | 3/32" | 7/8" | 1-1/16" | 75a | x | black | standard |
zusaqv70119 | viton | inch | 119 | 3/32" | 15/16" | 1-1/8" | 75a | x | black | standard |
zusaqv70120 | viton | inch | 120 | 3/32" | 1" | 1-3/16" | 75a | x | black | standard |
zusaqv70121 | viton | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 75a | x | black | standard |
zusaqv70122 | viton | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 75a | x | black | standard |
zusaqv70123 | viton | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 75a | x | black | standard |
zusaqv70124 | viton | inch | 124 | 3/32" | 1-1/4" | 1-7/16" | 75a | x | black | standard |
zusaqv70125 | viton | inch | 125 | 3/32" | 1-5/16" | 1-1/2" | 75a | x | black | standard |
zusaqv70126 | viton | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 75a | x | black | standard |
zusaqv70127 | viton | inch | 127 | 3/32" | 1-7/16" | 1-5/8" | 75a | x | black | standard |
zusaqv70128 | viton | inch | 128 | 3/32" | 1-1/2" | 1-11/16" | 75a | x | black | standard |
zusaqv70129 | viton | inch | 129 | 3/32" | 1-9/16" | 1-3/4" | 75a | x | black | standard |
zusaqv70130 | viton | inch | 130 | 3/32" | 1-5/8" | 1-13/16" | 75a | x | black | standard |
zusaqv70131 | viton | inch | 131 | 3/32" | 1-11/16" | 1-7/8" | 75a | x | black | standard |
zusaqv70132 | viton | inch | 132 | 3/32" | 1-3/4" | 1-15/16" | 75a | x | black | standard |
zusaqv70133 | viton | inch | 133 | 3/32" | 1-13/16" | 2" | 75a | x | black | standard |
zusaqv70136 | viton | inch | 136 | 3/32" | 2" | 2-3/16" | 75a | x | black | standard |
zusaqv70137 | viton | inch | 137 | 3/32" | 2-1/16" | 2-1/4" | 75a | x | black | standard |
zusaqv70138 | viton | inch | 138 | 3/32" | 2-1/8" | 2-5/16" | 75a | x | black | standard |
zusaqv70140 | viton | inch | 140 | 3/32" | 2-1/4" | 2-7/16" | 75a | x | black | standard |
zusaqv70141 | viton | inch | 141 | 3/32" | 2-5/16" | 2-1/2" | 75a | x | black | standard |
zusaqv70144 | viton | inch | 144 | 3/32" | 2-1/2" | 2-11/16" | 75a | x | black | standard |
zusaqv70151 | viton | inch | 151 | 3/32" | 3" | 3-3/16" | 75a | x | black | standard |
zusaqv70153 | viton | inch | 153 | 3/32" | 3-1/2" | 3-11/16" | 75a | x | black | standard |
zusaqv70154 | viton | inch | 154 | 3/32" | 3-3/4" | 3-15/16" | 75a | x | black | standard |
zusaqv70207 | viton | inch | 207 | 1/8" | 9/16" | 13/16" | 75a | x | black | standard |
zusaqv70208 | viton | inch | 208 | 1/8" | 5/8" | 7/8" | 75a | x | black | standard |
zusaqv70209 | viton | inch | 209 | 1/8" | 11/16" | 15/16" | 75a | x | black | standard |
zusaqv70210 | viton | inch | 210 | 1/8" | 3/4" | 1" | 75a | x | black | standard |
zusaqv70211 | viton | inch | 211 | 1/8" | 13/16" | 1-1/16" | 75a | x | black | standard |
zusaqv70212 | viton | inch | 212 | 1/8" | 7/8" | 1-1/8" | 75a | x | black | standard |
zusaqv70213 | viton | inch | 213 | 1/8" | 15/16" | 1-3/16" | 75a | x | black | standard |
zusaqv70214 | viton | inch | 214 | 1/8" | 1" | 1-1/4" | 75a | x | black | standard |
zusaqv70215 | viton | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 75a | x | black | standard |
zusaqv70216 | viton | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 75a | x | black | standard |
zusaqv70217 | viton | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 75a | x | black | standard |
zusaqv70218 | viton | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 75a | x | black | standard |
zusaqv70219 | viton | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 75a | x | black | standard |
zusaqv70220 | viton | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 75a | x | black | standard |
zusaqv70221 | viton | inch | 221 | 1/8" | 1-7/16" | 1-11/16" | 75a | x | black | standard |
zusaqv70222 | viton | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 75a | x | black | standard |
zusaqv70223 | viton | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 75a | x | black | standard |
zusaqv70224 | viton | inch | 224 | 1/8" | 1-3/4" | 2" | 75a | x | black | standard |
zusaqv70225 | viton | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 75a | x | black | standard |
zusaqv70226 | viton | inch | 226 | 1/8" | 2" | 2-1/4" | 75a | x | black | standard |
zusaqv70227 | viton | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 75a | x | black | standard |
zusaqv70228 | viton | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 75a | x | black | standard |
zusaqv70229 | viton | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 75a | x | black | standard |
zusaqv70230 | viton | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 75a | x | black | standard |
zusaqv70231 | viton | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 75a | x | black | standard |
zusaqv70232 | viton | inch | 232 | 1/8" | 2-3/4" | 3" | 75a | x | black | standard |
zusaqv70233 | viton | inch | 233 | 1/8" | 2-7/8" | 3-1/8" | 75a | x | black | standard |
zusaqv70234 | viton | inch | 234 | 1/8" | 3" | 3-1/4" | 75a | x | black | standard |
zusaqv70235 | viton | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 75a | x | black | standard |
zusaqv70236 | viton | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 75a | x | black | standard |
zusaqv70237 | viton | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 75a | x | black | standard |
zusaqv70238 | viton | inch | 238 | 1/8" | 3-1/2" | 3-3/4" | 75a | x | black | standard |
zusaqv70239 | viton | inch | 239 | 1/8" | 3-5/8" | 3-7/8" | 75a | x | black | standard |
zusaqv70240 | viton | inch | 240 | 1/8" | 3-3/4" | 4" | 75a | x | black | standard |
zusaqv70241 | viton | inch | 241 | 1/8" | 3-7/8" | 4-1/8" | 75a | x | black | standard |
zusaqv70243 | viton | inch | 243 | 1/8" | 4-1/8" | 4-3/8" | 75a | x | black | standard |
zusaqv70244 | viton | inch | 244 | 1/8" | 4-1/4" | 4-1/2" | 75a | x | black | standard |
zusaqv70245 | viton | inch | 245 | 1/8" | 4-3/8" | 4-5/8" | 75a | x | black | standard |
zusaqv70246 | viton | inch | 246 | 1/8" | 4-1/2" | 4-3/4" | 75a | x | black | standard |
zusaqv70248 | viton | inch | 248 | 1/8" | 4-3/4" | 5" | 75a | x | black | standard |
zusaqv70250 | viton | inch | 250 | 1/8" | 5" | 5-1/4" | 75a | x | black | standard |
zusaqv70252 | viton | inch | 252 | 1/8" | 5-1/4" | 5-1/2" | 75a | x | black | standard |
zusaqv70254 | viton | inch | 254 | 1/8" | 5-1/2" | 5-3/4" | 75a | x | black | standard |
zusaqv70256 | viton | inch | 256 | 1/8" | 5-3/4" | 6" | 75a | x | black | standard |
zusaqv70258 | viton | inch | 258 | 1/8" | 6" | 6-1/4" | 75a | x | black | standard |
zusaqv70259 | viton | inch | 259 | 1/8" | 6-1/4" | 6-1/2" | 75a | x | black | standard |
zusaqv70260 | viton | inch | 260 | 1/8" | 6-1/2" | 6-3/4" | 75a | x | black | standard |
zusaqv70261 | viton | inch | 261 | 1/8" | 6-3/4" | 7" | 75a | x | black | standard |
zusaqv70325 | viton | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 75a | x | black | standard |
zusaqv70327 | viton | inch | 327 | 3/16" | 1-3/4" | 2-1/8" | 75a | x | black | standard |
zusaqv70328 | viton | inch | 328 | 3/16" | 1-7/8" | 2-1/4" | 75a | x | black | standard |
zusaqv70330 | viton | inch | 330 | 3/16" | 2-1/8" | 2-1/2" | 75a | x | black | standard |
zusaqv70331 | viton | inch | 331 | 3/16" | 2-1/4" | 2-5/8" | 75a | x | black | standard |
zusaqv70332 | viton | inch | 332 | 3/16" | 2-3/8" | 2-3/4" | 75a | x | black | standard |
zusaqv70333 | viton | inch | 333 | 3/16" | 2-1/2" | 2-7/8" | 75a | x | black | standard |
zusaqv70334 | viton | inch | 334 | 3/16" | 2-5/8" | 3" | 75a | x | black | standard |
zusaqv70337 | viton | inch | 337 | 3/16" | 3" | 3-3/8" | 75a | x | black | standard |
zusaqv70342 | viton | inch | 342 | 3/16" | 3-5/8" | 4" | 75a | x | black | standard |
zusaqv70344 | viton | inch | 344 | 3/16" | 3-7/8" | 4-1/4" | 75a | x | black | standard |
zusaqv70349 | viton | inch | 349 | 3/16" | 4-1/2" | 4-7/8" | 75a | x | black | standard |
zusaqv70441 | viton | inch | 441 | 1/4" | 7" | 7-1/2" | 75a | x | black | standard |
Part Number |
---|
ZUSAQV70121 |
Loading...
Material | Fluororubber | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Viton |
---|---|---|---|---|---|
Durometer | 75A | Hardness | Standard | Cross Section Shape | X |
Color | Black | Grade | Standard | Temperature Range | -15° to 400° F |
Please check the type/dimensions/specifications of the part ZUSAQV70121 in the Chemical-Resistant X-Profile Viton O-Rings series.
Part Number |
---|
ZUSAQV70009 |
ZUSAQV70010 |
ZUSAQV70011 |
ZUSAQV70122 |
ZUSAQV70123 |
ZUSAQV70124 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy