(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Metal fillers allow these FDA O-Rings to be picked up by metal detection systems should they tear or fall into the process stream. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
Part Number
Configured Part Number is shown.
ZUSAV75MD132
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusav75md003 | viton | inch | 003 | 1/16" | 1/16" | 3/16" | 75a | round | blue | metal detectable |
zusav75md004 | viton | inch | 004 | 1/16" | 5/64" | 13/64" | 75a | round | blue | metal detectable |
zusav75md005 | viton | inch | 005 | 1/16" | 3/32" | 7/32" | 75a | round | blue | metal detectable |
zusav75md006 | viton | inch | 006 | 1/16" | 1/8" | 1/4" | 75a | round | blue | metal detectable |
zusav75md007 | viton | inch | 007 | 1/16" | 5/32" | 9/32" | 75a | round | blue | metal detectable |
zusav75md008 | viton | inch | 008 | 1/16" | 3/16" | 5/16" | 75a | round | blue | metal detectable |
zusav75md009 | viton | inch | 009 | 1/16" | 7/32" | 11/32" | 75a | round | blue | metal detectable |
zusav75md010 | viton | inch | 010 | 1/16" | 1/4" | 3/8" | 75a | round | blue | metal detectable |
zusav75md011 | viton | inch | 011 | 1/16" | 5/16" | 7/16" | 75a | round | blue | metal detectable |
zusav75md012 | viton | inch | 012 | 1/16" | 3/8" | 1/2" | 75a | round | blue | metal detectable |
zusav75md013 | viton | inch | 013 | 1/16" | 7/16" | 9/16" | 75a | round | blue | metal detectable |
zusav75md014 | viton | inch | 014 | 1/16" | 1/2" | 5/8" | 75a | round | blue | metal detectable |
zusav75md015 | viton | inch | 015 | 1/16" | 9/16" | 11/16" | 75a | round | blue | metal detectable |
zusav75md016 | viton | inch | 016 | 1/16" | 5/8" | 3/4" | 75a | round | blue | metal detectable |
zusav75md017 | viton | inch | 017 | 1/16" | 11/16" | 13/16" | 75a | round | blue | metal detectable |
zusav75md018 | viton | inch | 018 | 1/16" | 3/4" | 7/8" | 75a | round | blue | metal detectable |
zusav75md019 | viton | inch | 019 | 1/16" | 13/16" | 15/16" | 75a | round | blue | metal detectable |
zusav75md020 | viton | inch | 020 | 1/16" | 7/8" | 1" | 75a | round | blue | metal detectable |
zusav75md021 | viton | inch | 021 | 1/16" | 15/16" | 1-1/16" | 75a | round | blue | metal detectable |
zusav75md022 | viton | inch | 022 | 1/16" | 1" | 1-1/8" | 75a | round | blue | metal detectable |
zusav75md024 | viton | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 75a | round | blue | metal detectable |
zusav75md026 | viton | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 75a | round | blue | metal detectable |
zusav75md028 | viton | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 75a | round | blue | metal detectable |
zusav75md029 | viton | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 75a | round | blue | metal detectable |
zusav75md030 | viton | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 75a | round | blue | metal detectable |
zusav75md031 | viton | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 75a | round | blue | metal detectable |
zusav75md034 | viton | inch | 034 | 1/16" | 2-1/8" | 2-1/4" | 75a | round | blue | metal detectable |
zusav75md038 | viton | inch | 038 | 1/16" | 2-5/8" | 2-3/4" | 75a | round | blue | metal detectable |
zusav75md108 | viton | inch | 108 | 3/32" | 1/4" | 7/16" | 75a | round | blue | metal detectable |
zusav75md109 | viton | inch | 109 | 3/32" | 5/16" | 1/2" | 75a | round | blue | metal detectable |
zusav75md110 | viton | inch | 110 | 3/32" | 3/8" | 9/16" | 75a | round | blue | metal detectable |
zusav75md111 | viton | inch | 111 | 3/32" | 7/16" | 5/8" | 75a | round | blue | metal detectable |
zusav75md112 | viton | inch | 112 | 3/32" | 1/2" | 11/16" | 75a | round | blue | metal detectable |
zusav75md113 | viton | inch | 113 | 3/32" | 9/16" | 3/4" | 75a | round | blue | metal detectable |
zusav75md114 | viton | inch | 114 | 3/32" | 5/8" | 13/16" | 75a | round | blue | metal detectable |
zusav75md115 | viton | inch | 115 | 3/32" | 11/16" | 7/8" | 75a | round | blue | metal detectable |
zusav75md116 | viton | inch | 116 | 3/32" | 3/4" | 15/16" | 75a | round | blue | metal detectable |
zusav75md117 | viton | inch | 117 | 3/32" | 13/16" | 1" | 75a | round | blue | metal detectable |
zusav75md118 | viton | inch | 118 | 3/32" | 7/8" | 1-1/16" | 75a | round | blue | metal detectable |
zusav75md119 | viton | inch | 119 | 3/32" | 15/16" | 1-1/8" | 75a | round | blue | metal detectable |
zusav75md127 | viton | inch | 127 | 3/32" | 1-7/16" | 1-5/8" | 75a | round | blue | metal detectable |
zusav75md131 | viton | inch | 131 | 3/32" | 1-11/16" | 1-7/8" | 75a | round | blue | metal detectable |
zusav75md132 | viton | inch | 132 | 3/32" | 1-3/4" | 1-15/16" | 75a | round | blue | metal detectable |
zusav75md133 | viton | inch | 133 | 3/32" | 1-13/16" | 2" | 75a | round | blue | metal detectable |
zusav75md139 | viton | inch | 139 | 3/32" | 2-3/16" | 2-3/8" | 75a | round | blue | metal detectable |
zusav75md144 | viton | inch | 144 | 3/32" | 2-1/2" | 2-11/16" | 75a | round | blue | metal detectable |
zusav75md154 | viton | inch | 154 | 3/32" | 3-3/4" | 3-15/16" | 75a | round | blue | metal detectable |
zusav75md157 | viton | inch | 157 | 3/32" | 4-1/2" | 4-11/16" | 75a | round | blue | metal detectable |
zusav75md204 | viton | inch | 204 | 1/8" | 3/8" | 5/8" | 75a | round | blue | metal detectable |
zusav75md205 | viton | inch | 205 | 1/8" | 7/16" | 11/16" | 75a | round | blue | metal detectable |
zusav75md206 | viton | inch | 206 | 1/8" | 1/2" | 3/4" | 75a | round | blue | metal detectable |
zusav75md208 | viton | inch | 208 | 1/8" | 5/8" | 7/8" | 75a | round | blue | metal detectable |
zusav75md210 | viton | inch | 210 | 1/8" | 3/4" | 1" | 75a | round | blue | metal detectable |
zusav75md211 | viton | inch | 211 | 1/8" | 13/16" | 1-1/16" | 75a | round | blue | metal detectable |
zusav75md212 | viton | inch | 212 | 1/8" | 7/8" | 1-1/8" | 75a | round | blue | metal detectable |
zusav75md214 | viton | inch | 214 | 1/8" | 1" | 1-1/4" | 75a | round | blue | metal detectable |
zusav75md215 | viton | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 75a | round | blue | metal detectable |
zusav75md216 | viton | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 75a | round | blue | metal detectable |
zusav75md218 | viton | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 75a | round | blue | metal detectable |
zusav75md222 | viton | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 75a | round | blue | metal detectable |
zusav75md223 | viton | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 75a | round | blue | metal detectable |
zusav75md224 | viton | inch | 224 | 1/8" | 1-3/4" | 2" | 75a | round | blue | metal detectable |
zusav75md226 | viton | inch | 226 | 1/8" | 2" | 2-1/4" | 75a | round | blue | metal detectable |
zusav75md228 | viton | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 75a | round | blue | metal detectable |
zusav75md229 | viton | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 75a | round | blue | metal detectable |
zusav75md230 | viton | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 75a | round | blue | metal detectable |
zusav75md232 | viton | inch | 232 | 1/8" | 2-3/4" | 3" | 75a | round | blue | metal detectable |
zusav75md234 | viton | inch | 234 | 1/8" | 3" | 3-1/4" | 75a | round | blue | metal detectable |
zusav75md235 | viton | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 75a | round | blue | metal detectable |
zusav75md253 | viton | inch | 253 | 1/8" | 5-3/8" | 5-5/8" | 75a | round | blue | metal detectable |
zusav75md257 | viton | inch | 257 | 1/8" | 5-7/8" | 6-1/8" | 75a | round | blue | metal detectable |
zusav75md259 | viton | inch | 259 | 1/8" | 6-1/4" | 6-1/2" | 75a | round | blue | metal detectable |
zusav75md261 | viton | inch | 261 | 1/8" | 6-3/4" | 7" | 75a | round | blue | metal detectable |
zusav75md267 | viton | inch | 267 | 1/8" | 8-1/4" | 8-1/2" | 75a | round | blue | metal detectable |
zusav75md268 | viton | inch | 268 | 1/8" | 8-1/2" | 8-3/4" | 75a | round | blue | metal detectable |
zusav75md270 | viton | inch | 270 | 1/8" | 9" | 9-1/4" | 75a | round | blue | metal detectable |
Part Number |
---|
ZUSAV75MD132 |
Loading...
Material | Fluororubber | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Viton |
---|---|---|---|---|---|
Durometer | 75A | Hardness | Standard | Cross Section Shape | Round |
Color | Blue | Grade | Metal Detectable | Specs Met | FDA |
Temperature Range | -15° to 400° F |
Please check the type/dimensions/specifications of the part ZUSAV75MD132 in the Chemical-Resistant Metal Detectable FDA Viton O-Rings series.
Part Number |
---|
ZUSAV75MD006 |
ZUSAV75MD007 |
ZUSAV75MD008 |
ZUSAV75MD133 |
ZUSAV75MD139 |
ZUSAV75MD144 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy