(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Metal Detectable FDA Viton O-Rings【1-10 Pieces Per Package】 (Part Numbers)

Chemical-Resistant Metal Detectable FDA Viton O-Rings

Metal fillers allow these FDA O-Rings to be picked up by metal detection systems should they tear or fall into the process stream. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZUSAV75MD022

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusav75md003vitoninch0031/16"1/16"3/16"75aroundbluemetal detectable
zusav75md004vitoninch0041/16"5/64"13/64"75aroundbluemetal detectable
zusav75md005vitoninch0051/16"3/32"7/32"75aroundbluemetal detectable
zusav75md006vitoninch0061/16"1/8"1/4"75aroundbluemetal detectable
zusav75md007vitoninch0071/16"5/32"9/32"75aroundbluemetal detectable
zusav75md008vitoninch0081/16"3/16"5/16"75aroundbluemetal detectable
zusav75md009vitoninch0091/16"7/32"11/32"75aroundbluemetal detectable
zusav75md010vitoninch0101/16"1/4"3/8"75aroundbluemetal detectable
zusav75md011vitoninch0111/16"5/16"7/16"75aroundbluemetal detectable
zusav75md012vitoninch0121/16"3/8"1/2"75aroundbluemetal detectable
zusav75md013vitoninch0131/16"7/16"9/16"75aroundbluemetal detectable
zusav75md014vitoninch0141/16"1/2"5/8"75aroundbluemetal detectable
zusav75md015vitoninch0151/16"9/16"11/16"75aroundbluemetal detectable
zusav75md016vitoninch0161/16"5/8"3/4"75aroundbluemetal detectable
zusav75md017vitoninch0171/16"11/16"13/16"75aroundbluemetal detectable
zusav75md018vitoninch0181/16"3/4"7/8"75aroundbluemetal detectable
zusav75md019vitoninch0191/16"13/16"15/16"75aroundbluemetal detectable
zusav75md020vitoninch0201/16"7/8"1"75aroundbluemetal detectable
zusav75md021vitoninch0211/16"15/16"1-1/16"75aroundbluemetal detectable
zusav75md022vitoninch0221/16"1"1-1/8"75aroundbluemetal detectable
zusav75md024vitoninch0241/16"1-1/8"1-1/4"75aroundbluemetal detectable
zusav75md026vitoninch0261/16"1-1/4"1-3/8"75aroundbluemetal detectable
zusav75md028vitoninch0281/16"1-3/8"1-1/2"75aroundbluemetal detectable
zusav75md029vitoninch0291/16"1-1/2"1-5/8"75aroundbluemetal detectable
zusav75md030vitoninch0301/16"1-5/8"1-3/4"75aroundbluemetal detectable
zusav75md031vitoninch0311/16"1-3/4"1-7/8"75aroundbluemetal detectable
zusav75md034vitoninch0341/16"2-1/8"2-1/4"75aroundbluemetal detectable
zusav75md038vitoninch0381/16"2-5/8"2-3/4"75aroundbluemetal detectable
zusav75md108vitoninch1083/32"1/4"7/16"75aroundbluemetal detectable
zusav75md109vitoninch1093/32"5/16"1/2"75aroundbluemetal detectable
zusav75md110vitoninch1103/32"3/8"9/16"75aroundbluemetal detectable
zusav75md111vitoninch1113/32"7/16"5/8"75aroundbluemetal detectable
zusav75md112vitoninch1123/32"1/2"11/16"75aroundbluemetal detectable
zusav75md113vitoninch1133/32"9/16"3/4"75aroundbluemetal detectable
zusav75md114vitoninch1143/32"5/8"13/16"75aroundbluemetal detectable
zusav75md115vitoninch1153/32"11/16"7/8"75aroundbluemetal detectable
zusav75md116vitoninch1163/32"3/4"15/16"75aroundbluemetal detectable
zusav75md117vitoninch1173/32"13/16"1"75aroundbluemetal detectable
zusav75md118vitoninch1183/32"7/8"1-1/16"75aroundbluemetal detectable
zusav75md119vitoninch1193/32"15/16"1-1/8"75aroundbluemetal detectable
zusav75md127vitoninch1273/32"1-7/16"1-5/8"75aroundbluemetal detectable
zusav75md131vitoninch1313/32"1-11/16"1-7/8"75aroundbluemetal detectable
zusav75md132vitoninch1323/32"1-3/4"1-15/16"75aroundbluemetal detectable
zusav75md133vitoninch1333/32"1-13/16"2"75aroundbluemetal detectable
zusav75md139vitoninch1393/32"2-3/16"2-3/8"75aroundbluemetal detectable
zusav75md144vitoninch1443/32"2-1/2"2-11/16"75aroundbluemetal detectable
zusav75md154vitoninch1543/32"3-3/4"3-15/16"75aroundbluemetal detectable
zusav75md157vitoninch1573/32"4-1/2"4-11/16"75aroundbluemetal detectable
zusav75md204vitoninch2041/8"3/8"5/8"75aroundbluemetal detectable
zusav75md205vitoninch2051/8"7/16"11/16"75aroundbluemetal detectable
zusav75md206vitoninch2061/8"1/2"3/4"75aroundbluemetal detectable
zusav75md208vitoninch2081/8"5/8"7/8"75aroundbluemetal detectable
zusav75md210vitoninch2101/8"3/4"1"75aroundbluemetal detectable
zusav75md211vitoninch2111/8"13/16"1-1/16"75aroundbluemetal detectable
zusav75md212vitoninch2121/8"7/8"1-1/8"75aroundbluemetal detectable
zusav75md214vitoninch2141/8"1"1-1/4"75aroundbluemetal detectable
zusav75md215vitoninch2151/8"1-1/16"1-5/16"75aroundbluemetal detectable
zusav75md216vitoninch2161/8"1-1/8"1-3/8"75aroundbluemetal detectable
zusav75md218vitoninch2181/8"1-1/4"1-1/2"75aroundbluemetal detectable
zusav75md222vitoninch2221/8"1-1/2"1-3/4"75aroundbluemetal detectable
zusav75md223vitoninch2231/8"1-5/8"1-7/8"75aroundbluemetal detectable
zusav75md224vitoninch2241/8"1-3/4"2"75aroundbluemetal detectable
zusav75md226vitoninch2261/8"2"2-1/4"75aroundbluemetal detectable
zusav75md228vitoninch2281/8"2-1/4"2-1/2"75aroundbluemetal detectable
zusav75md229vitoninch2291/8"2-3/8"2-5/8"75aroundbluemetal detectable
zusav75md230vitoninch2301/8"2-1/2"2-3/4"75aroundbluemetal detectable
zusav75md232vitoninch2321/8"2-3/4"3"75aroundbluemetal detectable
zusav75md234vitoninch2341/8"3"3-1/4"75aroundbluemetal detectable
zusav75md235vitoninch2351/8"3-1/8"3-3/8"75aroundbluemetal detectable
zusav75md253vitoninch2531/8"5-3/8"5-5/8"75aroundbluemetal detectable
zusav75md257vitoninch2571/8"5-7/8"6-1/8"75aroundbluemetal detectable
zusav75md259vitoninch2591/8"6-1/4"6-1/2"75aroundbluemetal detectable
zusav75md261vitoninch2611/8"6-3/4"7"75aroundbluemetal detectable
zusav75md267vitoninch2671/8"8-1/4"8-1/2"75aroundbluemetal detectable
zusav75md268vitoninch2681/8"8-1/2"8-3/4"75aroundbluemetal detectable
zusav75md270vitoninch2701/8"9"9-1/4"75aroundbluemetal detectable
Part Number
ZUSAV75MD022
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"1"0220.070"1/16"0.989"1"1.129"1-1/8"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Round
Color Blue Grade Metal Detectable Specs Met FDA
Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZUSAV75MD022 in the Chemical-Resistant Metal Detectable FDA Viton O-Rings series.

Products like this...

Part Number
ZUSAV75MD006
ZUSAV75MD007
ZUSAV75MD008
ZUSAV75MD024
ZUSAV75MD026
ZUSAV75MD028
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

Quote

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

10 Pieces Per Package

1 Pack(s)

81 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

10 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

5 Pieces Per Package

1 Pack(s)

13 Days

1-1/4"1-1/8"0240.070"1/16"1.114"1-1/8"1.254"1-1/4"

5 Pieces Per Package

1 Pack(s)

81 Days

1-3/8"1-1/4"0260.070"1/16"1.239"1-1/4"1.379"1-3/8"

5 Pieces Per Package

1 Pack(s)

13 Days

1-1/2"1-3/8"0280.070"1/16"1.364"1-3/8"1.504"1-1/2"

Additional Products in this Category

Tech Support