(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Soft durometer makes these easier to compress than standard Silicone. This makes them an ideal seal at low pressures or when needing to conform to worn grooves. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusas50fda006 | silicone | inch | 006 | 1/16" | 1/8" | 1/4" | 50a | round | red | food |
zusas50fda007 | silicone | inch | 007 | 1/16" | 5/32" | 9/32" | 50a | round | red | food |
zusas50fda008 | silicone | inch | 008 | 1/16" | 3/16" | 5/16" | 50a | round | red | food |
zusas50fda009 | silicone | inch | 009 | 1/16" | 7/32" | 11/32" | 50a | round | red | food |
zusas50fda010 | silicone | inch | 010 | 1/16" | 1/4" | 3/8" | 50a | round | red | food |
zusas50fda011 | silicone | inch | 011 | 1/16" | 5/16" | 7/16" | 50a | round | red | food |
zusas50fda012 | silicone | inch | 012 | 1/16" | 3/8" | 1/2" | 50a | round | red | food |
zusas50fda013 | silicone | inch | 013 | 1/16" | 7/16" | 9/16" | 50a | round | red | food |
zusas50fda014 | silicone | inch | 014 | 1/16" | 1/2" | 5/8" | 50a | round | red | food |
zusas50fda015 | silicone | inch | 015 | 1/16" | 9/16" | 11/16" | 50a | round | red | food |
zusas50fda016 | silicone | inch | 016 | 1/16" | 5/8" | 3/4" | 50a | round | red | food |
zusas50fda017 | silicone | inch | 017 | 1/16" | 11/16" | 13/16" | 50a | round | red | food |
zusas50fda018 | silicone | inch | 018 | 1/16" | 3/4" | 7/8" | 50a | round | red | food |
zusas50fda019 | silicone | inch | 019 | 1/16" | 13/16" | 15/16" | 50a | round | red | food |
zusas50fda020 | silicone | inch | 020 | 1/16" | 7/8" | 1" | 50a | round | red | food |
zusas50fda021 | silicone | inch | 021 | 1/16" | 15/16" | 1-1/16" | 50a | round | red | food |
zusas50fda022 | silicone | inch | 022 | 1/16" | 1" | 1-1/8" | 50a | round | red | food |
zusas50fda023 | silicone | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 50a | round | red | food |
zusas50fda024 | silicone | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 50a | round | red | food |
zusas50fda025 | silicone | inch | 025 | 1/16" | 1-3/16" | 1-5/16" | 50a | round | red | food |
zusas50fda026 | silicone | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 50a | round | red | food |
zusas50fda027 | silicone | inch | 027 | 1/16" | 1-5/16" | 1-7/16" | 50a | round | red | food |
zusas50fda028 | silicone | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 50a | round | red | food |
zusas50fda029 | silicone | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 50a | round | red | food |
zusas50fda030 | silicone | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 50a | round | red | food |
zusas50fda031 | silicone | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 50a | round | red | food |
zusas50fda108 | silicone | inch | 108 | 3/32" | 1/4" | 7/16" | 50a | round | red | food |
zusas50fda109 | silicone | inch | 109 | 3/32" | 5/16" | 1/2" | 50a | round | red | food |
zusas50fda110 | silicone | inch | 110 | 3/32" | 3/8" | 9/16" | 50a | round | red | food |
zusas50fda111 | silicone | inch | 111 | 3/32" | 7/16" | 5/8" | 50a | round | red | food |
zusas50fda112 | silicone | inch | 112 | 3/32" | 1/2" | 11/16" | 50a | round | red | food |
zusas50fda113 | silicone | inch | 113 | 3/32" | 9/16" | 3/4" | 50a | round | red | food |
zusas50fda114 | silicone | inch | 114 | 3/32" | 5/8" | 13/16" | 50a | round | red | food |
zusas50fda115 | silicone | inch | 115 | 3/32" | 11/16" | 7/8" | 50a | round | red | food |
zusas50fda116 | silicone | inch | 116 | 3/32" | 3/4" | 15/16" | 50a | round | red | food |
zusas50fda117 | silicone | inch | 117 | 3/32" | 13/16" | 1" | 50a | round | red | food |
zusas50fda118 | silicone | inch | 118 | 3/32" | 7/8" | 1-1/16" | 50a | round | red | food |
zusas50fda119 | silicone | inch | 119 | 3/32" | 15/16" | 1-1/8" | 50a | round | red | food |
zusas50fda120 | silicone | inch | 120 | 3/32" | 1" | 1-3/16" | 50a | round | red | food |
zusas50fda121 | silicone | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 50a | round | red | food |
zusas50fda122 | silicone | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 50a | round | red | food |
zusas50fda123 | silicone | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 50a | round | red | food |
zusas50fda124 | silicone | inch | 124 | 3/32" | 1-1/4" | 1-7/16" | 50a | round | red | food |
zusas50fda125 | silicone | inch | 125 | 3/32" | 1-5/16" | 1-1/2" | 50a | round | red | food |
zusas50fda126 | silicone | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 50a | round | red | food |
zusas50fda128 | silicone | inch | 128 | 3/32" | 1-1/2" | 1-11/16" | 50a | round | red | food |
zusas50fda129 | silicone | inch | 129 | 3/32" | 1-9/16" | 1-3/4" | 50a | round | red | food |
zusas50fda206 | silicone | inch | 206 | 1/8" | 1/2" | 3/4" | 50a | round | red | food |
zusas50fda208 | silicone | inch | 208 | 1/8" | 5/8" | 7/8" | 50a | round | red | food |
zusas50fda210 | silicone | inch | 210 | 1/8" | 3/4" | 1" | 50a | round | red | food |
zusas50fda211 | silicone | inch | 211 | 1/8" | 13/16" | 1-1/16" | 50a | round | red | food |
zusas50fda212 | silicone | inch | 212 | 1/8" | 7/8" | 1-1/8" | 50a | round | red | food |
zusas50fda213 | silicone | inch | 213 | 1/8" | 15/16" | 1-3/16" | 50a | round | red | food |
zusas50fda214 | silicone | inch | 214 | 1/8" | 1" | 1-1/4" | 50a | round | red | food |
zusas50fda215 | silicone | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 50a | round | red | food |
zusas50fda216 | silicone | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 50a | round | red | food |
zusas50fda217 | silicone | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 50a | round | red | food |
zusas50fda218 | silicone | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 50a | round | red | food |
zusas50fda219 | silicone | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 50a | round | red | food |
zusas50fda220 | silicone | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 50a | round | red | food |
zusas50fda222 | silicone | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 50a | round | red | food |
zusas50fda223 | silicone | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 50a | round | red | food |
zusas50fda224 | silicone | inch | 224 | 1/8" | 1-3/4" | 2" | 50a | round | red | food |
zusas50fda225 | silicone | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 50a | round | red | food |
zusas50fda226 | silicone | inch | 226 | 1/8" | 2" | 2-1/4" | 50a | round | red | food |
zusas50fda227 | silicone | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 50a | round | red | food |
zusas50fda228 | silicone | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 50a | round | red | food |
zusas50fda229 | silicone | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 50a | round | red | food |
zusas50fda230 | silicone | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 50a | round | red | food |
zusas50fda231 | silicone | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 50a | round | red | food |
zusas50fda232 | silicone | inch | 232 | 1/8" | 2-3/4" | 3" | 50a | round | red | food |
zusas50fda233 | silicone | inch | 233 | 1/8" | 2-7/8" | 3-1/8" | 50a | round | red | food |
zusas50fda234 | silicone | inch | 234 | 1/8" | 3" | 3-1/4" | 50a | round | red | food |
zusas50fda235 | silicone | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 50a | round | red | food |
zusas50fda236 | silicone | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 50a | round | red | food |
zusas50fda237 | silicone | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 50a | round | red | food |
zusas50fda238 | silicone | inch | 238 | 1/8" | 3-1/2" | 3-3/4" | 50a | round | red | food |
zusas50fda240 | silicone | inch | 240 | 1/8" | 3-3/4" | 4" | 50a | round | red | food |
zusas50fda241 | silicone | inch | 241 | 1/8" | 3-7/8" | 4-1/8" | 50a | round | red | food |
zusas50fda242 | silicone | inch | 242 | 1/8" | 4" | 4-1/4" | 50a | round | red | food |
Loading...
Material | Silicon Rubber | Environment, Applications | Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Silicone |
---|---|---|---|---|---|
Durometer | 50A | Hardness | Soft | Cross Section Shape | Round |
Color | Red | Grade | Food | Specs Met | FDA, 3A 18-03 |
Temperature Range | -80° to 450° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy