(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Temperature Metal Detectable FDA Silicone O-Rings【1-10 Pieces Per Package】 (Part Numbers)

High Temperature Metal Detectable FDA Silicone O-Rings

Metal fillers allow these FDA O-Rings to be picked up by metal detection systems should they tear or fall into the process stream. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.

Part Number

Configured Part Number is shown.

ZUSAS70MD259

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusas70md003siliconeinch0031/16"1/16"3/16"70aroundredmetal detectable
zusas70md004siliconeinch0041/16"5/64"13/64"70aroundredmetal detectable
zusas70md005siliconeinch0051/16"3/32"7/32"70aroundredmetal detectable
zusas70md006siliconeinch0061/16"1/8"1/4"70aroundredmetal detectable
zusas70md007siliconeinch0071/16"5/32"9/32"70aroundredmetal detectable
zusas70md008siliconeinch0081/16"3/16"5/16"70aroundredmetal detectable
zusas70md009siliconeinch0091/16"7/32"11/32"70aroundredmetal detectable
zusas70md010siliconeinch0101/16"1/4"3/8"70aroundredmetal detectable
zusas70md011siliconeinch0111/16"5/16"7/16"70aroundredmetal detectable
zusas70md012siliconeinch0121/16"3/8"1/2"70aroundredmetal detectable
zusas70md013siliconeinch0131/16"7/16"9/16"70aroundredmetal detectable
zusas70md014siliconeinch0141/16"1/2"5/8"70aroundredmetal detectable
zusas70md015siliconeinch0151/16"9/16"11/16"70aroundredmetal detectable
zusas70md016siliconeinch0161/16"5/8"3/4"70aroundredmetal detectable
zusas70md017siliconeinch0171/16"11/16"13/16"70aroundredmetal detectable
zusas70md018siliconeinch0181/16"3/4"7/8"70aroundredmetal detectable
zusas70md019siliconeinch0191/16"13/16"15/16"70aroundredmetal detectable
zusas70md020siliconeinch0201/16"7/8"1"70aroundredmetal detectable
zusas70md021siliconeinch0211/16"15/16"1-1/16"70aroundredmetal detectable
zusas70md022siliconeinch0221/16"1"1-1/8"70aroundredmetal detectable
zusas70md024siliconeinch0241/16"1-1/8"1-1/4"70aroundredmetal detectable
zusas70md026siliconeinch0261/16"1-1/4"1-3/8"70aroundredmetal detectable
zusas70md028siliconeinch0281/16"1-3/8"1-1/2"70aroundredmetal detectable
zusas70md029siliconeinch0291/16"1-1/2"1-5/8"70aroundredmetal detectable
zusas70md030siliconeinch0301/16"1-5/8"1-3/4"70aroundredmetal detectable
zusas70md031siliconeinch0311/16"1-3/4"1-7/8"70aroundredmetal detectable
zusas70md034siliconeinch0341/16"2-1/8"2-1/4"70aroundredmetal detectable
zusas70md038siliconeinch0381/16"2-5/8"2-3/4"70aroundredmetal detectable
zusas70md108siliconeinch1083/32"1/4"7/16"70aroundredmetal detectable
zusas70md109siliconeinch1093/32"5/16"1/2"70aroundredmetal detectable
zusas70md110siliconeinch1103/32"3/8"9/16"70aroundredmetal detectable
zusas70md111siliconeinch1113/32"7/16"5/8"70aroundredmetal detectable
zusas70md112siliconeinch1123/32"1/2"11/16"70aroundredmetal detectable
zusas70md113siliconeinch1133/32"9/16"3/4"70aroundredmetal detectable
zusas70md114siliconeinch1143/32"5/8"13/16"70aroundredmetal detectable
zusas70md115siliconeinch1153/32"11/16"7/8"70aroundredmetal detectable
zusas70md116siliconeinch1163/32"3/4"15/16"70aroundredmetal detectable
zusas70md117siliconeinch1173/32"13/16"1"70aroundredmetal detectable
zusas70md118siliconeinch1183/32"7/8"1-1/16"70aroundredmetal detectable
zusas70md119siliconeinch1193/32"15/16"1-1/8"70aroundredmetal detectable
zusas70md127siliconeinch1273/32"1-7/16"1-5/8"70aroundredmetal detectable
zusas70md131siliconeinch1313/32"1-11/16"1-7/8"70aroundredmetal detectable
zusas70md132siliconeinch1323/32"1-3/4"1-15/16"70aroundredmetal detectable
zusas70md133siliconeinch1333/32"1-13/16"2"70aroundredmetal detectable
zusas70md139siliconeinch1393/32"2-3/16"2-3/8"70aroundredmetal detectable
zusas70md144siliconeinch1443/32"2-1/2"2-11/16"70aroundredmetal detectable
zusas70md154siliconeinch1543/32"3-3/4"3-15/16"70aroundredmetal detectable
zusas70md157siliconeinch1573/32"4-1/2"4-11/16"70aroundredmetal detectable
zusas70md204siliconeinch2041/8"3/8"5/8"70aroundredmetal detectable
zusas70md205siliconeinch2051/8"7/16"11/16"70aroundredmetal detectable
zusas70md206siliconeinch2061/8"1/2"3/4"70aroundredmetal detectable
zusas70md208siliconeinch2081/8"5/8"7/8"70aroundredmetal detectable
zusas70md210siliconeinch2101/8"3/4"1"70aroundredmetal detectable
zusas70md211siliconeinch2111/8"13/16"1-1/16"70aroundredmetal detectable
zusas70md212siliconeinch2121/8"7/8"1-1/8"70aroundredmetal detectable
zusas70md214siliconeinch2141/8"1"1-1/4"70aroundredmetal detectable
zusas70md215siliconeinch2151/8"1-1/16"1-5/16"70aroundredmetal detectable
zusas70md216siliconeinch2161/8"1-1/8"1-3/8"70aroundredmetal detectable
zusas70md218siliconeinch2181/8"1-1/4"1-1/2"70aroundredmetal detectable
zusas70md222siliconeinch2221/8"1-1/2"1-3/4"70aroundredmetal detectable
zusas70md223siliconeinch2231/8"1-5/8"1-7/8"70aroundredmetal detectable
zusas70md224siliconeinch2241/8"1-3/4"2"70aroundredmetal detectable
zusas70md226siliconeinch2261/8"2"2-1/4"70aroundredmetal detectable
zusas70md228siliconeinch2281/8"2-1/4"2-1/2"70aroundredmetal detectable
zusas70md229siliconeinch2291/8"2-3/8"2-5/8"70aroundredmetal detectable
zusas70md230siliconeinch2301/8"2-1/2"2-3/4"70aroundredmetal detectable
zusas70md232siliconeinch2321/8"2-3/4"3"70aroundredmetal detectable
zusas70md234siliconeinch2341/8"3"3-1/4"70aroundredmetal detectable
zusas70md235siliconeinch2351/8"3-1/8"3-3/8"70aroundredmetal detectable
zusas70md253siliconeinch2531/8"5-3/8"5-5/8"70aroundredmetal detectable
zusas70md257siliconeinch2571/8"5-7/8"6-1/8"70aroundredmetal detectable
zusas70md259siliconeinch2591/8"6-1/4"6-1/2"70aroundredmetal detectable
zusas70md261siliconeinch2611/8"6-3/4"7"70aroundredmetal detectable
zusas70md267siliconeinch2671/8"8-1/4"8-1/2"70aroundredmetal detectable
zusas70md268siliconeinch2681/8"8-1/2"8-3/4"70aroundredmetal detectable
zusas70md270siliconeinch2701/8"9"9-1/4"70aroundredmetal detectable
Part Number
ZUSAS70MD259
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

13 Days

6-1/2"6-1/4"2590.139"1/8"6.234"6-1/4"6.512"6-1/2"

Loading...

  1. 1

Basic Information

Material Silicon Rubber Environment, Applications Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Silicone
Durometer 70A Hardness Standard Cross Section Shape Round
Color Red Grade Metal Detectable Specs Met FDA
Temperature Range -80° to 450° F

Please check the type/dimensions/specifications of the part ZUSAS70MD259 in the High Temperature Metal Detectable FDA Silicone O-Rings series.

Products like this...

Part Number
ZUSAS70MD006
ZUSAS70MD007
ZUSAS70MD008
ZUSAS70MD261
ZUSAS70MD267
ZUSAS70MD268
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

10 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

10 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"
1 Piece(s)

51 Days

7"6-3/4"2610.139"1/8"6.734"6-3/4"7.012"7"
1 Piece(s)

13 Days

8-1/2"8-1/4"2670.139"1/8"8.234"8-1/4"8.512"8-1/2"
1 Piece(s)

13 Days

8-3/4"8-1/2"2680.139"1/8"8.484"8-1/2"8.762"8-3/4"

Additional Products in this Category

Tech Support