(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
EPDM is a strong material with a broad temperature range. It has excellent resistance to water, steam, and many chemicals.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusae70001 | epdm | inch | 001 | 1/32" | 1/32" | 3/32" | 70a | round | black | standard |
zusae70002 | epdm | inch | 002 | 3/64" | 3/64" | 9/64" | 70a | round | black | standard |
zusae70003 | epdm | inch | 003 | 1/16" | 1/16" | 3/16" | 70a | round | black | standard |
zusae70004 | epdm | inch | 004 | 1/16" | 5/64" | 13/64" | 70a | round | black | standard |
zusae70005 | epdm | inch | 005 | 1/16" | 3/32" | 7/32" | 70a | round | black | standard |
zusae70006 | epdm | inch | 006 | 1/16" | 1/8" | 1/4" | 70a | round | black | standard |
zusae70007 | epdm | inch | 007 | 1/16" | 5/32" | 9/32" | 70a | round | black | standard |
zusae70008 | epdm | inch | 008 | 1/16" | 3/16" | 5/16" | 70a | round | black | standard |
zusae70009 | epdm | inch | 009 | 1/16" | 7/32" | 11/32" | 70a | round | black | standard |
zusae70010 | epdm | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | round | black | standard |
zusae70011 | epdm | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | round | black | standard |
zusae70012 | epdm | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | round | black | standard |
zusae70013 | epdm | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | round | black | standard |
zusae70014 | epdm | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | round | black | standard |
zusae70015 | epdm | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | round | black | standard |
zusae70016 | epdm | inch | 016 | 1/16" | 5/8" | 3/4" | 70a | round | black | standard |
zusae70017 | epdm | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | round | black | standard |
zusae70018 | epdm | inch | 018 | 1/16" | 3/4" | 7/8" | 70a | round | black | standard |
zusae70019 | epdm | inch | 019 | 1/16" | 13/16" | 15/16" | 70a | round | black | standard |
zusae70020 | epdm | inch | 020 | 1/16" | 7/8" | 1" | 70a | round | black | standard |
zusae70021 | epdm | inch | 021 | 1/16" | 15/16" | 1-1/16" | 70a | round | black | standard |
zusae70022 | epdm | inch | 022 | 1/16" | 1" | 1-1/8" | 70a | round | black | standard |
zusae70023 | epdm | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 70a | round | black | standard |
zusae70024 | epdm | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 70a | round | black | standard |
zusae70025 | epdm | inch | 025 | 1/16" | 1-3/16" | 1-5/16" | 70a | round | black | standard |
zusae70026 | epdm | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 70a | round | black | standard |
zusae70027 | epdm | inch | 027 | 1/16" | 1-5/16" | 1-7/16" | 70a | round | black | standard |
zusae70028 | epdm | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 70a | round | black | standard |
zusae70029 | epdm | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 70a | round | black | standard |
zusae70030 | epdm | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 70a | round | black | standard |
zusae70031 | epdm | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 70a | round | black | standard |
zusae70032 | epdm | inch | 032 | 1/16" | 1-7/8" | 2" | 70a | round | black | standard |
zusae70033 | epdm | inch | 033 | 1/16" | 2" | 2-1/8" | 70a | round | black | standard |
zusae70034 | epdm | inch | 034 | 1/16" | 2-1/8" | 2-1/4" | 70a | round | black | standard |
zusae70035 | epdm | inch | 035 | 1/16" | 2-1/4" | 2-3/8" | 70a | round | black | standard |
zusae70036 | epdm | inch | 036 | 1/16" | 2-3/8" | 2-1/2" | 70a | round | black | standard |
zusae70037 | epdm | inch | 037 | 1/16" | 2-1/2" | 2-5/8" | 70a | round | black | standard |
zusae70038 | epdm | inch | 038 | 1/16" | 2-5/8" | 2-3/4" | 70a | round | black | standard |
zusae70039 | epdm | inch | 039 | 1/16" | 2-3/4" | 2-7/8" | 70a | round | black | standard |
zusae70040 | epdm | inch | 040 | 1/16" | 2-7/8" | 3" | 70a | round | black | standard |
zusae70041 | epdm | inch | 041 | 1/16" | 3" | 3-1/8" | 70a | round | black | standard |
zusae70042 | epdm | inch | 042 | 1/16" | 3-1/4" | 3-3/8" | 70a | round | black | standard |
zusae70043 | epdm | inch | 043 | 1/16" | 3-1/2" | 3-5/8" | 70a | round | black | standard |
zusae70044 | epdm | inch | 044 | 1/16" | 3-3/4" | 3-7/8" | 70a | round | black | standard |
zusae70045 | epdm | inch | 045 | 1/16" | 4" | 4-1/8" | 70a | round | black | standard |
zusae70102 | epdm | inch | 102 | 3/32" | 1/16" | 1/4" | 70a | round | black | standard |
zusae70103 | epdm | inch | 103 | 3/32" | 3/32" | 9/32" | 70a | round | black | standard |
zusae70104 | epdm | inch | 104 | 3/32" | 1/8" | 5/16" | 70a | round | black | standard |
zusae70105 | epdm | inch | 105 | 3/32" | 5/32" | 11/32" | 70a | round | black | standard |
zusae70106 | epdm | inch | 106 | 3/32" | 3/16" | 3/8" | 70a | round | black | standard |
zusae70107 | epdm | inch | 107 | 3/32" | 7/32" | 13/32" | 70a | round | black | standard |
zusae70108 | epdm | inch | 108 | 3/32" | 1/4" | 7/16" | 70a | round | black | standard |
zusae70109 | epdm | inch | 109 | 3/32" | 5/16" | 1/2" | 70a | round | black | standard |
zusae70110 | epdm | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | round | black | standard |
zusae70111 | epdm | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | round | black | standard |
zusae70112 | epdm | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | round | black | standard |
zusae70113 | epdm | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | round | black | standard |
zusae70114 | epdm | inch | 114 | 3/32" | 5/8" | 13/16" | 70a | round | black | standard |
zusae70115 | epdm | inch | 115 | 3/32" | 11/16" | 7/8" | 70a | round | black | standard |
zusae70116 | epdm | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | round | black | standard |
zusae70117 | epdm | inch | 117 | 3/32" | 13/16" | 1" | 70a | round | black | standard |
zusae70118 | epdm | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | round | black | standard |
zusae70119 | epdm | inch | 119 | 3/32" | 15/16" | 1-1/8" | 70a | round | black | standard |
zusae70120 | epdm | inch | 120 | 3/32" | 1" | 1-3/16" | 70a | round | black | standard |
zusae70121 | epdm | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 70a | round | black | standard |
zusae70122 | epdm | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 70a | round | black | standard |
zusae70123 | epdm | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 70a | round | black | standard |
zusae70124 | epdm | inch | 124 | 3/32" | 1-1/4" | 1-7/16" | 70a | round | black | standard |
zusae70125 | epdm | inch | 125 | 3/32" | 1-5/16" | 1-1/2" | 70a | round | black | standard |
zusae70126 | epdm | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 70a | round | black | standard |
zusae70127 | epdm | inch | 127 | 3/32" | 1-7/16" | 1-5/8" | 70a | round | black | standard |
zusae70128 | epdm | inch | 128 | 3/32" | 1-1/2" | 1-11/16" | 70a | round | black | standard |
zusae70129 | epdm | inch | 129 | 3/32" | 1-9/16" | 1-3/4" | 70a | round | black | standard |
zusae70130 | epdm | inch | 130 | 3/32" | 1-5/8" | 1-13/16" | 70a | round | black | standard |
zusae70131 | epdm | inch | 131 | 3/32" | 1-11/16" | 1-7/8" | 70a | round | black | standard |
zusae70132 | epdm | inch | 132 | 3/32" | 1-3/4" | 1-15/16" | 70a | round | black | standard |
zusae70133 | epdm | inch | 133 | 3/32" | 1-13/16" | 2" | 70a | round | black | standard |
zusae70134 | epdm | inch | 134 | 3/32" | 1-7/8" | 2-1/16" | 70a | round | black | standard |
zusae70135 | epdm | inch | 135 | 3/32" | 1-15/16" | 2-1/8" | 70a | round | black | standard |
zusae70136 | epdm | inch | 136 | 3/32" | 2" | 2-3/16" | 70a | round | black | standard |
zusae70137 | epdm | inch | 137 | 3/32" | 2-1/16" | 2-1/4" | 70a | round | black | standard |
zusae70138 | epdm | inch | 138 | 3/32" | 2-1/8" | 2-5/16" | 70a | round | black | standard |
zusae70139 | epdm | inch | 139 | 3/32" | 2-3/16" | 2-3/8" | 70a | round | black | standard |
zusae70140 | epdm | inch | 140 | 3/32" | 2-1/4" | 2-7/16" | 70a | round | black | standard |
zusae70141 | epdm | inch | 141 | 3/32" | 2-5/16" | 2-1/2" | 70a | round | black | standard |
zusae70142 | epdm | inch | 142 | 3/32" | 2-3/8" | 2-9/16" | 70a | round | black | standard |
zusae70143 | epdm | inch | 143 | 3/32" | 2-7/16" | 2-5/8" | 70a | round | black | standard |
zusae70144 | epdm | inch | 144 | 3/32" | 2-1/2" | 2-11/16" | 70a | round | black | standard |
zusae70145 | epdm | inch | 145 | 3/32" | 2-9/16" | 2-3/4" | 70a | round | black | standard |
zusae70146 | epdm | inch | 146 | 3/32" | 2-5/8" | 2-13/16" | 70a | round | black | standard |
zusae70147 | epdm | inch | 147 | 3/32" | 2-11/16" | 2-7/8" | 70a | round | black | standard |
zusae70148 | epdm | inch | 148 | 3/32" | 2-3/4" | 2-15/16" | 70a | round | black | standard |
zusae70149 | epdm | inch | 149 | 3/32" | 2-13/16" | 3" | 70a | round | black | standard |
zusae70150 | epdm | inch | 150 | 3/32" | 2-7/8" | 3-1/16" | 70a | round | black | standard |
zusae70151 | epdm | inch | 151 | 3/32" | 3" | 3-3/16" | 70a | round | black | standard |
zusae70152 | epdm | inch | 152 | 3/32" | 3-1/4" | 3-7/16" | 70a | round | black | standard |
zusae70153 | epdm | inch | 153 | 3/32" | 3-1/2" | 3-11/16" | 70a | round | black | standard |
zusae70154 | epdm | inch | 154 | 3/32" | 3-3/4" | 3-15/16" | 70a | round | black | standard |
zusae70155 | epdm | inch | 155 | 3/32" | 4" | 4-3/16" | 70a | round | black | standard |
zusae70156 | epdm | inch | 156 | 3/32" | 4-1/4" | 4-7/16" | 70a | round | black | standard |
zusae70157 | epdm | inch | 157 | 3/32" | 4-1/2" | 4-11/16" | 70a | round | black | standard |
zusae70158 | epdm | inch | 158 | 3/32" | 4-3/4" | 4-15/16" | 70a | round | black | standard |
zusae70159 | epdm | inch | 159 | 3/32" | 5" | 5-3/16" | 70a | round | black | standard |
zusae70160 | epdm | inch | 160 | 3/32" | 5-1/4" | 5-7/16" | 70a | round | black | standard |
zusae70161 | epdm | inch | 161 | 3/32" | 5-1/2" | 5-11/16" | 70a | round | black | standard |
zusae70162 | epdm | inch | 162 | 3/32" | 5-3/4" | 5-15/16" | 70a | round | black | standard |
zusae70163 | epdm | inch | 163 | 3/32" | 6" | 6-3/16" | 70a | round | black | standard |
zusae70164 | epdm | inch | 164 | 3/32" | 6-1/4" | 6-7/16" | 70a | round | black | standard |
zusae70165 | epdm | inch | 165 | 3/32" | 6-1/2" | 6-11/16" | 70a | round | black | standard |
zusae70166 | epdm | inch | 166 | 3/32" | 6-3/4" | 6-15/16" | 70a | round | black | standard |
zusae70167 | epdm | inch | 167 | 3/32" | 7" | 7-3/16" | 70a | round | black | standard |
zusae70201 | epdm | inch | 201 | 1/8" | 3/16" | 7/16" | 70a | round | black | standard |
zusae70202 | epdm | inch | 202 | 1/8" | 1/4" | 1/2" | 70a | round | black | standard |
zusae70203 | epdm | inch | 203 | 1/8" | 5/16" | 9/16" | 70a | round | black | standard |
zusae70204 | epdm | inch | 204 | 1/8" | 3/8" | 5/8" | 70a | round | black | standard |
zusae70205 | epdm | inch | 205 | 1/8" | 7/16" | 11/16" | 70a | round | black | standard |
zusae70206 | epdm | inch | 206 | 1/8" | 1/2" | 3/4" | 70a | round | black | standard |
zusae70207 | epdm | inch | 207 | 1/8" | 9/16" | 13/16" | 70a | round | black | standard |
zusae70208 | epdm | inch | 208 | 1/8" | 5/8" | 7/8" | 70a | round | black | standard |
zusae70209 | epdm | inch | 209 | 1/8" | 11/16" | 15/16" | 70a | round | black | standard |
zusae70210 | epdm | inch | 210 | 1/8" | 3/4" | 1" | 70a | round | black | standard |
zusae70211 | epdm | inch | 211 | 1/8" | 13/16" | 1-1/16" | 70a | round | black | standard |
zusae70212 | epdm | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | round | black | standard |
zusae70213 | epdm | inch | 213 | 1/8" | 15/16" | 1-3/16" | 70a | round | black | standard |
zusae70214 | epdm | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | round | black | standard |
zusae70215 | epdm | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 70a | round | black | standard |
zusae70216 | epdm | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 70a | round | black | standard |
zusae70217 | epdm | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 70a | round | black | standard |
zusae70218 | epdm | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 70a | round | black | standard |
zusae70219 | epdm | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 70a | round | black | standard |
zusae70220 | epdm | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 70a | round | black | standard |
zusae70221 | epdm | inch | 221 | 1/8" | 1-7/16" | 1-11/16" | 70a | round | black | standard |
zusae70222 | epdm | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 70a | round | black | standard |
zusae70223 | epdm | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 70a | round | black | standard |
zusae70224 | epdm | inch | 224 | 1/8" | 1-3/4" | 2" | 70a | round | black | standard |
zusae70225 | epdm | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 70a | round | black | standard |
zusae70226 | epdm | inch | 226 | 1/8" | 2" | 2-1/4" | 70a | round | black | standard |
zusae70227 | epdm | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 70a | round | black | standard |
zusae70228 | epdm | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 70a | round | black | standard |
zusae70229 | epdm | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 70a | round | black | standard |
zusae70230 | epdm | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 70a | round | black | standard |
zusae70231 | epdm | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 70a | round | black | standard |
zusae70232 | epdm | inch | 232 | 1/8" | 2-3/4" | 3" | 70a | round | black | standard |
zusae70233 | epdm | inch | 233 | 1/8" | 2-7/8" | 3-1/8" | 70a | round | black | standard |
zusae70234 | epdm | inch | 234 | 1/8" | 3" | 3-1/4" | 70a | round | black | standard |
zusae70235 | epdm | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 70a | round | black | standard |
zusae70236 | epdm | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 70a | round | black | standard |
zusae70237 | epdm | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 70a | round | black | standard |
zusae70238 | epdm | inch | 238 | 1/8" | 3-1/2" | 3-3/4" | 70a | round | black | standard |
zusae70239 | epdm | inch | 239 | 1/8" | 3-5/8" | 3-7/8" | 70a | round | black | standard |
zusae70261 | epdm | inch | 261 | 1/8" | 6-3/4" | 7" | 70a | round | black | standard |
zusae70262 | epdm | inch | 262 | 1/8" | 7" | 7-1/4" | 70a | round | black | standard |
zusae70263 | epdm | inch | 263 | 1/8" | 7-1/4" | 7-1/2" | 70a | round | black | standard |
zusae70264 | epdm | inch | 264 | 1/8" | 7-1/2" | 7-3/4" | 70a | round | black | standard |
zusae70265 | epdm | inch | 265 | 1/8" | 7-3/4" | 8" | 70a | round | black | standard |
zusae70266 | epdm | inch | 266 | 1/8" | 8" | 8-1/4" | 70a | round | black | standard |
zusae70267 | epdm | inch | 267 | 1/8" | 8-1/4" | 8-1/2" | 70a | round | black | standard |
zusae70309 | epdm | inch | 309 | 3/16" | 7/16" | 13/16" | 70a | round | black | standard |
zusae70310 | epdm | inch | 310 | 3/16" | 1/2" | 7/8" | 70a | round | black | standard |
zusae70311 | epdm | inch | 311 | 3/16" | 9/16" | 15/16" | 70a | round | black | standard |
zusae70312 | epdm | inch | 312 | 3/16" | 5/8" | 1" | 70a | round | black | standard |
zusae70313 | epdm | inch | 313 | 3/16" | 11/16" | 1-1/16" | 70a | round | black | standard |
zusae70314 | epdm | inch | 314 | 3/16" | 3/4" | 1-1/8" | 70a | round | black | standard |
zusae70315 | epdm | inch | 315 | 3/16" | 13/16" | 1-3/16" | 70a | round | black | standard |
zusae70316 | epdm | inch | 316 | 3/16" | 7/8" | 1-1/4" | 70a | round | black | standard |
zusae70317 | epdm | inch | 317 | 3/16" | 15/16" | 1-5/16" | 70a | round | black | standard |
zusae70318 | epdm | inch | 318 | 3/16" | 1" | 1-3/8" | 70a | round | black | standard |
zusae70319 | epdm | inch | 319 | 3/16" | 1-1/16" | 1-7/16" | 70a | round | black | standard |
zusae70320 | epdm | inch | 320 | 3/16" | 1-1/8" | 1-1/2" | 70a | round | black | standard |
zusae70321 | epdm | inch | 321 | 3/16" | 1-3/16" | 1-9/16" | 70a | round | black | standard |
zusae70322 | epdm | inch | 322 | 3/16" | 1-1/4" | 1-5/8" | 70a | round | black | standard |
zusae70323 | epdm | inch | 323 | 3/16" | 1-5/16" | 1-11/16" | 70a | round | black | standard |
zusae70324 | epdm | inch | 324 | 3/16" | 1-3/8" | 1-3/4" | 70a | round | black | standard |
zusae70325 | epdm | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 70a | round | black | standard |
zusae70326 | epdm | inch | 326 | 3/16" | 1-5/8" | 2" | 70a | round | black | standard |
zusae70327 | epdm | inch | 327 | 3/16" | 1-3/4" | 2-1/8" | 70a | round | black | standard |
zusae70328 | epdm | inch | 328 | 3/16" | 1-7/8" | 2-1/4" | 70a | round | black | standard |
zusae70340 | epdm | inch | 340 | 3/16" | 3-3/8" | 3-3/4" | 70a | round | black | standard |
zusae70341 | epdm | inch | 341 | 3/16" | 3-1/2" | 3-7/8" | 70a | round | black | standard |
zusae70342 | epdm | inch | 342 | 3/16" | 3-5/8" | 4" | 70a | round | black | standard |
zusae70344 | epdm | inch | 344 | 3/16" | 3-7/8" | 4-1/4" | 70a | round | black | standard |
zusae70346 | epdm | inch | 346 | 3/16" | 4-1/8" | 4-1/2" | 70a | round | black | standard |
zusae70385 | epdm | inch | 385 | 3/16" | 16" | 16-3/8" | 70a | round | black | standard |
zusae1.5x10 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x11 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x12 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x13 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x14 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x15 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x16 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x18 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x20 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x24 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x3 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x30 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x4.5 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x5 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x6 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x7 | epdm | metric | 70a | round | black | standard | ||||
zusae1.5x9 | epdm | metric | 70a | round | black | standard | ||||
zusae1x10 | epdm | metric | 70a | round | black | standard | ||||
zusae1x10.5 | epdm | metric | 70a | round | black | standard | ||||
zusae1x15 | epdm | metric | 70a | round | black | standard | ||||
zusae1x2 | epdm | metric | 70a | round | black | standard | ||||
zusae1x20 | epdm | metric | 70a | round | black | standard | ||||
zusae1x3 | epdm | metric | 70a | round | black | standard | ||||
zusae1x3.5 | epdm | metric | 70a | round | black | standard | ||||
zusae1x4 | epdm | metric | 70a | round | black | standard | ||||
zusae1x5 | epdm | metric | 70a | round | black | standard | ||||
zusae1x6 | epdm | metric | 70a | round | black | standard | ||||
zusae1x7 | epdm | metric | 70a | round | black | standard | ||||
zusae1x8 | epdm | metric | 70a | round | black | standard | ||||
zusae1x9 | epdm | metric | 70a | round | black | standard | ||||
zusae2.5x10 | epdm | metric | 70a | round | black | standard | ||||
zusae2.5x12 | epdm | metric | 70a | round | black | standard | ||||
zusae2.5x14 | epdm | metric | 70a | round | black | standard | ||||
zusae2.5x16 | epdm | metric | 70a | round | black | standard | ||||
zusae2.5x20 | epdm | metric | 70a | round | black | standard | ||||
zusae2.5x22 | epdm | metric | 70a | round | black | standard | ||||
zusae2.5x30 | epdm | metric | 70a | round | black | standard | ||||
zusae2.5x8 | epdm | metric | 70a | round | black | standard | ||||
zusae2.5x9 | epdm | metric | 70a | round | black | standard | ||||
zusae2x10 | epdm | metric | 70a | round | black | standard | ||||
zusae2x11 | epdm | metric | 70a | round | black | standard | ||||
zusae2x12 | epdm | metric | 70a | round | black | standard | ||||
zusae2x13 | epdm | metric | 70a | round | black | standard | ||||
zusae2x14 | epdm | metric | 70a | round | black | standard | ||||
zusae2x15 | epdm | metric | 70a | round | black | standard | ||||
zusae2x16 | epdm | metric | 70a | round | black | standard | ||||
zusae2x17 | epdm | metric | 70a | round | black | standard | ||||
zusae2x18 | epdm | metric | 70a | round | black | standard | ||||
zusae2x20 | epdm | metric | 70a | round | black | standard | ||||
zusae2x22 | epdm | metric | 70a | round | black | standard | ||||
zusae2x30 | epdm | metric | 70a | round | black | standard | ||||
zusae2x4 | epdm | metric | 70a | round | black | standard | ||||
zusae2x5 | epdm | metric | 70a | round | black | standard | ||||
zusae2x6 | epdm | metric | 70a | round | black | standard | ||||
zusae2x7 | epdm | metric | 70a | round | black | standard | ||||
zusae2x8 | epdm | metric | 70a | round | black | standard | ||||
zusae2x9 | epdm | metric | 70a | round | black | standard |
Loading...
Material | Ethylene Propylene Rubber | Environment, Applications | Chemical Resistant / Weather Resistant / Water Resistant | Material | EPDM |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Standard | Temperature Range | -70° to 300° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy