(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weather-Resistant FDA & NSF EPDM O-Rings【10-25 Pieces Per Package】 (Part Numbers)

Weather-Resistant FDA & NSF EPDM O-Rings

These EPDM O-Rings are made of FDA materials and certificated by the NSF for use with drinking water. EPDM is a strong material with a broad temperature range. It has excellent resistance to water, steam, and many chemicals.

Part Number

Configured Part Number is shown.

ZUSAE70FDA020

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusae70fda010epdminch0101/16"1/4"3/8"70aroundblackfood
zusae70fda011epdminch0111/16"5/16"7/16"70aroundblackfood
zusae70fda012epdminch0121/16"3/8"1/2"70aroundblackfood
zusae70fda013epdminch0131/16"7/16"9/16"70aroundblackfood
zusae70fda014epdminch0141/16"1/2"5/8"70aroundblackfood
zusae70fda015epdminch0151/16"9/16"11/16"70aroundblackfood
zusae70fda016epdminch0161/16"5/8"3/4"70aroundblackfood
zusae70fda017epdminch0171/16"11/16"13/16"70aroundblackfood
zusae70fda018epdminch0181/16"3/4"7/8"70aroundblackfood
zusae70fda019epdminch0191/16"13/16"15/16"70aroundblackfood
zusae70fda020epdminch0201/16"7/8"1"70aroundblackfood
zusae70fda021epdminch0211/16"15/16"1-1/16"70aroundblackfood
zusae70fda022epdminch0221/16"1"1-1/8"70aroundblackfood
zusae70fda110epdminch1103/32"3/8"9/16"70aroundblackfood
zusae70fda111epdminch1113/32"7/16"5/8"70aroundblackfood
zusae70fda112epdminch1123/32"1/2"11/16"70aroundblackfood
zusae70fda113epdminch1133/32"9/16"3/4"70aroundblackfood
zusae70fda114epdminch1143/32"5/8"13/16"70aroundblackfood
zusae70fda115epdminch1153/32"11/16"7/8"70aroundblackfood
zusae70fda116epdminch1163/32"3/4"15/16"70aroundblackfood
zusae70fda117epdminch1173/32"13/16"1"70aroundblackfood
zusae70fda118epdminch1183/32"7/8"1-1/16"70aroundblackfood
zusae70fda119epdminch1193/32"15/16"1-1/8"70aroundblackfood
zusae70fda210epdminch2101/8"3/4"1"70aroundblackfood
zusae70fda211epdminch2111/8"13/16"1-1/16"70aroundblackfood
zusae70fda212epdminch2121/8"7/8"1-1/8"70aroundblackfood
zusae70fda213epdminch2131/8"15/16"1-3/16"70aroundblackfood
zusae70fda214epdminch2141/8"1"1-1/4"70aroundblackfood
zusae70fda215epdminch2151/8"1-1/16"1-5/16"70aroundblackfood
zusae70fda216epdminch2161/8"1-1/8"1-3/8"70aroundblackfood
zusae70fda217epdminch2171/8"1-3/16"1-7/16"70aroundblackfood
zusae70fda218epdminch2181/8"1-1/4"1-1/2"70aroundblackfood
zusae70fda219epdminch2191/8"1-5/16"1-9/16"70aroundblackfood
zusae70fda220epdminch2201/8"1-3/8"1-5/8"70aroundblackfood
zusae70fda221epdminch2211/8"1-7/16"1-11/16"70aroundblackfood
Part Number
ZUSAE70FDA020
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

13 Days

1"7/8"0200.070"1/16"0.864"7/8"1.004"1"

Loading...

  1. 1

Basic Information

Material Ethylene Propylene Rubber Environment, Applications Chemical Resistant / Weather Resistant / Water Resistant Material EPDM
Durometer 70A Hardness Standard Cross Section Shape Round
Color Black Grade Food Specs Met FDA, NSF-61
Temperature Range -60° to 250° F

Please check the type/dimensions/specifications of the part ZUSAE70FDA020 in the Weather-Resistant FDA & NSF EPDM O-Rings series.

Products like this...

Part Number
ZUSAE70FDA013
ZUSAE70FDA014
ZUSAE70FDA015
ZUSAE70FDA021
ZUSAE70FDA022
ZUSAE70FDA110
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"

25 Pieces Per Package

1 Pack(s)

13 Days

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"

25 Pieces Per Package

1 Pack(s)

13 Days

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/16"15/16"0210.070"1/16"0.926"15/16"1.066"1-1/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"1"0220.070"1/16"0.989"1"1.129"1-1/8"

25 Pieces Per Package

1 Pack(s)

13 Days

9/16"3/8"1100.103"3/32"0.362"3/8"0.568"9/16"

Additional Products in this Category

Tech Support