(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
FFKM has the best resistance to chemicals and high temperatures amongst all O-Ring materials.
Part Number
Configured Part Number is shown.
ZUSADC75110
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusadc75001 | ffkm | inch | 001 | 1/32" | 1/32" | 3/32" | 75a | round | black | standard |
zusadc75002 | ffkm | inch | 002 | 3/64" | 3/64" | 9/64" | 75a | round | black | standard |
zusadc75003 | ffkm | inch | 003 | 1/16" | 1/16" | 3/16" | 75a | round | black | standard |
zusadc75004 | ffkm | inch | 004 | 1/16" | 5/64" | 13/64" | 75a | round | black | standard |
zusadc75005 | ffkm | inch | 005 | 1/16" | 3/32" | 7/32" | 75a | round | black | standard |
zusadc75006 | ffkm | inch | 006 | 1/16" | 1/8" | 1/4" | 75a | round | black | standard |
zusadc75007 | ffkm | inch | 007 | 1/16" | 5/32" | 9/32" | 75a | round | black | standard |
zusadc75008 | ffkm | inch | 008 | 1/16" | 3/16" | 5/16" | 75a | round | black | standard |
zusadc75009 | ffkm | inch | 009 | 1/16" | 7/32" | 11/32" | 75a | round | black | standard |
zusadc75010 | ffkm | inch | 010 | 1/16" | 1/4" | 3/8" | 75a | round | black | standard |
zusadc75011 | ffkm | inch | 011 | 1/16" | 5/16" | 7/16" | 75a | round | black | standard |
zusadc75012 | ffkm | inch | 012 | 1/16" | 3/8" | 1/2" | 75a | round | black | standard |
zusadc75013 | ffkm | inch | 013 | 1/16" | 7/16" | 9/16" | 75a | round | black | standard |
zusadc75014 | ffkm | inch | 014 | 1/16" | 1/2" | 5/8" | 75a | round | black | standard |
zusadc75015 | ffkm | inch | 015 | 1/16" | 9/16" | 11/16" | 75a | round | black | standard |
zusadc75016 | ffkm | inch | 016 | 1/16" | 5/8" | 3/4" | 75a | round | black | standard |
zusadc75017 | ffkm | inch | 017 | 1/16" | 11/16" | 13/16" | 75a | round | black | standard |
zusadc75018 | ffkm | inch | 018 | 1/16" | 3/4" | 7/8" | 75a | round | black | standard |
zusadc75019 | ffkm | inch | 019 | 1/16" | 13/16" | 15/16" | 75a | round | black | standard |
zusadc75020 | ffkm | inch | 020 | 1/16" | 7/8" | 1" | 75a | round | black | standard |
zusadc75021 | ffkm | inch | 021 | 1/16" | 15/16" | 1-1/16" | 75a | round | black | standard |
zusadc75022 | ffkm | inch | 022 | 1/16" | 1" | 1-1/8" | 75a | round | black | standard |
zusadc75023 | ffkm | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 75a | round | black | standard |
zusadc75024 | ffkm | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 75a | round | black | standard |
zusadc75025 | ffkm | inch | 025 | 1/16" | 1-3/16" | 1-5/16" | 75a | round | black | standard |
zusadc75026 | ffkm | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 75a | round | black | standard |
zusadc75027 | ffkm | inch | 027 | 1/16" | 1-5/16" | 1-7/16" | 75a | round | black | standard |
zusadc75028 | ffkm | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 75a | round | black | standard |
zusadc75029 | ffkm | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 75a | round | black | standard |
zusadc75030 | ffkm | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 75a | round | black | standard |
zusadc75031 | ffkm | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 75a | round | black | standard |
zusadc75032 | ffkm | inch | 032 | 1/16" | 1-7/8" | 2" | 75a | round | black | standard |
zusadc75033 | ffkm | inch | 033 | 1/16" | 2" | 2-1/8" | 75a | round | black | standard |
zusadc75034 | ffkm | inch | 034 | 1/16" | 2-1/8" | 2-1/4" | 75a | round | black | standard |
zusadc75106 | ffkm | inch | 106 | 3/32" | 3/16" | 3/8" | 75a | round | black | standard |
zusadc75108 | ffkm | inch | 108 | 3/32" | 1/4" | 7/16" | 75a | round | black | standard |
zusadc75109 | ffkm | inch | 109 | 3/32" | 5/16" | 1/2" | 75a | round | black | standard |
zusadc75110 | ffkm | inch | 110 | 3/32" | 3/8" | 9/16" | 75a | round | black | standard |
zusadc75111 | ffkm | inch | 111 | 3/32" | 7/16" | 5/8" | 75a | round | black | standard |
zusadc75112 | ffkm | inch | 112 | 3/32" | 1/2" | 11/16" | 75a | round | black | standard |
zusadc75113 | ffkm | inch | 113 | 3/32" | 9/16" | 3/4" | 75a | round | black | standard |
zusadc75114 | ffkm | inch | 114 | 3/32" | 5/8" | 13/16" | 75a | round | black | standard |
zusadc75115 | ffkm | inch | 115 | 3/32" | 11/16" | 7/8" | 75a | round | black | standard |
zusadc75116 | ffkm | inch | 116 | 3/32" | 3/4" | 15/16" | 75a | round | black | standard |
zusadc75117 | ffkm | inch | 117 | 3/32" | 13/16" | 1" | 75a | round | black | standard |
zusadc75118 | ffkm | inch | 118 | 3/32" | 7/8" | 1-1/16" | 75a | round | black | standard |
zusadc75206 | ffkm | inch | 206 | 1/8" | 1/2" | 3/4" | 75a | round | black | standard |
zusadc75208 | ffkm | inch | 208 | 1/8" | 5/8" | 7/8" | 75a | round | black | standard |
zusadc75210 | ffkm | inch | 210 | 1/8" | 3/4" | 1" | 75a | round | black | standard |
zusadc75211 | ffkm | inch | 211 | 1/8" | 13/16" | 1-1/16" | 75a | round | black | standard |
zusadc75212 | ffkm | inch | 212 | 1/8" | 7/8" | 1-1/8" | 75a | round | black | standard |
zusadc75214 | ffkm | inch | 214 | 1/8" | 1" | 1-1/4" | 75a | round | black | standard |
zusadc75216 | ffkm | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 75a | round | black | standard |
zusadc75218 | ffkm | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 75a | round | black | standard |
zusadc75222 | ffkm | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 75a | round | black | standard |
zusadc75224 | ffkm | inch | 224 | 1/8" | 1-3/4" | 2" | 75a | round | black | standard |
zusadc75226 | ffkm | inch | 226 | 1/8" | 2" | 2-1/4" | 75a | round | black | standard |
zusadc75228 | ffkm | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 75a | round | black | standard |
zusadc75232 | ffkm | inch | 232 | 1/8" | 2-3/4" | 3" | 75a | round | black | standard |
Loading...
Material | Perfluoroelastomer | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | FFKM |
---|---|---|---|---|---|
Durometer | 75A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Standard | Temperature Range | 30° to 600° F |
Please check the type/dimensions/specifications of the part ZUSADC75110 in the Extreme Temperature & Chemical Resistant FFKM O-Rings series.
Part Number |
---|
ZUSADC75004 |
ZUSADC75005 |
ZUSADC75006 |
ZUSADC75111 |
ZUSADC75112 |
ZUSADC75113 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy