(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extreme Temperature & Chemical Resistant FFKM Kalrez 7075 O-Rings (Part Numbers)

Extreme Temperature & Chemical Resistant FFKM Kalrez 7075 O-Rings

FFKM has the best resistance to chemicals and high temperatures amongst all O-ring materials. Compared to other types of Kalrez, Kalrez 7075 has enhanced temperature resistance and improved compression set and sealability.

Part Number

Configured Part Number is shown.

020K7075

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
003k7075kalrez 7075inch0031/16"1/16"3/16"75aroundblackstandard
004k7075kalrez 7075inch0041/16"3/64"13/64"75aroundblackstandard
005k7075kalrez 7075inch0051/16"6/64"7/32"75aroundblackstandard
006k7075kalrez 7075inch0061/16"1/8"1/4"75aroundblackstandard
007k7075kalrez 7075inch0071/16"3/32"9/32"75aroundblackstandard
008k7075kalrez 7075inch0081/16"1/16"5/16"75aroundblackstandard
009k7075kalrez 7075inch0091/16"1/16"11/32"75aroundblackstandard
010k7075kalrez 7075inch0101/16"1/4"3/8"75aroundblackstandard
011k7075kalrez 7075inch0111/16"5/16"7/16"75aroundblackstandard
012k7075kalrez 7075inch0121/16"3/8"1/2"75aroundblackstandard
013k7075kalrez 7075inch0131/16"1/16"9/16"75aroundblackstandard
014k7075kalrez 7075inch0141/16"1/2"5/8"75aroundblackstandard
015k7075kalrez 7075inch0151/16"9/16"11/16"75aroundblackstandard
016k7075kalrez 7075inch0161/16"3/8"3/4"75aroundblackstandard
017k7075kalrez 7075inch0171/16"11/16"13/16"75aroundblackstandard
018k7075kalrez 7075inch0181/16"3/4"7/8"75aroundblackstandard
019k7075kalrez 7075inch0191/16"13/16"15/16"75aroundblackstandard
020k7075kalrez 7075inch0201/16"3/8"1"75aroundblackstandard
021k7075kalrez 7075inch0211/16"15/16"1-1/16"75aroundblackstandard
022k7075kalrez 7075inch0221/16"1"1-1/8"75aroundblackstandard
024k7075kalrez 7075inch0241/16"1-1/8"1-1/4"75aroundblackstandard
026k7075kalrez 7075inch0261/16"1-1/4"1-3/8"75aroundblackstandard
028k7075kalrez 7075inch0281/16"1-3/8"1-1/2"75aroundblackstandard
029k7075kalrez 7075inch0291/16"1-1/2"1-5/8"75aroundblackstandard
030k7075kalrez 7075inch0301/16"1-5/8"1-3/4"75aroundblackstandard
031k7075kalrez 7075inch0311/16"1-3/4"1-7/8"75aroundblackstandard
108k7075kalrez 7075inch1083/32"1/4"7/16"75aroundblackstandard
109k7075kalrez 7075inch1093/32"3/16"1/2"75aroundblackstandard
110k7075kalrez 7075inch1103/32"3/8"9/16"75aroundblackstandard
111k7075kalrez 7075inch1113/32"7/16"5/8"75aroundblackstandard
112k7075kalrez 7075inch1123/32"1/2"11/16"75aroundblackstandard
113k7075kalrez 7075inch1133/32"9/16"3/4"75aroundblackstandard
114k7075kalrez 7075inch1143/32"3/8"13/16"75aroundblackstandard
115k7075kalrez 7075inch1153/32"9/16"7/8"75aroundblackstandard
116k7075kalrez 7075inch1163/32"3/4"15/16"75aroundblackstandard
117k7075kalrez 7075inch1173/32"13/16"1"75aroundblackstandard
118k7075kalrez 7075inch1183/32"7/8"1-1/16"75aroundblackstandard
206k7075kalrez 7075inch2061/8"1/2"3/4"75aroundblackstandard
208k7075kalrez 7075inch2081/8"5/8"7/8"75aroundblackstandard
210k7075kalrez 7075inch2101/8"3/4"1"75aroundblackstandard
211k7075kalrez 7075inch2111/8"13/16"1-1/16"75aroundblackstandard
212k7075kalrez 7075inch2121/8"7/8"1-1/8"75aroundblackstandard
214k7075kalrez 7075inch2141/8"1"1-1/4"75aroundblackstandard
216k7075kalrez 7075inch2161/8"1-1/8"1-3/8"75aroundblackstandard
218k7075kalrez 7075inch2181/8"1-1/4"1-1/2"75aroundblackstandard
           
Part Number
020K7075
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

13 Days

1"3/8"0200.070"1/16"0.864"3/8"1.004"1"

Loading...

  1. 1

Basic Information

Material Perfluoroelastomer Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Kalrez 7075
Durometer 75A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range 30° to 625° F

Please check the type/dimensions/specifications of the part 020K7075 in the Extreme Temperature & Chemical Resistant FFKM Kalrez 7075 O-Rings series.

Products like this...

Part Number
006K7075
007K7075
008K7075
021K7075
022K7075
024K7075
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

Quote

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"
1 Piece(s)

13 Days

9/32"3/32"0070.070"1/16"0.145"3/32"0.285"9/32"
1 Piece(s)

Quote

5/16"1/16"0080.070"1/16"0.176"1/16"0.316"5/16"
1 Piece(s)

13 Days

1-1/16"15/16"0210.070"1/16"0.926"15/16"1.066"1-1/16"
1 Piece(s)

Quote

1-1/8"1"0220.070"1/16"0.989"1"1.129"1-1/8"
1 Piece(s)

81 Days

1-1/4"1-1/8"0240.070"1/16"1.114"1-1/8"1.254"1-1/4"

Additional Products in this Category

Tech Support