(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
FFKM has the best resistance to chemicals and high temperatures amongst all O-ring materials. Compared to other types of Kalrez, Kalrez 7075 has enhanced temperature resistance and improved compression set and sealability.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
003k7075 | kalrez 7075 | inch | 003 | 1/16" | 1/16" | 3/16" | 75a | round | black | standard |
004k7075 | kalrez 7075 | inch | 004 | 1/16" | 3/64" | 13/64" | 75a | round | black | standard |
005k7075 | kalrez 7075 | inch | 005 | 1/16" | 6/64" | 7/32" | 75a | round | black | standard |
006k7075 | kalrez 7075 | inch | 006 | 1/16" | 1/8" | 1/4" | 75a | round | black | standard |
007k7075 | kalrez 7075 | inch | 007 | 1/16" | 3/32" | 9/32" | 75a | round | black | standard |
008k7075 | kalrez 7075 | inch | 008 | 1/16" | 1/16" | 5/16" | 75a | round | black | standard |
009k7075 | kalrez 7075 | inch | 009 | 1/16" | 1/16" | 11/32" | 75a | round | black | standard |
010k7075 | kalrez 7075 | inch | 010 | 1/16" | 1/4" | 3/8" | 75a | round | black | standard |
011k7075 | kalrez 7075 | inch | 011 | 1/16" | 5/16" | 7/16" | 75a | round | black | standard |
012k7075 | kalrez 7075 | inch | 012 | 1/16" | 3/8" | 1/2" | 75a | round | black | standard |
013k7075 | kalrez 7075 | inch | 013 | 1/16" | 1/16" | 9/16" | 75a | round | black | standard |
014k7075 | kalrez 7075 | inch | 014 | 1/16" | 1/2" | 5/8" | 75a | round | black | standard |
015k7075 | kalrez 7075 | inch | 015 | 1/16" | 9/16" | 11/16" | 75a | round | black | standard |
016k7075 | kalrez 7075 | inch | 016 | 1/16" | 3/8" | 3/4" | 75a | round | black | standard |
017k7075 | kalrez 7075 | inch | 017 | 1/16" | 11/16" | 13/16" | 75a | round | black | standard |
018k7075 | kalrez 7075 | inch | 018 | 1/16" | 3/4" | 7/8" | 75a | round | black | standard |
019k7075 | kalrez 7075 | inch | 019 | 1/16" | 13/16" | 15/16" | 75a | round | black | standard |
020k7075 | kalrez 7075 | inch | 020 | 1/16" | 3/8" | 1" | 75a | round | black | standard |
021k7075 | kalrez 7075 | inch | 021 | 1/16" | 15/16" | 1-1/16" | 75a | round | black | standard |
022k7075 | kalrez 7075 | inch | 022 | 1/16" | 1" | 1-1/8" | 75a | round | black | standard |
024k7075 | kalrez 7075 | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 75a | round | black | standard |
026k7075 | kalrez 7075 | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 75a | round | black | standard |
028k7075 | kalrez 7075 | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 75a | round | black | standard |
029k7075 | kalrez 7075 | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 75a | round | black | standard |
030k7075 | kalrez 7075 | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 75a | round | black | standard |
031k7075 | kalrez 7075 | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 75a | round | black | standard |
108k7075 | kalrez 7075 | inch | 108 | 3/32" | 1/4" | 7/16" | 75a | round | black | standard |
109k7075 | kalrez 7075 | inch | 109 | 3/32" | 3/16" | 1/2" | 75a | round | black | standard |
110k7075 | kalrez 7075 | inch | 110 | 3/32" | 3/8" | 9/16" | 75a | round | black | standard |
111k7075 | kalrez 7075 | inch | 111 | 3/32" | 7/16" | 5/8" | 75a | round | black | standard |
112k7075 | kalrez 7075 | inch | 112 | 3/32" | 1/2" | 11/16" | 75a | round | black | standard |
113k7075 | kalrez 7075 | inch | 113 | 3/32" | 9/16" | 3/4" | 75a | round | black | standard |
114k7075 | kalrez 7075 | inch | 114 | 3/32" | 3/8" | 13/16" | 75a | round | black | standard |
115k7075 | kalrez 7075 | inch | 115 | 3/32" | 9/16" | 7/8" | 75a | round | black | standard |
116k7075 | kalrez 7075 | inch | 116 | 3/32" | 3/4" | 15/16" | 75a | round | black | standard |
117k7075 | kalrez 7075 | inch | 117 | 3/32" | 13/16" | 1" | 75a | round | black | standard |
118k7075 | kalrez 7075 | inch | 118 | 3/32" | 7/8" | 1-1/16" | 75a | round | black | standard |
206k7075 | kalrez 7075 | inch | 206 | 1/8" | 1/2" | 3/4" | 75a | round | black | standard |
208k7075 | kalrez 7075 | inch | 208 | 1/8" | 5/8" | 7/8" | 75a | round | black | standard |
210k7075 | kalrez 7075 | inch | 210 | 1/8" | 3/4" | 1" | 75a | round | black | standard |
211k7075 | kalrez 7075 | inch | 211 | 1/8" | 13/16" | 1-1/16" | 75a | round | black | standard |
212k7075 | kalrez 7075 | inch | 212 | 1/8" | 7/8" | 1-1/8" | 75a | round | black | standard |
214k7075 | kalrez 7075 | inch | 214 | 1/8" | 1" | 1-1/4" | 75a | round | black | standard |
216k7075 | kalrez 7075 | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 75a | round | black | standard |
218k7075 | kalrez 7075 | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 75a | round | black | standard |
Loading...
Material | Perfluoroelastomer | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Kalrez 7075 |
---|---|---|---|---|---|
Durometer | 75A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Standard | Temperature Range | 30° to 625° F |
Please check the type/dimensions/specifications of the part 012K7075 in the Extreme Temperature & Chemical Resistant FFKM Kalrez 7075 O-Rings series.
Part Number |
---|
006K7075 |
007K7075 |
008K7075 |
013K7075 |
014K7075 |
015K7075 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy