(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PTFE is a low friction material with an excellent temperature range. It also has excellent resistance to chemicals and steam.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusatfe004 | ptfe | inch | 004 | 1/16" | 5/64" | 13/64" | 55d | round | white | standard |
zusatfe005 | ptfe | inch | 005 | 1/16" | 3/32" | 7/32" | 55d | round | white | standard |
zusatfe006 | ptfe | inch | 006 | 1/16" | 1/8" | 1/4" | 55d | round | white | standard |
zusatfe007 | ptfe | inch | 007 | 1/16" | 5/32" | 9/32" | 55d | round | white | standard |
zusatfe008 | ptfe | inch | 008 | 1/16" | 3/16" | 5/16" | 55d | round | white | standard |
zusatfe009 | ptfe | inch | 009 | 1/16" | 7/32" | 11/32" | 55d | round | white | standard |
zusatfe010 | ptfe | inch | 010 | 1/16" | 1/4" | 3/8" | 55d | round | white | standard |
zusatfe011 | ptfe | inch | 011 | 1/16" | 5/16" | 7/16" | 55d | round | white | standard |
zusatfe012 | ptfe | inch | 012 | 1/16" | 3/8" | 1/2" | 55d | round | white | standard |
zusatfe013 | ptfe | inch | 013 | 1/16" | 7/16" | 9/16" | 55d | round | white | standard |
zusatfe014 | ptfe | inch | 014 | 1/16" | 1/2" | 5/8" | 55d | round | white | standard |
zusatfe015 | ptfe | inch | 015 | 1/16" | 9/16" | 11/16" | 55d | round | white | standard |
zusatfe016 | ptfe | inch | 016 | 1/16" | 5/8" | 3/4" | 55d | round | white | standard |
zusatfe017 | ptfe | inch | 017 | 1/16" | 11/16" | 13/16" | 55d | round | white | standard |
zusatfe018 | ptfe | inch | 018 | 1/16" | 3/4" | 7/8" | 55d | round | white | standard |
zusatfe019 | ptfe | inch | 019 | 1/16" | 13/16" | 15/16" | 55d | round | white | standard |
zusatfe020 | ptfe | inch | 020 | 1/16" | 7/8" | 1" | 55d | round | white | standard |
zusatfe021 | ptfe | inch | 021 | 1/16" | 15/16" | 1-1/16" | 55d | round | white | standard |
zusatfe022 | ptfe | inch | 022 | 1/16" | 1" | 1-1/8" | 55d | round | white | standard |
zusatfe023 | ptfe | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 55d | round | white | standard |
zusatfe024 | ptfe | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 55d | round | white | standard |
zusatfe025 | ptfe | inch | 025 | 1/16" | 1-3/16" | 1-5/16" | 55d | round | white | standard |
zusatfe026 | ptfe | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 55d | round | white | standard |
zusatfe027 | ptfe | inch | 027 | 1/16" | 1-5/16" | 1-7/16" | 55d | round | white | standard |
zusatfe028 | ptfe | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 55d | round | white | standard |
zusatfe029 | ptfe | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 55d | round | white | standard |
zusatfe030 | ptfe | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 55d | round | white | standard |
zusatfe031 | ptfe | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 55d | round | white | standard |
zusatfe032 | ptfe | inch | 032 | 1/16" | 1-7/8" | 2" | 55d | round | white | standard |
zusatfe033 | ptfe | inch | 033 | 1/16" | 2" | 2-1/8" | 55d | round | white | standard |
zusatfe034 | ptfe | inch | 034 | 1/16" | 2-1/8" | 2-1/4" | 55d | round | white | standard |
zusatfe035 | ptfe | inch | 035 | 1/16" | 2-1/4" | 2-3/8" | 55d | round | white | standard |
zusatfe036 | ptfe | inch | 036 | 1/16" | 2-3/8" | 2-1/2" | 55d | round | white | standard |
zusatfe037 | ptfe | inch | 037 | 1/16" | 2-1/2" | 2-5/8" | 55d | round | white | standard |
zusatfe038 | ptfe | inch | 038 | 1/16" | 2-5/8" | 2-3/4" | 55d | round | white | standard |
zusatfe039 | ptfe | inch | 039 | 1/16" | 2-3/4" | 2-7/8" | 55d | round | white | standard |
zusatfe040 | ptfe | inch | 040 | 1/16" | 2-7/8" | 3" | 55d | round | white | standard |
zusatfe041 | ptfe | inch | 041 | 1/16" | 3" | 3-1/8" | 55d | round | white | standard |
zusatfe042 | ptfe | inch | 042 | 1/16" | 3-1/4" | 3-3/8" | 55d | round | white | standard |
zusatfe043 | ptfe | inch | 043 | 1/16" | 3-1/2" | 3-5/8" | 55d | round | white | standard |
zusatfe044 | ptfe | inch | 044 | 1/16" | 3-3/4" | 3-7/8" | 55d | round | white | standard |
zusatfe045 | ptfe | inch | 045 | 1/16" | 4" | 4-1/8" | 55d | round | white | standard |
zusatfe047 | ptfe | inch | 047 | 1/16" | 4-1/2" | 4-5/8" | 55d | round | white | standard |
zusatfe048 | ptfe | inch | 048 | 1/16" | 4-3/4" | 4-7/8" | 55d | round | white | standard |
zusatfe104 | ptfe | inch | 104 | 3/32" | 1/8" | 5/16" | 55d | round | white | standard |
zusatfe105 | ptfe | inch | 105 | 3/32" | 5/32" | 11/32" | 55d | round | white | standard |
zusatfe106 | ptfe | inch | 106 | 3/32" | 3/16" | 3/8" | 55d | round | white | standard |
zusatfe107 | ptfe | inch | 107 | 3/32" | 7/32" | 13/32" | 55d | round | white | standard |
zusatfe108 | ptfe | inch | 108 | 3/32" | 1/4" | 7/16" | 55d | round | white | standard |
zusatfe109 | ptfe | inch | 109 | 3/32" | 5/16" | 1/2" | 55d | round | white | standard |
zusatfe110 | ptfe | inch | 110 | 3/32" | 3/8" | 9/16" | 55d | round | white | standard |
zusatfe111 | ptfe | inch | 111 | 3/32" | 7/16" | 5/8" | 55d | round | white | standard |
zusatfe112 | ptfe | inch | 112 | 3/32" | 1/2" | 11/16" | 55d | round | white | standard |
zusatfe113 | ptfe | inch | 113 | 3/32" | 9/16" | 3/4" | 55d | round | white | standard |
zusatfe114 | ptfe | inch | 114 | 3/32" | 5/8" | 13/16" | 55d | round | white | standard |
zusatfe115 | ptfe | inch | 115 | 3/32" | 11/16" | 7/8" | 55d | round | white | standard |
zusatfe116 | ptfe | inch | 116 | 3/32" | 3/4" | 15/16" | 55d | round | white | standard |
zusatfe117 | ptfe | inch | 117 | 3/32" | 13/16" | 1" | 55d | round | white | standard |
zusatfe118 | ptfe | inch | 118 | 3/32" | 7/8" | 1-1/16" | 55d | round | white | standard |
zusatfe119 | ptfe | inch | 119 | 3/32" | 15/16" | 1-1/8" | 55d | round | white | standard |
zusatfe120 | ptfe | inch | 120 | 3/32" | 1" | 1-3/16" | 55d | round | white | standard |
zusatfe121 | ptfe | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 55d | round | white | standard |
zusatfe122 | ptfe | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 55d | round | white | standard |
zusatfe123 | ptfe | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 55d | round | white | standard |
zusatfe124 | ptfe | inch | 124 | 3/32" | 1-1/4" | 1-7/16" | 55d | round | white | standard |
zusatfe125 | ptfe | inch | 125 | 3/32" | 1-5/16" | 1-1/2" | 55d | round | white | standard |
zusatfe126 | ptfe | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 55d | round | white | standard |
zusatfe127 | ptfe | inch | 127 | 3/32" | 1-7/16" | 1-5/8" | 55d | round | white | standard |
zusatfe128 | ptfe | inch | 128 | 3/32" | 1-1/2" | 1-11/16" | 55d | round | white | standard |
zusatfe129 | ptfe | inch | 129 | 3/32" | 1-9/16" | 1-3/4" | 55d | round | white | standard |
zusatfe130 | ptfe | inch | 130 | 3/32" | 1-5/8" | 1-13/16" | 55d | round | white | standard |
zusatfe131 | ptfe | inch | 131 | 3/32" | 1-11/16" | 1-7/8" | 55d | round | white | standard |
zusatfe132 | ptfe | inch | 132 | 3/32" | 1-3/4" | 1-15/16" | 55d | round | white | standard |
zusatfe133 | ptfe | inch | 133 | 3/32" | 1-13/16" | 2" | 55d | round | white | standard |
zusatfe134 | ptfe | inch | 134 | 3/32" | 1-7/8" | 2-1/16" | 55d | round | white | standard |
zusatfe135 | ptfe | inch | 135 | 3/32" | 1-15/16" | 2-1/8" | 55d | round | white | standard |
zusatfe136 | ptfe | inch | 136 | 3/32" | 2" | 2-3/16" | 55d | round | white | standard |
zusatfe137 | ptfe | inch | 137 | 3/32" | 2-1/16" | 2-1/4" | 55d | round | white | standard |
zusatfe138 | ptfe | inch | 138 | 3/32" | 2-1/8" | 2-5/16" | 55d | round | white | standard |
zusatfe139 | ptfe | inch | 139 | 3/32" | 2-3/16" | 2-3/8" | 55d | round | white | standard |
zusatfe140 | ptfe | inch | 140 | 3/32" | 2-1/4" | 2-7/16" | 55d | round | white | standard |
zusatfe141 | ptfe | inch | 141 | 3/32" | 2-5/16" | 2-1/2" | 55d | round | white | standard |
zusatfe142 | ptfe | inch | 142 | 3/32" | 2-3/8" | 2-9/16" | 55d | round | white | standard |
zusatfe143 | ptfe | inch | 143 | 3/32" | 2-7/16" | 2-5/8" | 55d | round | white | standard |
zusatfe144 | ptfe | inch | 144 | 3/32" | 2-1/2" | 2-11/16" | 55d | round | white | standard |
zusatfe145 | ptfe | inch | 145 | 3/32" | 2-9/16" | 2-3/4" | 55d | round | white | standard |
zusatfe146 | ptfe | inch | 146 | 3/32" | 2-5/8" | 2-13/16" | 55d | round | white | standard |
zusatfe147 | ptfe | inch | 147 | 3/32" | 2-11/16" | 2-7/8" | 55d | round | white | standard |
zusatfe148 | ptfe | inch | 148 | 3/32" | 2-3/4" | 2-15/16" | 55d | round | white | standard |
zusatfe149 | ptfe | inch | 149 | 3/32" | 2-13/16" | 3" | 55d | round | white | standard |
zusatfe150 | ptfe | inch | 150 | 3/32" | 2-7/8" | 3-1/16" | 55d | round | white | standard |
zusatfe151 | ptfe | inch | 151 | 3/32" | 3" | 3-3/16" | 55d | round | white | standard |
zusatfe153 | ptfe | inch | 153 | 3/32" | 3-1/2" | 3-11/16" | 55d | round | white | standard |
zusatfe154 | ptfe | inch | 154 | 3/32" | 3-3/4" | 3-15/16" | 55d | round | white | standard |
zusatfe155 | ptfe | inch | 155 | 3/32" | 4" | 4-3/16" | 55d | round | white | standard |
zusatfe156 | ptfe | inch | 156 | 3/32" | 4-1/4" | 4-7/16" | 55d | round | white | standard |
zusatfe157 | ptfe | inch | 157 | 3/32" | 4-1/2" | 4-11/16" | 55d | round | white | standard |
zusatfe158 | ptfe | inch | 158 | 3/32" | 4-3/4" | 4-15/16" | 55d | round | white | standard |
zusatfe159 | ptfe | inch | 159 | 3/32" | 5" | 5-3/16" | 55d | round | white | standard |
zusatfe161 | ptfe | inch | 161 | 3/32" | 5-1/2" | 5-11/16" | 55d | round | white | standard |
zusatfe163 | ptfe | inch | 163 | 3/32" | 6" | 6-3/16" | 55d | round | white | standard |
zusatfe173 | ptfe | inch | 173 | 3/32" | 8-1/2" | 8-11/16" | 55d | round | white | standard |
zusatfe201 | ptfe | inch | 201 | 1/8" | 3/16" | 7/16" | 55d | round | white | standard |
zusatfe202 | ptfe | inch | 202 | 1/8" | 1/4" | 1/2" | 55d | round | white | standard |
zusatfe203 | ptfe | inch | 203 | 1/8" | 5/16" | 9/16" | 55d | round | white | standard |
zusatfe204 | ptfe | inch | 204 | 1/8" | 3/8" | 5/8" | 55d | round | white | standard |
zusatfe205 | ptfe | inch | 205 | 1/8" | 7/16" | 11/16" | 55d | round | white | standard |
zusatfe206 | ptfe | inch | 206 | 1/8" | 1/2" | 3/4" | 55d | round | white | standard |
zusatfe207 | ptfe | inch | 207 | 1/8" | 9/16" | 13/16" | 55d | round | white | standard |
zusatfe208 | ptfe | inch | 208 | 1/8" | 5/8" | 7/8" | 55d | round | white | standard |
zusatfe209 | ptfe | inch | 209 | 1/8" | 11/16" | 15/16" | 55d | round | white | standard |
zusatfe210 | ptfe | inch | 210 | 1/8" | 3/4" | 1" | 55d | round | white | standard |
zusatfe211 | ptfe | inch | 211 | 1/8" | 13/16" | 1-1/16" | 55d | round | white | standard |
zusatfe212 | ptfe | inch | 212 | 1/8" | 7/8" | 1-1/8" | 55d | round | white | standard |
zusatfe213 | ptfe | inch | 213 | 1/8" | 15/16" | 1-3/16" | 55d | round | white | standard |
zusatfe214 | ptfe | inch | 214 | 1/8" | 1" | 1-1/4" | 55d | round | white | standard |
zusatfe215 | ptfe | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 55d | round | white | standard |
zusatfe216 | ptfe | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 55d | round | white | standard |
zusatfe217 | ptfe | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 55d | round | white | standard |
zusatfe218 | ptfe | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 55d | round | white | standard |
zusatfe219 | ptfe | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 55d | round | white | standard |
zusatfe220 | ptfe | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 55d | round | white | standard |
zusatfe221 | ptfe | inch | 221 | 1/8" | 1-7/16" | 1-11/16" | 55d | round | white | standard |
zusatfe222 | ptfe | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 55d | round | white | standard |
zusatfe223 | ptfe | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 55d | round | white | standard |
zusatfe224 | ptfe | inch | 224 | 1/8" | 1-3/4" | 2" | 55d | round | white | standard |
zusatfe225 | ptfe | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 55d | round | white | standard |
zusatfe226 | ptfe | inch | 226 | 1/8" | 2" | 2-1/4" | 55d | round | white | standard |
zusatfe227 | ptfe | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 55d | round | white | standard |
zusatfe228 | ptfe | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 55d | round | white | standard |
zusatfe229 | ptfe | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 55d | round | white | standard |
zusatfe230 | ptfe | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 55d | round | white | standard |
zusatfe231 | ptfe | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 55d | round | white | standard |
zusatfe232 | ptfe | inch | 232 | 1/8" | 2-3/4" | 3" | 55d | round | white | standard |
zusatfe233 | ptfe | inch | 233 | 1/8" | 2-7/8" | 3-1/8" | 55d | round | white | standard |
zusatfe234 | ptfe | inch | 234 | 1/8" | 3" | 3-1/4" | 55d | round | white | standard |
zusatfe235 | ptfe | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 55d | round | white | standard |
zusatfe236 | ptfe | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 55d | round | white | standard |
zusatfe237 | ptfe | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 55d | round | white | standard |
zusatfe238 | ptfe | inch | 238 | 1/8" | 3-1/2" | 3-3/4" | 55d | round | white | standard |
zusatfe239 | ptfe | inch | 239 | 1/8" | 3-5/8" | 3-7/8" | 55d | round | white | standard |
zusatfe240 | ptfe | inch | 240 | 1/8" | 3-3/4" | 4" | 55d | round | white | standard |
zusatfe241 | ptfe | inch | 241 | 1/8" | 3-7/8" | 4-1/8" | 55d | round | white | standard |
zusatfe242 | ptfe | inch | 242 | 1/8" | 4" | 4-1/4" | 55d | round | white | standard |
zusatfe243 | ptfe | inch | 243 | 1/8" | 4-1/8" | 4-3/8" | 55d | round | white | standard |
zusatfe244 | ptfe | inch | 244 | 1/8" | 4-1/4" | 4-1/2" | 55d | round | white | standard |
zusatfe245 | ptfe | inch | 245 | 1/8" | 4-3/8" | 4-5/8" | 55d | round | white | standard |
zusatfe246 | ptfe | inch | 246 | 1/8" | 4-1/2" | 4-3/4" | 55d | round | white | standard |
zusatfe247 | ptfe | inch | 247 | 1/8" | 4-5/8" | 4-7/8" | 55d | round | white | standard |
zusatfe248 | ptfe | inch | 248 | 1/8" | 4-3/4" | 5" | 55d | round | white | standard |
zusatfe249 | ptfe | inch | 249 | 1/8" | 4-7/8" | 5-1/8" | 55d | round | white | standard |
zusatfe250 | ptfe | inch | 250 | 1/8" | 5" | 5-1/4" | 55d | round | white | standard |
zusatfe251 | ptfe | inch | 251 | 1/8" | 5-1/8" | 5-3/8" | 55d | round | white | standard |
zusatfe252 | ptfe | inch | 252 | 1/8" | 5-1/4" | 5-1/2" | 55d | round | white | standard |
zusatfe254 | ptfe | inch | 254 | 1/8" | 5-1/2" | 5-3/4" | 55d | round | white | standard |
zusatfe255 | ptfe | inch | 255 | 1/8" | 5-5/8" | 5-7/8" | 55d | round | white | standard |
zusatfe256 | ptfe | inch | 256 | 1/8" | 5-3/4" | 6" | 55d | round | white | standard |
zusatfe258 | ptfe | inch | 258 | 1/8" | 6" | 6-1/4" | 55d | round | white | standard |
zusatfe259 | ptfe | inch | 259 | 1/8" | 6-1/4" | 6-1/2" | 55d | round | white | standard |
zusatfe260 | ptfe | inch | 260 | 1/8" | 6-1/2" | 6-3/4" | 55d | round | white | standard |
zusatfe261 | ptfe | inch | 261 | 1/8" | 6-3/4" | 7" | 55d | round | white | standard |
zusatfe262 | ptfe | inch | 262 | 1/8" | 7" | 7-1/4" | 55d | round | white | standard |
zusatfe263 | ptfe | inch | 263 | 1/8" | 7-1/4" | 7-1/2" | 55d | round | white | standard |
zusatfe264 | ptfe | inch | 264 | 1/8" | 7-1/2" | 7-3/4" | 55d | round | white | standard |
zusatfe265 | ptfe | inch | 265 | 1/8" | 7-3/4" | 8" | 55d | round | white | standard |
zusatfe266 | ptfe | inch | 266 | 1/8" | 8" | 8-1/4" | 55d | round | white | standard |
zusatfe267 | ptfe | inch | 267 | 1/8" | 8-1/4" | 8-1/2" | 55d | round | white | standard |
zusatfe312 | ptfe | inch | 312 | 3/16" | 5/8" | 1" | 55d | round | white | standard |
zusatfe318 | ptfe | inch | 318 | 3/16" | 1" | 1-3/8" | 55d | round | white | standard |
zusatfe322 | ptfe | inch | 322 | 3/16" | 1-1/4" | 1-5/8" | 55d | round | white | standard |
zusatfe324 | ptfe | inch | 324 | 3/16" | 1-3/8" | 1-3/4" | 55d | round | white | standard |
zusatfe325 | ptfe | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 55d | round | white | standard |
zusatfe326 | ptfe | inch | 326 | 3/16" | 1-5/8" | 2" | 55d | round | white | standard |
zusatfe327 | ptfe | inch | 327 | 3/16" | 1-3/4" | 2-1/8" | 55d | round | white | standard |
zusatfe328 | ptfe | inch | 328 | 3/16" | 1-7/8" | 2-1/4" | 55d | round | white | standard |
zusatfe329 | ptfe | inch | 329 | 3/16" | 2" | 2-3/8" | 55d | round | white | standard |
zusatfe330 | ptfe | inch | 330 | 3/16" | 2-1/8" | 2-1/2" | 55d | round | white | standard |
zusatfe331 | ptfe | inch | 331 | 3/16" | 2-1/4" | 2-5/8" | 55d | round | white | standard |
zusatfe332 | ptfe | inch | 332 | 3/16" | 2-3/8" | 2-3/4" | 55d | round | white | standard |
zusatfe333 | ptfe | inch | 333 | 3/16" | 2-1/2" | 2-7/8" | 55d | round | white | standard |
zusatfe334 | ptfe | inch | 334 | 3/16" | 2-5/8" | 3" | 55d | round | white | standard |
zusatfe336 | ptfe | inch | 336 | 3/16" | 2-7/8" | 3-1/4" | 55d | round | white | standard |
zusatfe337 | ptfe | inch | 337 | 3/16" | 3" | 3-3/8" | 55d | round | white | standard |
zusatfe338 | ptfe | inch | 338 | 3/16" | 3-1/8" | 3-1/2" | 55d | round | white | standard |
zusatfe340 | ptfe | inch | 340 | 3/16" | 3-3/8" | 3-3/4" | 55d | round | white | standard |
zusatfe341 | ptfe | inch | 341 | 3/16" | 3-1/2" | 3-7/8" | 55d | round | white | standard |
zusatfe342 | ptfe | inch | 342 | 3/16" | 3-5/8" | 4" | 55d | round | white | standard |
zusatfe345 | ptfe | inch | 345 | 3/16" | 4" | 4-3/8" | 55d | round | white | standard |
zusatfe346 | ptfe | inch | 346 | 3/16" | 4-1/8" | 4-1/2" | 55d | round | white | standard |
zusatfe347 | ptfe | inch | 347 | 3/16" | 4-1/4" | 4-5/8" | 55d | round | white | standard |
zusatfe349 | ptfe | inch | 349 | 3/16" | 4-1/2" | 4-7/8" | 55d | round | white | standard |
zusatfe350 | ptfe | inch | 350 | 3/16" | 4-5/8" | 5" | 55d | round | white | standard |
zusatfe445 | ptfe | inch | 445 | 1/4" | 8" | 8-1/2" | 55d | round | white | standard |
zusatfe446 | ptfe | inch | 446 | 1/4" | 8-1/2" | 9" | 55d | round | white | standard |
Loading...
Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | PTFE | Durometer | 55D |
---|---|---|---|---|---|
Hardness | Hard | Cross Section Shape | Round | Color | White |
Grade | Standard | Temperature Range | -50° to 500° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy