(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Water-Resistant Neoprene O-Rings【2-100 Pieces Per Package】 (Part Numbers)

Water-Resistant Neoprene O-Rings

Neoprene is the preferred sealing material for the refrigeration industry because of its resistance to ammonia and Freon.

Part Number

Configured Part Number is shown.

ZUSAN70208

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusan70003neopreneinch0031/16"1/16"3/16"70aroundblackstandard
zusan70004neopreneinch0041/16"5/64"13/64"70aroundblackstandard
zusan70005neopreneinch0051/16"3/32"7/32"70aroundblackstandard
zusan70006neopreneinch0061/16"1/8"1/4"70aroundblackstandard
zusan70007neopreneinch0071/16"5/32"9/32"70aroundblackstandard
zusan70008neopreneinch0081/16"3/16"5/16"70aroundblackstandard
zusan70009neopreneinch0091/16"7/32"11/32"70aroundblackstandard
zusan70010neopreneinch0101/16"1/4"3/8"70aroundblackstandard
zusan70011neopreneinch0111/16"5/16"7/16"70aroundblackstandard
zusan70012neopreneinch0121/16"3/8"1/2"70aroundblackstandard
zusan70013neopreneinch0131/16"7/16"9/16"70aroundblackstandard
zusan70014neopreneinch0141/16"1/2"5/8"70aroundblackstandard
zusan70015neopreneinch0151/16"9/16"11/16"70aroundblackstandard
zusan70016neopreneinch0161/16"5/8"3/4"70aroundblackstandard
zusan70017neopreneinch0171/16"11/16"13/16"70aroundblackstandard
zusan70018neopreneinch0181/16"3/4"7/8"70aroundblackstandard
zusan70019neopreneinch0191/16"13/16"15/16"70aroundblackstandard
zusan70020neopreneinch0201/16"7/8"1"70aroundblackstandard
zusan70021neopreneinch0211/16"15/16"1-1/16"70aroundblackstandard
zusan70022neopreneinch0221/16"1"1-1/8"70aroundblackstandard
zusan70024neopreneinch0241/16"1-1/8"1-1/4"70aroundblackstandard
zusan70026neopreneinch0261/16"1-1/4"1-3/8"70aroundblackstandard
zusan70028neopreneinch0281/16"1-3/8"1-1/2"70aroundblackstandard
zusan70029neopreneinch0291/16"1-1/2"1-5/8"70aroundblackstandard
zusan70030neopreneinch0301/16"1-5/8"1-3/4"70aroundblackstandard
zusan70031neopreneinch0311/16"1-3/4"1-7/8"70aroundblackstandard
zusan70108neopreneinch1083/32"1/4"7/16"70aroundblackstandard
zusan70109neopreneinch1093/32"5/16"1/2"70aroundblackstandard
zusan70110neopreneinch1103/32"3/8"9/16"70aroundblackstandard
zusan70111neopreneinch1113/32"7/16"5/8"70aroundblackstandard
zusan70112neopreneinch1123/32"1/2"11/16"70aroundblackstandard
zusan70113neopreneinch1133/32"9/16"3/4"70aroundblackstandard
zusan70114neopreneinch1143/32"5/8"13/16"70aroundblackstandard
zusan70115neopreneinch1153/32"11/16"7/8"70aroundblackstandard
zusan70116neopreneinch1163/32"3/4"15/16"70aroundblackstandard
zusan70117neopreneinch1173/32"13/16"1"70aroundblackstandard
zusan70118neopreneinch1183/32"7/8"1-1/16"70aroundblackstandard
zusan70206neopreneinch2061/8"1/2"3/4"70aroundblackstandard
zusan70208neopreneinch2081/8"5/8"7/8"70aroundblackstandard
zusan70210neopreneinch2101/8"3/4"1"70aroundblackstandard
zusan70211neopreneinch2111/8"13/16"1-1/16"70aroundblackstandard
zusan70212neopreneinch2121/8"7/8"1-1/8"70aroundblackstandard
zusan70214neopreneinch2141/8"1"1-1/4"70aroundblackstandard
zusan70216neopreneinch2161/8"1-1/8"1-3/8"70aroundblackstandard
zusan70218neopreneinch2181/8"1-1/4"1-1/2"70aroundblackstandard
zusan70222neopreneinch2221/8"1-1/2"1-3/4"70aroundblackstandard
zusan70224neopreneinch2241/8"1-3/4"2"70aroundblackstandard
zusan70228neopreneinch2281/8"2-1/4"2-1/2"70aroundblackstandard
zusan70232neopreneinch2321/8"2-3/4"3"70aroundblackstandard
zusan70385neopreneinch3853/16"16"16-3/8"70aroundblackstandard
Part Number
ZUSAN70208
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

Quote

7/8"5/8"2080.139"1/8"0.609"5/8"0.887"7/8"

Loading...

  1. 1

Basic Information

Material Chloroprene Rubber Environment, Applications Mineral Oil Resistant / Weather Resistant / Water Resistant Material Neoprene
Durometer 70A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range -30° to 250° F

Please check the type/dimensions/specifications of the part ZUSAN70208 in the Water-Resistant Neoprene O-Rings series.

Products like this...

Part Number
ZUSAN70006
ZUSAN70007
ZUSAN70008
ZUSAN70210
ZUSAN70211
ZUSAN70212
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

100 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

100 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

100 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

50 Pieces Per Package

1 Pack(s)

13 Days

1"3/4"2100.139"1/8"0.734"3/4"1.012"1"

25 Pieces Per Package

1 Pack(s)

13 Days

1-1/16"13/16"2110.139"1/8"0.796"13/16"1.074"1-1/16"

25 Pieces Per Package

1 Pack(s)

81 Days

1-1/8"7/8"2120.139"1/8"0.859"7/8"1.137"1-1/8"

Additional Products in this Category

Tech Support