(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Neoprene is the preferred sealing material for the refrigeration industry because of its resistance to ammonia and Freon.
Part Number
Configured Part Number is shown.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusan70003 | neoprene | inch | 003 | 1/16" | 1/16" | 3/16" | 70a | round | black | standard |
zusan70004 | neoprene | inch | 004 | 1/16" | 5/64" | 13/64" | 70a | round | black | standard |
zusan70005 | neoprene | inch | 005 | 1/16" | 3/32" | 7/32" | 70a | round | black | standard |
zusan70006 | neoprene | inch | 006 | 1/16" | 1/8" | 1/4" | 70a | round | black | standard |
zusan70007 | neoprene | inch | 007 | 1/16" | 5/32" | 9/32" | 70a | round | black | standard |
zusan70008 | neoprene | inch | 008 | 1/16" | 3/16" | 5/16" | 70a | round | black | standard |
zusan70009 | neoprene | inch | 009 | 1/16" | 7/32" | 11/32" | 70a | round | black | standard |
zusan70010 | neoprene | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | round | black | standard |
zusan70011 | neoprene | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | round | black | standard |
zusan70012 | neoprene | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | round | black | standard |
zusan70013 | neoprene | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | round | black | standard |
zusan70014 | neoprene | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | round | black | standard |
zusan70015 | neoprene | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | round | black | standard |
zusan70016 | neoprene | inch | 016 | 1/16" | 5/8" | 3/4" | 70a | round | black | standard |
zusan70017 | neoprene | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | round | black | standard |
zusan70018 | neoprene | inch | 018 | 1/16" | 3/4" | 7/8" | 70a | round | black | standard |
zusan70019 | neoprene | inch | 019 | 1/16" | 13/16" | 15/16" | 70a | round | black | standard |
zusan70020 | neoprene | inch | 020 | 1/16" | 7/8" | 1" | 70a | round | black | standard |
zusan70021 | neoprene | inch | 021 | 1/16" | 15/16" | 1-1/16" | 70a | round | black | standard |
zusan70022 | neoprene | inch | 022 | 1/16" | 1" | 1-1/8" | 70a | round | black | standard |
zusan70024 | neoprene | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 70a | round | black | standard |
zusan70026 | neoprene | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 70a | round | black | standard |
zusan70028 | neoprene | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 70a | round | black | standard |
zusan70029 | neoprene | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 70a | round | black | standard |
zusan70030 | neoprene | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 70a | round | black | standard |
zusan70031 | neoprene | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 70a | round | black | standard |
zusan70108 | neoprene | inch | 108 | 3/32" | 1/4" | 7/16" | 70a | round | black | standard |
zusan70109 | neoprene | inch | 109 | 3/32" | 5/16" | 1/2" | 70a | round | black | standard |
zusan70110 | neoprene | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | round | black | standard |
zusan70111 | neoprene | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | round | black | standard |
zusan70112 | neoprene | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | round | black | standard |
zusan70113 | neoprene | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | round | black | standard |
zusan70114 | neoprene | inch | 114 | 3/32" | 5/8" | 13/16" | 70a | round | black | standard |
zusan70115 | neoprene | inch | 115 | 3/32" | 11/16" | 7/8" | 70a | round | black | standard |
zusan70116 | neoprene | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | round | black | standard |
zusan70117 | neoprene | inch | 117 | 3/32" | 13/16" | 1" | 70a | round | black | standard |
zusan70118 | neoprene | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | round | black | standard |
zusan70206 | neoprene | inch | 206 | 1/8" | 1/2" | 3/4" | 70a | round | black | standard |
zusan70208 | neoprene | inch | 208 | 1/8" | 5/8" | 7/8" | 70a | round | black | standard |
zusan70210 | neoprene | inch | 210 | 1/8" | 3/4" | 1" | 70a | round | black | standard |
zusan70211 | neoprene | inch | 211 | 1/8" | 13/16" | 1-1/16" | 70a | round | black | standard |
zusan70212 | neoprene | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | round | black | standard |
zusan70214 | neoprene | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | round | black | standard |
zusan70216 | neoprene | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 70a | round | black | standard |
zusan70218 | neoprene | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 70a | round | black | standard |
zusan70222 | neoprene | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 70a | round | black | standard |
zusan70224 | neoprene | inch | 224 | 1/8" | 1-3/4" | 2" | 70a | round | black | standard |
zusan70228 | neoprene | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 70a | round | black | standard |
zusan70232 | neoprene | inch | 232 | 1/8" | 2-3/4" | 3" | 70a | round | black | standard |
zusan70385 | neoprene | inch | 385 | 3/16" | 16" | 16-3/8" | 70a | round | black | standard |
Part Number |
---|
Loading...
Material | Chloroprene Rubber | Environment, Applications | Mineral Oil Resistant / Weather Resistant / Water Resistant | Material | Neoprene |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Standard | Temperature Range | -30° to 250° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy