(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Water-Resistant AC PTFE-Coated Neoprene O-Rings【10 Pieces Per Package】 (Part Numbers)

Water-Resistant AC PTFE-Coated Neoprene O-Rings

These Neoprene O-Rings are specially formulated to withstand higher temperatures and are PTFE-coated to distinguish them from other O-Rings. These O-Rings are intended for automobile AC applications and are resistant to R-134a, R-12, and other refrigerants.

Part Number

Configured Part Number is shown.

ZUSAACB70012

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusaacb70008neoprene (ptfe-coated)inch0081/16"3/16"5/16"70aroundblueac auto
zusaacb70011neoprene (ptfe-coated)inch0111/16"5/16"7/16"70aroundblueac auto
zusaacb70012neoprene (ptfe-coated)inch0121/16"3/8"1/2"70aroundblueac auto
zusaacb70013neoprene (ptfe-coated)inch0131/16"7/16"9/16"70aroundblueac auto
zusaacb70014neoprene (ptfe-coated)inch0141/16"1/2"5/8"70aroundblueac auto
zusaacb70015neoprene (ptfe-coated)inch0151/16"9/16"11/16"70aroundblueac auto
zusaacb70016neoprene (ptfe-coated)inch0161/16"3/8"3/4"70aroundblueac auto
zusaacb70017neoprene (ptfe-coated)inch0171/16"11/16"13/16"70aroundblueac auto
zusaacb70108neoprene (ptfe-coated)inch1083/32"1/4"7/16"70aroundblueac auto
zusaacb70110neoprene (ptfe-coated)inch1103/32"3/8"9/16"70aroundblueac auto
zusaacb70112neoprene (ptfe-coated)inch1123/32"1/2"11/16"70aroundblueac auto
zusaacb70113neoprene (ptfe-coated)inch1133/32"9/16"3/4"70aroundblueac auto
           
Part Number
ZUSAACB70012
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

81 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

Loading...

  1. 1

Basic Information

Environment, Applications Mineral Oil Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Neoprene (PTFE-Coated) Durometer 70A
Hardness Standard Cross Section Shape Round Color Blue
Grade AC Auto Temperature Range -55° to 250° F

Please check the type/dimensions/specifications of the part ZUSAACB70012 in the Water-Resistant AC PTFE-Coated Neoprene O-Rings series.

Products like this...

Part Number
ZUSAACB70008
ZUSAACB70011
ZUSAACB70013
ZUSAACB70014
ZUSAACB70015
ZUSAACB70016
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

Quote

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

10 Pieces Per Package

1 Pack(s)

Quote

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

10 Pieces Per Package

1 Pack(s)

81 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"

10 Pieces Per Package

1 Pack(s)

81 Days

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"

10 Pieces Per Package

1 Pack(s)

Quote

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"

10 Pieces Per Package

1 Pack(s)

81 Days

3/4"3/8"0160.070"1/16"0.614"3/8"0.754"3/4"

Additional Products in this Category

Tech Support