(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
HNBR O-Rings have improved oil, chemical, and high temperature resistance compared to Buna-N O-Rings. These O-Rings are intended for automobile AC applications and are resistant to R-134a, R-12, and other refrigerants.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusaacg1.5x6.5 | hnbr | metric | 70a | round | green | ac auto | ||||
zusaacg1.8x6.6 | hnbr | metric | 70a | round | green | ac auto | ||||
zusaacg1.9x13.4 | hnbr | metric | 70a | round | green | ac auto | ||||
zusaacg2.4x13.3 | hnbr | metric | 70a | round | green | ac auto | ||||
zusaacg2.4x14.8 | hnbr | metric | 70a | round | green | ac auto | ||||
zusaacg70008 | hnbr | inch | 008 | 1/16" | 3/16" | 5/16" | 70a | round | green | ac auto |
zusaacg70010 | hnbr | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | round | green | ac auto |
zusaacg70011 | hnbr | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | round | green | ac auto |
zusaacg70012 | hnbr | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | round | green | ac auto |
zusaacg70013 | hnbr | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | round | green | ac auto |
zusaacg70014 | hnbr | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | round | green | ac auto |
zusaacg70015 | hnbr | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | round | green | ac auto |
zusaacg70016 | hnbr | inch | 016 | 1/16" | 3/8" | 3/4" | 70a | round | green | ac auto |
zusaacg70017 | hnbr | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | round | green | ac auto |
zusaacg70018 | hnbr | inch | 018 | 1/16" | 3/4" | 7/8" | 70a | round | green | ac auto |
zusaacg70108 | hnbr | inch | 108 | 3/32" | 1/4" | 7/16" | 70a | round | green | ac auto |
zusaacg70110 | hnbr | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | round | green | ac auto |
zusaacg70111 | hnbr | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | round | green | ac auto |
zusaacg70112 | hnbr | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | round | green | ac auto |
zusaacg70113 | hnbr | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | round | green | ac auto |
zusaacg70114 | hnbr | inch | 114 | 3/32" | 3/8" | 13/16" | 70a | round | green | ac auto |
zusaacg70115 | hnbr | inch | 115 | 3/32" | 9/16" | 7/8" | 70a | round | green | ac auto |
zusaacg70116 | hnbr | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | round | green | ac auto |
zusaacg70117 | hnbr | inch | 117 | 3/32" | 13/16" | 1" | 70a | round | green | ac auto |
zusaacg70118 | hnbr | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | round | green | ac auto |
zusaacg70212 | hnbr | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | round | green | ac auto |
zusaacg70213 | hnbr | inch | 213 | 1/8" | 15/16" | 1-3/16" | 70a | round | green | ac auto |
zusaacg70214 | hnbr | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | round | green | ac auto |
Loading...
Material | Hydrogenated Nitrile Rubber | Environment, Applications | Mineral Oil Resistant / Chemical Resistant / Water Resistant | Material | HNBR |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | Round |
Color | Green | Grade | AC Auto | Temperature Range | -55 to 300°F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy