(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
HNBR O-Rings have improved oil, chemical, and high temperature resistance compared to Buna-N O-Rings.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusahsn80006 | hnbr | inch | 006 | 1/16" | 1/8" | 1/4" | 80a | round | black | standard |
zusahsn80009 | hnbr | inch | 009 | 1/16" | 7/32" | 11/32" | 80a | round | black | standard |
zusahsn80010 | hnbr | inch | 010 | 1/16" | 1/4" | 3/8" | 80a | round | black | standard |
zusahsn80011 | hnbr | inch | 011 | 1/16" | 5/16" | 7/16" | 80a | round | black | standard |
zusahsn80012 | hnbr | inch | 012 | 1/16" | 3/8" | 1/2" | 80a | round | black | standard |
zusahsn80013 | hnbr | inch | 013 | 1/16" | 7/16" | 9/16" | 80a | round | black | standard |
zusahsn80014 | hnbr | inch | 014 | 1/16" | 1/2" | 5/8" | 80a | round | black | standard |
zusahsn80015 | hnbr | inch | 015 | 1/16" | 9/16" | 11/16" | 80a | round | black | standard |
zusahsn80016 | hnbr | inch | 016 | 1/16" | 3/8" | 3/4" | 80a | round | black | standard |
zusahsn80017 | hnbr | inch | 017 | 1/16" | 11/16" | 13/16" | 80a | round | black | standard |
zusahsn80018 | hnbr | inch | 018 | 1/16" | 3/4" | 7/8" | 80a | round | black | standard |
zusahsn80019 | hnbr | inch | 019 | 1/16" | 13/16" | 15/16" | 80a | round | black | standard |
zusahsn80021 | hnbr | inch | 021 | 1/16" | 15/16" | 1-1/16" | 80a | round | black | standard |
zusahsn80022 | hnbr | inch | 022 | 1/16" | 1" | 1-1/8" | 80a | round | black | standard |
zusahsn80106 | hnbr | inch | 106 | 3/32" | 3/16" | 3/8" | 80a | round | black | standard |
zusahsn80107 | hnbr | inch | 107 | 3/32" | 6/32" | 13/32" | 80a | round | black | standard |
zusahsn80108 | hnbr | inch | 108 | 3/32" | 1/4" | 7/16" | 80a | round | black | standard |
zusahsn80109 | hnbr | inch | 109 | 3/32" | 3/16" | 1/2" | 80a | round | black | standard |
zusahsn80110 | hnbr | inch | 110 | 3/32" | 3/8" | 9/16" | 80a | round | black | standard |
zusahsn80111 | hnbr | inch | 111 | 3/32" | 7/16" | 5/8" | 80a | round | black | standard |
zusahsn80112 | hnbr | inch | 112 | 3/32" | 1/2" | 11/16" | 80a | round | black | standard |
zusahsn80113 | hnbr | inch | 113 | 3/32" | 9/16" | 3/4" | 80a | round | black | standard |
zusahsn80114 | hnbr | inch | 114 | 3/32" | 3/8" | 13/16" | 80a | round | black | standard |
zusahsn80115 | hnbr | inch | 115 | 3/32" | 9/16" | 7/8" | 80a | round | black | standard |
zusahsn80116 | hnbr | inch | 116 | 3/32" | 3/4" | 15/16" | 80a | round | black | standard |
zusahsn80117 | hnbr | inch | 117 | 3/32" | 13/16" | 1" | 80a | round | black | standard |
zusahsn80118 | hnbr | inch | 118 | 3/32" | 7/8" | 1-1/16" | 80a | round | black | standard |
zusahsn80120 | hnbr | inch | 120 | 3/32" | 1" | 1-3/16" | 80a | round | black | standard |
zusahsn80121 | hnbr | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 80a | round | black | standard |
zusahsn80124 | hnbr | inch | 124 | 3/32" | 1-1/4" | 1-7/16" | 80a | round | black | standard |
zusahsn80127 | hnbr | inch | 127 | 3/32" | 1-7/16" | 1-5/8" | 80a | round | black | standard |
zusahsn80137 | hnbr | inch | 137 | 3/32" | 2-1/16" | 2-1/4" | 80a | round | black | standard |
zusahsn80140 | hnbr | inch | 140 | 3/32" | 2-1/4" | 2-7/16" | 80a | round | black | standard |
zusahsn80144 | hnbr | inch | 144 | 3/32" | 2-1/2" | 2-11/16" | 80a | round | black | standard |
zusahsn80147 | hnbr | inch | 147 | 3/32" | 2-11/16" | 2-7/8" | 80a | round | black | standard |
zusahsn80148 | hnbr | inch | 148 | 3/32" | 2-3/4" | 2-15/16" | 80a | round | black | standard |
zusahsn80154 | hnbr | inch | 154 | 3/32" | 3-3/4" | 3-15/16" | 80a | round | black | standard |
zusahsn80155 | hnbr | inch | 155 | 3/32" | 4" | 4-3/16" | 80a | round | black | standard |
zusahsn80156 | hnbr | inch | 156 | 3/32" | 4-1/4" | 4-7/16" | 80a | round | black | standard |
zusahsn80204 | hnbr | inch | 204 | 1/8" | 3/8" | 5/8" | 80a | round | black | standard |
zusahsn80206 | hnbr | inch | 206 | 1/8" | 1/2" | 3/4" | 80a | round | black | standard |
zusahsn80208 | hnbr | inch | 208 | 1/8" | 5/8" | 7/8" | 80a | round | black | standard |
zusahsn80209 | hnbr | inch | 209 | 1/8" | 11/16" | 15/16" | 80a | round | black | standard |
zusahsn80210 | hnbr | inch | 210 | 1/8" | 3/4" | 1" | 80a | round | black | standard |
zusahsn80211 | hnbr | inch | 211 | 1/8" | 13/16" | 1-1/16" | 80a | round | black | standard |
zusahsn80212 | hnbr | inch | 212 | 1/8" | 7/8" | 1-1/8" | 80a | round | black | standard |
zusahsn80213 | hnbr | inch | 213 | 1/8" | 15/16" | 1-3/16" | 80a | round | black | standard |
zusahsn80214 | hnbr | inch | 214 | 1/8" | 1" | 1-1/4" | 80a | round | black | standard |
zusahsn80215 | hnbr | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 80a | round | black | standard |
zusahsn80216 | hnbr | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 80a | round | black | standard |
zusahsn80217 | hnbr | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 80a | round | black | standard |
zusahsn80218 | hnbr | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 80a | round | black | standard |
zusahsn80219 | hnbr | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 80a | round | black | standard |
zusahsn80220 | hnbr | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 80a | round | black | standard |
zusahsn80222 | hnbr | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 80a | round | black | standard |
zusahsn80223 | hnbr | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 80a | round | black | standard |
zusahsn80224 | hnbr | inch | 224 | 1/8" | 1-3/4" | 2" | 80a | round | black | standard |
zusahsn80226 | hnbr | inch | 226 | 1/8" | 2" | 2-1/4" | 80a | round | black | standard |
zusahsn80227 | hnbr | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 80a | round | black | standard |
zusahsn80228 | hnbr | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 80a | round | black | standard |
zusahsn80229 | hnbr | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 80a | round | black | standard |
zusahsn80230 | hnbr | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 80a | round | black | standard |
zusahsn80232 | hnbr | inch | 232 | 1/8" | 2-3/4" | 3" | 80a | round | black | standard |
zusahsn80236 | hnbr | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 80a | round | black | standard |
zusahsn80237 | hnbr | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 80a | round | black | standard |
zusahsn80239 | hnbr | inch | 239 | 1/8" | 3-5/8" | 3-7/8" | 80a | round | black | standard |
zusahsn80242 | hnbr | inch | 242 | 1/8" | 4" | 4-1/4" | 80a | round | black | standard |
zusahsn80243 | hnbr | inch | 243 | 1/8" | 4-1/8" | 4-3/8" | 80a | round | black | standard |
zusahsn80244 | hnbr | inch | 244 | 1/8" | 4-1/4" | 4-1/2" | 80a | round | black | standard |
zusahsn80246 | hnbr | inch | 246 | 1/8" | 4-1/2" | 4-3/4" | 80a | round | black | standard |
zusahsn80248 | hnbr | inch | 248 | 1/8" | 4-3/4" | 5" | 80a | round | black | standard |
zusahsn80252 | hnbr | inch | 252 | 1/8" | 5-1/4" | 5-1/2" | 80a | round | black | standard |
zusahsn80254 | hnbr | inch | 254 | 1/8" | 5-1/2" | 5-3/4" | 80a | round | black | standard |
zusahsn80256 | hnbr | inch | 256 | 1/8" | 5-3/4" | 6" | 80a | round | black | standard |
zusahsn80258 | hnbr | inch | 258 | 1/8" | 6" | 6-1/4" | 80a | round | black | standard |
zusahsn80266 | hnbr | inch | 266 | 1/8" | 8" | 8-1/4" | 80a | round | black | standard |
zusahsn80267 | hnbr | inch | 267 | 1/8" | 8-1/4" | 8-1/2" | 80a | round | black | standard |
zusahsn80319 | hnbr | inch | 319 | 3/16" | 1-1/16" | 1-7/16" | 80a | round | black | standard |
zusahsn80323 | hnbr | inch | 323 | 3/16" | 1-5/16" | 1-11/16" | 80a | round | black | standard |
zusahsn80325 | hnbr | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 80a | round | black | standard |
zusahsn80326 | hnbr | inch | 326 | 3/16" | 1-5/8" | 2" | 80a | round | black | standard |
zusahsn80327 | hnbr | inch | 327 | 3/16" | 1-3/4" | 2-1/8" | 80a | round | black | standard |
zusahsn80330 | hnbr | inch | 330 | 3/16" | 2-1/8" | 2-1/2" | 80a | round | black | standard |
zusahsn80331 | hnbr | inch | 331 | 3/16" | 2-1/4" | 2-5/8" | 80a | round | black | standard |
zusahsn80332 | hnbr | inch | 332 | 3/16" | 2-3/8" | 2-3/4" | 80a | round | black | standard |
zusahsn80333 | hnbr | inch | 333 | 3/16" | 2-1/2" | 2-7/8" | 80a | round | black | standard |
zusahsn80334 | hnbr | inch | 334 | 3/16" | 2-5/8" | 3" | 80a | round | black | standard |
zusahsn80335 | hnbr | inch | 335 | 3/16" | 2-3/4" | 3-1/8" | 80a | round | black | standard |
zusahsn80336 | hnbr | inch | 336 | 3/16" | 2-7/8" | 3-1/4" | 80a | round | black | standard |
zusahsn80337 | hnbr | inch | 337 | 3/16" | 3" | 3-3/8" | 80a | round | black | standard |
zusahsn80338 | hnbr | inch | 338 | 3/16" | 3-1/8" | 3-1/2" | 80a | round | black | standard |
zusahsn80340 | hnbr | inch | 340 | 3/16" | 3-3/8" | 3-3/4" | 80a | round | black | standard |
zusahsn80341 | hnbr | inch | 341 | 3/16" | 3-1/2" | 3-7/8" | 80a | round | black | standard |
zusahsn80342 | hnbr | inch | 342 | 3/16" | 3-5/8" | 4" | 80a | round | black | standard |
zusahsn80343 | hnbr | inch | 343 | 3/16" | 3-3/4" | 4-1/8" | 80a | round | black | standard |
zusahsn80344 | hnbr | inch | 344 | 3/16" | 3-7/8" | 4-1/4" | 80a | round | black | standard |
zusahsn80345 | hnbr | inch | 345 | 3/16" | 4" | 4-3/8" | 80a | round | black | standard |
zusahsn80346 | hnbr | inch | 346 | 3/16" | 4-1/8" | 4-1/2" | 80a | round | black | standard |
zusahsn80347 | hnbr | inch | 347 | 3/16" | 4-1/4" | 4-5/8" | 80a | round | black | standard |
zusahsn80348 | hnbr | inch | 348 | 3/16" | 4-3/8" | 4-3/4" | 80a | round | black | standard |
zusahsn80350 | hnbr | inch | 350 | 3/16" | 4-5/8" | 5" | 80a | round | black | standard |
zusahsn80351 | hnbr | inch | 351 | 3/16" | 4-3/4" | 5-1/8" | 80a | round | black | standard |
zusahsn80352 | hnbr | inch | 352 | 3/16" | 4-7/8" | 5-1/4" | 80a | round | black | standard |
zusahsn80353 | hnbr | inch | 353 | 3/16" | 5" | 5-3/8" | 80a | round | black | standard |
zusahsn80354 | hnbr | inch | 354 | 3/16" | 5-1/8" | 5-1/2" | 80a | round | black | standard |
zusahsn80355 | hnbr | inch | 355 | 3/16" | 5-1/4" | 5-5/8" | 80a | round | black | standard |
zusahsn80356 | hnbr | inch | 356 | 3/16" | 5-3/8" | 5-3/4" | 80a | round | black | standard |
zusahsn80357 | hnbr | inch | 357 | 3/16" | 5-1/2" | 5-7/8" | 80a | round | black | standard |
zusahsn80358 | hnbr | inch | 358 | 3/16" | 5-5/8" | 6" | 80a | round | black | standard |
zusahsn80359 | hnbr | inch | 359 | 3/16" | 5-3/4" | 6-1/8" | 80a | round | black | standard |
zusahsn80360 | hnbr | inch | 360 | 3/16" | 5-7/8" | 6-1/4" | 80a | round | black | standard |
zusahsn80361 | hnbr | inch | 361 | 3/16" | 6" | 6-3/8" | 80a | round | black | standard |
zusahsn80362 | hnbr | inch | 362 | 3/16" | 6-1/4" | 6-5/8" | 80a | round | black | standard |
zusahsn80363 | hnbr | inch | 363 | 3/16" | 6-1/2" | 6-7/8" | 80a | round | black | standard |
zusahsn80364 | hnbr | inch | 364 | 3/16" | 6-3/4" | 7-1/8" | 80a | round | black | standard |
zusahsn80365 | hnbr | inch | 365 | 3/16" | 7" | 7-3/8" | 80a | round | black | standard |
zusahsn80367 | hnbr | inch | 367 | 3/16" | 7-1/2" | 7-7/8" | 80a | round | black | standard |
zusahsn80375 | hnbr | inch | 375 | 3/16" | 9-1/2" | 9-7/8" | 80a | round | black | standard |
zusahsn80378 | hnbr | inch | 378 | 3/16" | 10-1/2" | 10-7/8" | 80a | round | black | standard |
zusahsn80428 | hnbr | inch | 428 | 1/4" | 4-7/8" | 5-3/8" | 80a | round | black | standard |
zusahsn80429 | hnbr | inch | 429 | 1/4" | 5" | 5-1/2" | 80a | round | black | standard |
zusahsn80430 | hnbr | inch | 430 | 1/4" | 5-1/8" | 5-5/8" | 80a | round | black | standard |
zusahsn80431 | hnbr | inch | 431 | 1/4" | 5-1/4" | 5-3/4" | 80a | round | black | standard |
zusahsn80432 | hnbr | inch | 432 | 1/4" | 5-3/8" | 5-7/8" | 80a | round | black | standard |
zusahsn80433 | hnbr | inch | 433 | 1/4" | 5-1/2" | 6" | 80a | round | black | standard |
zusahsn80441 | hnbr | inch | 441 | 1/4" | 7" | 7-1/2" | 80a | round | black | standard |
zusahsn80443 | hnbr | inch | 443 | 1/4" | 7-1/2" | 8" | 80a | round | black | standard |
Loading...
Material | Hydrogenated Nitrile Rubber | Environment, Applications | Mineral Oil Resistant / Chemical Resistant / Water Resistant | Material | HNBR |
---|---|---|---|---|---|
Durometer | 80A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Standard | Temperature Range | -55 to 300°F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy