(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Resistant Hard HNBR O-Rings【1-25 Pieces Per Package】 (Part Numbers)

Oil-Resistant Hard HNBR O-Rings

HNBR O-Rings have improved oil, chemical, and high temperature resistance compared to Buna-N O-Rings.

Part Number

Configured Part Number is shown.

ZUSAHSN90237

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusahsn90007hnbrinch0071/16"3/32"9/32"90aroundblackstandard
zusahsn90008hnbrinch0081/16"3/16"5/16"90aroundblackstandard
zusahsn90009hnbrinch0091/16"7/32"11/32"90aroundblackstandard
zusahsn90010hnbrinch0101/16"1/4"3/8"90aroundblackstandard
zusahsn90011hnbrinch0111/16"5/16"7/16"90aroundblackstandard
zusahsn90012hnbrinch0121/16"3/8"1/2"90aroundblackstandard
zusahsn90013hnbrinch0131/16"7/16"9/16"90aroundblackstandard
zusahsn90014hnbrinch0141/16"1/2"5/8"90aroundblackstandard
zusahsn90021hnbrinch0211/16"15/16"1-1/16"90aroundblackstandard
zusahsn90024hnbrinch0241/16"1-1/8"1-1/4"90aroundblackstandard
zusahsn90033hnbrinch0331/16"2"2-1/8"90aroundblackstandard
zusahsn90113hnbrinch1133/32"9/16"3/4"90aroundblackstandard
zusahsn90114hnbrinch1143/32"3/8"13/16"90aroundblackstandard
zusahsn90115hnbrinch1153/32"9/16"7/8"90aroundblackstandard
zusahsn90120hnbrinch1203/32"1"1-3/16"90aroundblackstandard
zusahsn90126hnbrinch1263/32"1-3/8"1-9/16"90aroundblackstandard
zusahsn90149hnbrinch1493/32"2-13/16"3"90aroundblackstandard
zusahsn90150hnbrinch1503/32"2-7/8"3-1/16"90aroundblackstandard
zusahsn90152hnbrinch1523/32"3-1/4"3-7/16"90aroundblackstandard
zusahsn90153hnbrinch1533/32"3-1/2"3-11/16"90aroundblackstandard
zusahsn90154hnbrinch1543/32"3-3/4"3-15/16"90aroundblackstandard
zusahsn90210hnbrinch2101/8"3/4"1"90aroundblackstandard
zusahsn90212hnbrinch2121/8"7/8"1-1/8"90aroundblackstandard
zusahsn90214hnbrinch2141/8"1"1-1/4"90aroundblackstandard
zusahsn90216hnbrinch2161/8"1-1/8"1-3/8"90aroundblackstandard
zusahsn90222hnbrinch2221/8"1-1/2"1-3/4"90aroundblackstandard
zusahsn90224hnbrinch2241/8"1-3/4"2"90aroundblackstandard
zusahsn90225hnbrinch2251/8"1-7/8"2-1/8"90aroundblackstandard
zusahsn90226hnbrinch2261/8"2"2-1/4"90aroundblackstandard
zusahsn90227hnbrinch2271/8"2-1/8"2-3/8"90aroundblackstandard
zusahsn90228hnbrinch2281/8"2-1/4"2-1/2"90aroundblackstandard
zusahsn90230hnbrinch2301/8"2-1/2"2-3/4"90aroundblackstandard
zusahsn90231hnbrinch2311/8"2-5/8"2-7/8"90aroundblackstandard
zusahsn90232hnbrinch2321/8"2-3/4"3"90aroundblackstandard
zusahsn90233hnbrinch2331/8"2-7/8"3-1/8"90aroundblackstandard
zusahsn90234hnbrinch2341/8"3"3-1/4"90aroundblackstandard
zusahsn90235hnbrinch2351/8"3-1/8"3-3/8"90aroundblackstandard
zusahsn90236hnbrinch2361/8"3-1/4"3-1/2"90aroundblackstandard
zusahsn90237hnbrinch2371/8"3-3/8"3-5/8"90aroundblackstandard
zusahsn90240hnbrinch2401/8"3-3/4"4"90aroundblackstandard
zusahsn90241hnbrinch2411/8"3-7/8"4-1/8"90aroundblackstandard
zusahsn90242hnbrinch2421/8"4"4-1/4"90aroundblackstandard
zusahsn90243hnbrinch2431/8"4-1/8"4-3/8"90aroundblackstandard
zusahsn90244hnbrinch2441/8"4-1/4"4-1/2"90aroundblackstandard
zusahsn90245hnbrinch2451/8"4-3/8"4-5/8"90aroundblackstandard
zusahsn90261hnbrinch2611/8"6-3/4"7"90aroundblackstandard
zusahsn90323hnbrinch3233/16"1-5/16"1-11/16"90aroundblackstandard
zusahsn90325hnbrinch3253/16"1-1/2"1-7/8"90aroundblackstandard
zusahsn90327hnbrinch3273/16"1-3/4"2-1/8"90aroundblackstandard
zusahsn90330hnbrinch3303/16"2-1/8"2-1/2"90aroundblackstandard
zusahsn90332hnbrinch3323/16"2-3/8"2-3/4"90aroundblackstandard
zusahsn90334hnbrinch3343/16"2-5/8"3"90aroundblackstandard
zusahsn90335hnbrinch3353/16"2-3/4"3-1/8"90aroundblackstandard
zusahsn90336hnbrinch3363/16"2-7/8"3-1/4"90aroundblackstandard
zusahsn90337hnbrinch3373/16"3"3-3/8"90aroundblackstandard
zusahsn90338hnbrinch3383/16"3-1/8"3-1/2"90aroundblackstandard
zusahsn90340hnbrinch3403/16"3-3/8"3-3/4"90aroundblackstandard
zusahsn90342hnbrinch3423/16"3-5/8"4"90aroundblackstandard
zusahsn90343hnbrinch3433/16"3-3/4"4-1/8"90aroundblackstandard
zusahsn90345hnbrinch3453/16"4"4-3/8"90aroundblackstandard
zusahsn90346hnbrinch3463/16"4-1/8"4-1/2"90aroundblackstandard
zusahsn90347hnbrinch3473/16"4-1/4"4-5/8"90aroundblackstandard
zusahsn90348hnbrinch3483/16"4-3/8"4-3/4"90aroundblackstandard
zusahsn90350hnbrinch3503/16"4-5/8"5"90aroundblackstandard
zusahsn90352hnbrinch3523/16"4-7/8"5-1/4"90aroundblackstandard
Part Number
ZUSAHSN90237
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

2 Pieces Per Package

1 Pack(s)

13 Days

3-5/8"3-3/8"2370.139"1/8"3.359"3-3/8"3.637"3-5/8"

Loading...

  1. 1

Basic Information

Material Hydrogenated Nitrile Rubber Environment, Applications Mineral Oil Resistant / Chemical Resistant / Water Resistant Material HNBR
Durometer 90A Hardness Hard Cross Section Shape Round
Color Black Grade Standard Temperature Range -55 to 300°F

Please check the type/dimensions/specifications of the part ZUSAHSN90237 in the Oil-Resistant Hard HNBR O-Rings series.

Products like this...

Part Number
ZUSAHSN90010
ZUSAHSN90011
ZUSAHSN90012
ZUSAHSN90240
ZUSAHSN90241
ZUSAHSN90242
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

25 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

25 Pieces Per Package

1 Pack(s)

Quote

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

2 Pieces Per Package

1 Pack(s)

51 Days

4"3-3/4"2400.139"1/8"3.734"3-3/4"4.012"4"

2 Pieces Per Package

1 Pack(s)

13 Days

4-1/8"3-7/8"2410.139"1/8"3.859"3-7/8"4.137"4-1/8"

2 Pieces Per Package

1 Pack(s)

51 Days

4-1/4"4"2420.139"1/8"3.984"4"4.262"4-1/4"

Additional Products in this Category

Tech Support