(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Resistant Buna-N O-Rings【1-100 Pieces Per Package】 (Part Numbers)

Oil Resistant Buna-N O-Rings

Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.

Part Number

Configured Part Number is shown.



 
Part Number
ZUSAH1X1
ZUSAH1X1.5
ZUSAH1X1.8
ZUSAH1X1.25
ZUSAH1X2
ZUSAH1X2.5
ZUSAH1X2.7
ZUSAH1X3
ZUSAH1X3.3
ZUSAH1X3.5
ZUSAH1X3.7
ZUSAH1X4
ZUSAH1X4.5
ZUSAH1X5
ZUSAH1X5.5
ZUSAH1X6
ZUSAH1X6.5
ZUSAH1X7
ZUSAH1X7.5
ZUSAH1X8
ZUSAH1X8.5
ZUSAH1X9
ZUSAH1X9.5
ZUSAH1X10
ZUSAH1X10.5
ZUSAH1X11
ZUSAH1X11.5
ZUSAH1X12
ZUSAH1X12.5
ZUSAH1X13
ZUSAH1X13.5
ZUSAH1X14
ZUSAH1X14.5
ZUSAH1X15
ZUSAH1X15.5
ZUSAH1X16
ZUSAH1X16.5
ZUSAH1X17
ZUSAH1X17.5
ZUSAH1X18
ZUSAH1X18.5
ZUSAH1X19
ZUSAH1X19.5
ZUSAH1X20
ZUSAH1X20.5
ZUSAH1X21
ZUSAH1X21.5
ZUSAH1X22
ZUSAH1X22.5
ZUSAH1X23
ZUSAH1X23.5
ZUSAH1X24
ZUSAH1X25
ZUSAH1X26
ZUSAH1X27
ZUSAH1X27.5
ZUSAH1X28
ZUSAH1X30.5
ZUSAH1X32
ZUSAH1X33
ZUSAH1X34
ZUSAH1X35
ZUSAH1X37
ZUSAH1X38
ZUSAH1X39
ZUSAH1X40
ZUSAH1X42
ZUSAH1X44
ZUSAH1X46
ZUSAH1X48
ZUSAH1X49
ZUSAH1X50
ZUSAH1X52
ZUSAH1X54
ZUSAH1X55
ZUSAH1X58
ZUSAH1X60
ZUSAH1X65
ZUSAH1X70
ZUSAH1X100
ZUSAH1.2X1.8
ZUSAH1.2X2.5
ZUSAH1.2X2.6
ZUSAH1.2X3.5
ZUSAH1.2X4
ZUSAH1.2X5
ZUSAH1.2X6
ZUSAH1.2X7
ZUSAH1.2X9
ZUSAH1.2X11.6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

13 Days

31-1 mm-1 mm-3 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

3.51.5-1 mm-1.5 mm-3.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

3.81.8-1 mm-1.8 mm-3.8 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

3.251.25-1 mm-1.25 mm-3.25 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

42-1 mm-2 mm-4 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

4.52.5-1 mm-2.5 mm-4.5 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

4.72.7-1 mm-2.7 mm-4.7 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

53-1 mm-3 mm-5 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

5.33.3-1 mm-3.3 mm-5.3 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

5.53.5-1 mm-3.5 mm-5.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

5.73.7-1 mm-3.7 mm-5.7 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

64-1 mm-4 mm-6 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

6.54.5-1 mm-4.5 mm-6.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

75-1 mm-5 mm-7 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

7.55.5-1 mm-5.5 mm-7.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

86-1 mm-6 mm-8 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

8.56.5-1 mm-6.5 mm-8.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

97-1 mm-7 mm-9 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

9.57.5-1 mm-7.5 mm-9.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

108-1 mm-8 mm-10 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

10.58.5-1 mm-8.5 mm-10.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

119-1 mm-9 mm-11 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

11.59.5-1 mm-9.5 mm-11.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

1210-1 mm-10 mm-12 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

12.510.5-1 mm-10.5 mm-12.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

1311-1 mm-11 mm-13 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

13.511.5-1 mm-11.5 mm-13.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

1412-1 mm-12 mm-14 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

14.512.5-1 mm-12.5 mm-14.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

1513-1 mm-13 mm-15 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

15.513.5-1 mm-13.5 mm-15.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

1614-1 mm-14 mm-16 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

16.514.5-1 mm-14.5 mm-16.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

1715-1 mm-15 mm-17 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

17.515.5-1 mm-15.5 mm-17.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

1816-1 mm-16 mm-18 mm-

50 Pieces Per Package

1 Pack(s)

Quote

18.516.5-1 mm-16.5 mm-18.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

1917-1 mm-17 mm-19 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

19.517.5-1 mm-17.5 mm-19.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

2018-1 mm-18 mm-20 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

20.518.5-1 mm-18.5 mm-20.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

2119-1 mm-19 mm-21 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

21.519.5-1 mm-19.5 mm-21.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

2220-1 mm-20 mm-22 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

22.520.5-1 mm-20.5 mm-22.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

2321-1 mm-21 mm-23 mm-

50 Pieces Per Package

1 Pack(s)

Quote

23.521.5-1 mm-21.5 mm-23.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

2422-1 mm-22 mm-24 mm-

25 Pieces Per Package

1 Pack(s)

Quote

24.522.5-1 mm-22.5 mm-24.5 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

2523-1 mm-23 mm-25 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

25.523.5-1 mm-23.5 mm-25.5 mm-

100 Pieces Per Package

1 Pack(s)

81 Days

2624-1 mm-24 mm-26 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

2725-1 mm-25 mm-27 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

2826-1 mm-26 mm-28 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

2927-1 mm-27 mm-29 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

29.527.5-1 mm-27.5 mm-29.5 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

3028-1 mm-28 mm-30 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

32.530.5-1 mm-30.5 mm-32.5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

3432-1 mm-32 mm-34 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

3533-1 mm-33 mm-35 mm-

25 Pieces Per Package

1 Pack(s)

Quote

3634-1 mm-34 mm-36 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

3735-1 mm-35 mm-37 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

3937-1 mm-37 mm-39 mm-

25 Pieces Per Package

1 Pack(s)

Quote

4038-1 mm-38 mm-40 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

4139-1 mm-39 mm-41 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

4240-1 mm-40 mm-42 mm-

25 Pieces Per Package

1 Pack(s)

Quote

4442-1 mm-42 mm-44 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

4644-1 mm-44 mm-46 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

4846-1 mm-46 mm-48 mm-

25 Pieces Per Package

1 Pack(s)

Quote

5048-1 mm-48 mm-50 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

5149-1 mm-49 mm-51 mm-

10 Pieces Per Package

1 Pack(s)

81 Days

5250-1 mm-50 mm-52 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

5452-1 mm-52 mm-54 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

5654-1 mm-54 mm-56 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

5755-1 mm-55 mm-57 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

6058-1 mm-58 mm-60 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

6260-1 mm-60 mm-62 mm-

5 Pieces Per Package

1 Pack(s)

13 Days

6765-1 mm-65 mm-67 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

7270-1 mm-70 mm-72 mm-

5 Pieces Per Package

1 Pack(s)

Quote

102100-1 mm-100 mm-102 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

4.21.8-1.2 mm-1.8 mm-4.2 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

4.92.5-1.2 mm-2.5 mm-4.9 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

52.6-1.2 mm-2.6 mm-5 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

5.93.5-1.2 mm-3.5 mm-5.9 mm-

50 Pieces Per Package

1 Pack(s)

Quote

6.44-1.2 mm-4 mm-6.4 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

7.45-1.2 mm-5 mm-7.4 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

8.46-1.2 mm-6 mm-8.4 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

9.47-1.2 mm-7 mm-9.4 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

11.49-1.2 mm-9 mm-11.4 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

1411.6-1.2 mm-11.6 mm-14 mm-

Loading...

Basic Information

Material Buna-N Food Grade Environment, Applications Mineral Oil Resistant / Water Resistant Material Buna-N
Durometer 70A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range -40° to 250° F

Additional Products in this Category

Tech Support