(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Resistant Buna-N O-Rings【1-100 Pieces Per Package】 (Part Numbers)

Oil Resistant Buna-N O-Rings

Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.

Part Number

Configured Part Number is shown.

ZUSAH70435



 
Part Number
ZUSAH70435
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

5 Pieces Per Package

1 Pack(s)

13 Days

6-1/4"5-3/4"4350.275"1/4"5.725"5-3/4"6.275"6-1/4"

Loading...

  1. 1

Basic Information

Material Buna-N Food Grade Environment, Applications Mineral Oil Resistant / Water Resistant Material Buna-N
Durometer 70A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range -40° to 250° F

Please check the type/dimensions/specifications of the part ZUSAH70435 in the Oil Resistant Buna-N O-Rings series.

Products like this...

Part Number
ZUSAH1.2X2.5
ZUSAH1.2X2.6
ZUSAH1.2X24
ZUSAH70436
ZUSAH70437
ZUSAH70438
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

81 Days

4.92.5-1.2 mm-2.5 mm-4.9 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

52.6-1.2 mm-2.6 mm-5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

26.424-1.2 mm-24 mm-26.4 mm-

5 Pieces Per Package

1 Pack(s)

13 Days

6-3/8"5-7/8"4360.275"1/4"5.85"5-7/8"6.4"6-3/8"

5 Pieces Per Package

1 Pack(s)

13 Days

6-1/2"6"4370.275"1/4"5.975"6"6.525"6-1/2"

2 Pieces Per Package

1 Pack(s)

81 Days

6-3/4"6-1/4"4380.275"1/4"6.225"6-1/4"6.775"6-3/4"

Additional Products in this Category

Tech Support