(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Square Head Plug, Male NPT, 304 Stainless Steel, Class 150

Pipe Fittings - Square Head Plug, Male NPT, 304 Stainless Steel, Class 150

Use Class 150 Square Head Plug fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-127304 stainless steelclass 150square head plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-128304 stainless steelclass 150square head plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-129304 stainless steelclass 150square head plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-130304 stainless steelclass 150square head plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-131304 stainless steelclass 150square head plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-132304 stainless steelclass 150square head plugplug1"mnpt1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-134304 stainless steelclass 150square head plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-135304 stainless steelclass 150square head plugplug2"mnpt2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-127
ZUSA-PF-128
ZUSA-PF-129
ZUSA-PF-130
ZUSA-PF-131
ZUSA-PF-132
ZUSA-PF-134
ZUSA-PF-135
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

81 Days

1/8B(6A)1/8" NPT Male
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/2" NPT Male
1 Piece(s)

81 Days

3/4B(20A)3/4" NPT Male
1 Piece(s)

13 Days

1B(25A)1" NPT Male
1 Piece(s)

13 Days

1 1/2B(40A)1-1/2" NPT Male
1 Piece(s)

13 Days

2B(50A)2" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support