(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Reducing Coupling, Female NPT, 304 Stainless Steel, Class 150

Pipe Fittings - Reducing Coupling, Female NPT, 304 Stainless Steel, Class 150

Use Class 150 Reducing Coupling Pipe fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-178304 stainless steelclass 150reducing couplingstraight1/4" x 1/8"fnpt1/4" npt female1/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-180304 stainless steelclass 150reducing couplingstraight3/8" x 1/4"fnpt3/8" npt female1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-182304 stainless steelclass 150reducing couplingstraight1/2" x 1/4"fnpt1/2" npt female1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-183304 stainless steelclass 150reducing couplingstraight1/2" x 3/8"fnpt1/2" npt female3/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-187304 stainless steelclass 150reducing couplingstraight3/4" x 1/8"fnpt3/4" npt female1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-191304 stainless steelclass 150reducing couplingstraight1" x 1/2"fnpt1" npt female1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-192304 stainless steelclass 150reducing couplingstraight1" x 3/4"fnpt1" npt female3/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-196304 stainless steelclass 150reducing couplingstraight1-1/4" x 1"fnpt1-1/4" npt female1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-200304 stainless steelclass 150reducing couplingstraight1-1/2" x 1"fnpt1-1/2" npt female1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-204304 stainless steelclass 150reducing couplingstraight2" x 1"fnpt2" npt female1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-206304 stainless steelclass 150reducing couplingstraight2" x 1-1/2"fnpt2" npt female1-1/2" npt female150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-178
ZUSA-PF-180
ZUSA-PF-182
ZUSA-PF-183
ZUSA-PF-187
ZUSA-PF-191
ZUSA-PF-192
ZUSA-PF-196
ZUSA-PF-200
ZUSA-PF-204
ZUSA-PF-206
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/8B(6A)1/4" NPT Female1/8" NPT Female
1 Piece(s)

13 Days

3/8B(10A)1/4B(8A)3/8" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/4B(8A)1/2" NPT Female1/4" NPT Female
1 Piece(s)

Quote

1/2B(15A)3/8B(10A)1/2" NPT Female3/8" NPT Female
1 Piece(s)

Quote

3/4B(20A)1/2B(15A)3/4" NPT Female1/2" NPT Female
1 Piece(s)

13 Days

1B(25A)1/2B(15A)1" NPT Female1/2" NPT Female
1 Piece(s)

13 Days

1B(25A)3/4B(20A)1" NPT Female3/4" NPT Female
1 Piece(s)

13 Days

1 1/4B(32A)1B(25A)1-1/4" NPT Female1" NPT Female
1 Piece(s)

13 Days

1 1/2B(40A)1B(25A)1-1/2" NPT Female1" NPT Female
1 Piece(s)

13 Days

2B(50A)1B(25A)2" NPT Female1" NPT Female
1 Piece(s)

13 Days

2B(50A)1 1/2B(40A)2" NPT Female1-1/2" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Thread, Unequal Dia.
Connecting Shape Sockets Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female)
Type Fitting

Additional Products in this Category

Tech Support