(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Elbow, Male NPT, 316 Stainless Steel Class 150

Pipe Fittings - Elbow, Male NPT, 316 Stainless Steel Class 150

Use Class 150 Elbow fittings in low-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-6708316 stainless steelclass 150elbow90 degree elbow1/8"fnpt1/8" npt female1/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6709316 stainless steelclass 150elbow90 degree elbow1/4"fnpt1/4" npt female1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6710316 stainless steelclass 150elbow90 degree elbow3/8"fnpt3/8" npt female3/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6711316 stainless steelclass 150elbow90 degree elbow1/2"fnpt1/2" npt female1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6712316 stainless steelclass 150elbow90 degree elbow3/4"fnpt3/4" npt female3/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6713316 stainless steelclass 150elbow90 degree elbow1"fnpt1" npt female1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6715316 stainless steelclass 150elbow90 degree elbow1-1/2"fnpt1-1/2" npt female1-1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6716316 stainless steelclass 150elbow90 degree elbow2"fnpt2" npt female2" npt female150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-6708
ZUSA-PF-6709
ZUSA-PF-6710
ZUSA-PF-6711
ZUSA-PF-6712
ZUSA-PF-6713
ZUSA-PF-6715
ZUSA-PF-6716
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Female1/8" NPT Female
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Female
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Female1" NPT Female
1 Piece(s)

13 Days

1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Female1-1/2" NPT Female
1 Piece(s)

13 Days

2B(50A)2B(50A)2" NPT Female2" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Thread, Equal Dia.
Connecting Shape Nipples Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female)
Type Fitting

Additional Products in this Category

Tech Support