(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings w/ Thread Sealant - Street Elbow, Female NPT x Male NPT, 304 Stainless Steel Class 150

Pipe Fittings w/ Thread Sealant - Street Elbow, Female NPT x Male NPT, 304 Stainless Steel Class 150

The male threads on these Street Elbow pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 150 fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-329304 stainless steelclass 150street elbow90 degree elbow1/8"fnpt x mnpt1/8" npt female1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-330304 stainless steelclass 150street elbow90 degree elbow1/4"fnpt x mnpt1/4" npt female1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-331304 stainless steelclass 150street elbow90 degree elbow3/8"fnpt x mnpt3/8" npt female3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-332304 stainless steelclass 150street elbow90 degree elbow1/2"fnpt x mnpt1/2" npt female1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-333304 stainless steelclass 150street elbow90 degree elbow3/4"fnpt x mnpt3/4" npt female3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-334304 stainless steelclass 150street elbow90 degree elbow1"fnpt x mnpt1" npt female1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-336304 stainless steelclass 150street elbow90 degree elbow1-1/2"fnpt x mnpt1-1/2" npt female1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-337304 stainless steelclass 150street elbow90 degree elbow2"fnpt x mnpt2" npt female2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-329
ZUSA-PF-330
ZUSA-PF-331
ZUSA-PF-332
ZUSA-PF-333
ZUSA-PF-334
ZUSA-PF-336
ZUSA-PF-337
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Female1/8" NPT Male
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Male
1 Piece(s)

Quote

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Male
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Female1" NPT Male
1 Piece(s)

Quote

1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Female1-1/2" NPT Male
1 Piece(s)

Quote

2B(50A)2B(50A)2" NPT Female2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Thread, Equal Dia., Different
Connecting Shape Street Elbow Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT
Type Fitting

Additional Products in this Category

Tech Support