(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fittings w/ Thread Sealant - Reducing Hex Nipple, Female NPT, 316 Stainless Steel

Instrumentation Pipe Fittings w/ Thread Sealant - Reducing Hex Nipple, Female NPT, 316 Stainless Steel

Reducing Hex Coupling Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-4559316 stainless steelinstrumentationreducing hex couplingstraight1/4" x 1/8"fnpt1/4" npt female1/8" npt female6500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4560316 stainless steelinstrumentationreducing hex couplingstraight3/8" x 1/8"fnpt3/8" npt female1/8" npt female5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4561316 stainless steelinstrumentationreducing hex couplingstraight3/8" x 1/4"fnpt3/8" npt female1/4" npt female5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4562316 stainless steelinstrumentationreducing hex couplingstraight1/2" x 1/8"fnpt1/2" npt female1/8" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4563316 stainless steelinstrumentationreducing hex couplingstraight1/2" x 1/4"fnpt1/2" npt female1/4" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4564316 stainless steelinstrumentationreducing hex couplingstraight1/2" x 3/8"fnpt1/2" npt female3/8" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4559
ZUSA-PF-4560
ZUSA-PF-4561
ZUSA-PF-4562
ZUSA-PF-4563
ZUSA-PF-4564
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/8B(6A)1/4" NPT Female1/8" NPT Female
1 Piece(s)

13 Days

3/8B(10A)1/8B(6A)3/8" NPT Female1/8" NPT Female
1 Piece(s)

51 Days

3/8B(10A)1/4B(8A)3/8" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/8B(6A)1/2" NPT Female1/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/4B(8A)1/2" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)3/8B(10A)1/2" NPT Female3/8" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Sockets
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support