(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fittings w/ Thread Sealant - Branch Tee, Female NPT x Male NPT, 316 Stainless Steel (ZUSA-PF-4714)

Instrumentation Pipe Fittings w/ Thread Sealant -  Branch Tee, Female NPT x Male NPT, 316 Stainless Steel ZUSA-PF-4714

Steel Branch Tee Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

ZUSA-PF-4714

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)connection (c)working pressurespecs met
zusa-pf-4714316 stainless steelinstrumentationbranch teetee1/8"fnpt x mnpt1/8" npt female1/8" npt male1/8" npt female6200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4715316 stainless steelinstrumentationbranch teetee1/4"fnpt x mnpt1/4" npt female1/4" npt male1/4" npt female7200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4716316 stainless steelinstrumentationbranch teetee3/8"fnpt x mnpt3/8" npt female3/8" npt male3/8" npt female5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4717316 stainless steelinstrumentationbranch teetee1/2"fnpt x mnpt1/2" npt female1/2" npt male1/2" npt female5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4714
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Female1/8" NPT Male1/8" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia., Different Connecting Shape Tees
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT Type Fitting

Please check the type/dimensions/specifications of the part ZUSA-PF-4714 in the Instrumentation Pipe Fittings w/ Thread Sealant - Branch Tee, Female NPT x Male NPT, 316 Stainless Steel series.

Products like this...

Part Number
ZUSA-PF-4715
ZUSA-PF-4716
ZUSA-PF-4717
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Male1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Male3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Male1/2" NPT Female

Additional Products in this Category

Tech Support