(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Cap Instrumentation Pipe Fittings, Female NPT

Brass Cap Instrumentation Pipe Fittings, Female NPT

Cap Pipe Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Brass has good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-5098brassinstrumentationhex capcap1/4"fnpt1/4" npt female2900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5099brassinstrumentationhex capcap3/8"fnpt3/8" npt female2300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5100brassinstrumentationhex capcap1/2"fnpt1/2" npt female2100 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5101brassinstrumentationhex capcap3/4"fnpt3/4" npt female2000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5098
ZUSA-PF-5099
ZUSA-PF-5100
ZUSA-PF-5101
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Female

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread (Terminal) Connecting Shape Caps
Connection Thread Type M1 NPT (Female) Type Fitting

Additional Products in this Category

Tech Support