(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Elbow Instrumentation Pipe Fittings, Male NPT

Galvanized Steel Elbow Instrumentation Pipe Fittings, Male NPT

Steel Elbow Pipe Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-5394galvanized steelinstrumentationmale elbowelbow1/4"mnpt1/4" npt male1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5395galvanized steelinstrumentationmale elbowelbow3/8"mnpt3/8" npt male3/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5396galvanized steelinstrumentationmale elbowelbow1/2"mnpt1/2" npt male1/2" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5397galvanized steelinstrumentationmale elbowelbow3/4"mnpt3/4" npt male3/4" npt male7300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5394
ZUSA-PF-5395
ZUSA-PF-5396
ZUSA-PF-5397
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support