(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Hex Socket Plug Instrumentation Pipe Fittings, Male NPT

Galvanized Steel Hex Socket Plug Instrumentation Pipe Fittings, Male NPT

Hex Socket Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-5474
ZUSA-PF-5475
ZUSA-PF-5476
ZUSA-PF-5477
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

Quote

1/4B(8A)1/4" NPT Male
1 Piece(s)

Quote

3/8B(10A)3/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/2" NPT Male
1 Piece(s)

Quote

3/4B(20A)3/4" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread (Terminal) Connecting Shape Plugs
Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support