(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Black-Coated Steel Class 3000 Elbow Pipe Fittings, Female NPT

Black-Coated Steel Class 3000 Elbow Pipe Fittings, Female NPT

Use Class 3000 Elbow Fittings fittings in high-pressure applications. Black-coated steel is very strong but is susceptible to corrosion.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-6510black-coated steelclass 3000elbowelbow1/4"fnpt1/4" npt female1/4" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6511black-coated steelclass 3000elbowelbow3/8"fnpt3/8" npt female3/8" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6512black-coated steelclass 3000elbowelbow1/2"fnpt1/2" npt female1/2" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6513black-coated steelclass 3000elbowelbow3/4"fnpt3/4" npt female3/4" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6514black-coated steelclass 3000elbowelbow1"fnpt1" npt female1" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
Part Number
ZUSA-PF-6510
ZUSA-PF-6511
ZUSA-PF-6512
ZUSA-PF-6513
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Female
1 Piece(s)

51 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female
1 Piece(s)

51 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Female
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Nipples
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support