(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

304 Stainless Steel Schedule 40 Close Pipe Nipples w/ Thread Sealant, Male NPT

304 Stainless Steel Schedule 40 Close Pipe Nipples w/ Thread Sealant, Male NPT

The male threads on these Close Pipe Nipple fittings have a pre-applied PTFE thread sealant for extra leak protection. Schedule 40 nipples are well suited for low-to-medium pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylepre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-1341304 stainless steelschedule 40close nippleptfe thread sealant1/8"3/4"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1342304 stainless steelschedule 40close nippleptfe thread sealant1/4"7/8"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1343304 stainless steelschedule 40close nippleptfe thread sealant3/8"1"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1344304 stainless steelschedule 40close nippleptfe thread sealant1/2"1-1/8"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1345304 stainless steelschedule 40close nippleptfe thread sealant3/4"1-3/8"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1346304 stainless steelschedule 40close nippleptfe thread sealant1"1-1/2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1348304 stainless steelschedule 40close nippleptfe thread sealant1-1/2"1-3/4"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1349304 stainless steelschedule 40close nippleptfe thread sealant2"2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
            
Part Number
ZUSA-PF-1341
ZUSA-PF-1342
ZUSA-PF-1343
ZUSA-PF-1344
ZUSA-PF-1345
ZUSA-PF-1346
ZUSA-PF-1348
ZUSA-PF-1349
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male3/4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male7/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male1"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male1-1/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male1-3/8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male1-3/4"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support