(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

316 Stainless Steel Schedule 80 Close Pipe Nipples, Male NPT

316 Stainless Steel Schedule 80 Close Pipe Nipples, Male NPT

Schedule 80 nipples have thick sidewalls, making these well suited for high-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylepipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-4025316 stainless steelschedule 80close nipple1/8"3/4"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4026316 stainless steelschedule 80close nipple1/4"7/8"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4027316 stainless steelschedule 80close nipple3/8"1"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4028316 stainless steelschedule 80close nipple1/2"1-1/8"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4029316 stainless steelschedule 80close nipple3/4"1-3/8"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4030316 stainless steelschedule 80close nipple1"1-1/2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4031316 stainless steelschedule 80close nipple1-1/2"1-3/4"seamless1-1/2" npt male1-1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4032316 stainless steelschedule 80close nipple2"2"seamless2" npt male2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
           
Part Number
ZUSA-PF-4025
ZUSA-PF-4026
ZUSA-PF-4027
ZUSA-PF-4028
ZUSA-PF-4029
ZUSA-PF-4030
ZUSA-PF-4031
ZUSA-PF-4032
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male3/4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male7/8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male1"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-3/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male1-3/4"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 20.69 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support