(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

316 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded) w/Thread Sealant, Male NPT

316 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded) w/Thread Sealant, Male NPT

The male threads on these Pipe Nipple fittings have a pre-applied PTFE thread sealant for extra leak protection. Schedule 80 nipples have thick sidewalls, making these well suited for high-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-4296316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"1-1/2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4297316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"1-1/2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4298316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"1-1/2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4299316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"1-1/2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4300316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"1-1/2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4301316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"1-1/2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4304316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4305316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4306316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4307316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4308316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4309316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4312316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"2-1/2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4313316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"2-1/2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4314316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"2-1/2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4315316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"2-1/2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4316316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"2-1/2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4317316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"2-1/2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4320316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"3"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4321316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"3"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4322316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"3"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4323316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"3"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4324316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"3"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4325316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"3"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4336316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"4"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4337316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"4"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4338316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"4"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4339316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"4"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4340316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"4"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4341316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"4"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4368316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"6"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4369316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"6"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4370316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"6"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4371316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"6"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4372316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"6"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4373316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"6"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4416316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"12"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4417316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"12"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4418316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"12"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4419316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"12"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4420316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"12"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4421316 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"12"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
             
Part Number
ZUSA-PF-4296
ZUSA-PF-4297
ZUSA-PF-4298
ZUSA-PF-4299
ZUSA-PF-4300
ZUSA-PF-4301
ZUSA-PF-4304
ZUSA-PF-4305
ZUSA-PF-4306
ZUSA-PF-4307
ZUSA-PF-4308
ZUSA-PF-4309
ZUSA-PF-4312
ZUSA-PF-4313
ZUSA-PF-4314
ZUSA-PF-4315
ZUSA-PF-4316
ZUSA-PF-4317
ZUSA-PF-4320
ZUSA-PF-4321
ZUSA-PF-4322
ZUSA-PF-4323
ZUSA-PF-4324
ZUSA-PF-4325
ZUSA-PF-4336
ZUSA-PF-4337
ZUSA-PF-4338
ZUSA-PF-4339
ZUSA-PF-4340
ZUSA-PF-4341
ZUSA-PF-4368
ZUSA-PF-4369
ZUSA-PF-4370
ZUSA-PF-4371
ZUSA-PF-4372
ZUSA-PF-4373
ZUSA-PF-4416
ZUSA-PF-4417
ZUSA-PF-4418
ZUSA-PF-4419
ZUSA-PF-4420
ZUSA-PF-4421
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

Quote

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male2"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male2"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male2-1/2"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male2-1/2"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male2-1/2"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2-1/2"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2-1/2"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male2-1/2"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male3"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male3"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male4"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male4"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male6"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male6"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male12"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male12"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male12"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 20.69 Connection Type Thread <-> Thread, Unequal Dia.
Connecting Shape Close Pipe Nipples Connection Thread Type M1 NPT Connection Thread Type M2 NPT
Type Fitting

Additional Products in this Category

Tech Support