(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Street Elbow 90° Fitting, NPTF, 5504 Series

Hydraulic Hose Adapters - Street Elbow 90° Fitting, NPTF, 5504 Series

Brennan Industries, Inc. was founded in Ohio in 1953.  Brennan offers the most complete line of hydraulic tube fittings, adapters and related products available anywhere in the world.  As an ISO 9001: 2000 certified company, all products meet or exceed J.I.C./S.A.E. specifications.  Unique to the industry, all Brennan product is marked for traceability with a Brennan logo, and manufacturing code.

Part Number
5504-02-02-FG
5504-02-02-SS
5504-04-04-FG
5504-06-06-FG
5504-08-06-FG
5504-08-08-FG
5504-12-12-FG
5504-16-16-FG
5504-20-20-FG
5504-24-24-FG
5504-32-32-FG
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Thread Size Side 1 Thread Size Side 2
1 Piece(s)

9 Days

SteelZinc Plating1/8"1/8"
1 Piece(s)

9 Days

Stainless SteelNone1/8"1/8"
1 Piece(s)

9 Days

SteelZinc Plating1/4"1/4"
1 Piece(s)

9 Days

SteelZinc Plating3/8"3/8"
1 Piece(s)

9 Days

SteelZinc Plating1/2"3/8"
1 Piece(s)

9 Days

SteelZinc Plating1/2"1/2"
1 Piece(s)

9 Days

SteelZinc Plating3/4"3/4"
1 Piece(s)

9 Days

SteelZinc Plating1"1"
1 Piece(s)

9 Days

SteelZinc Plating1-1/4"1-1/4"
1 Piece(s)

9 Days

SteelZinc Plating1-1/2"1-1/2"
1 Piece(s)

9 Days

SteelZinc Plating2"2"

Loading...

  1. 1

Basic Information

Shape 90° Elbow Connecting Thread Type M1 Others Connecting Thread Type M2 Others
Thread Type Side 1 NPT (Female) Thread Type Side 2 NPT (Female)

Additional Products in this Category

Tech Support