(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Elbow 90° Long Fitting, O-Ring Boss to JIC 37° Flare, 6801-LL-NWO Series (6801-LL-08-08-NWO-FG)

Hydraulic Hose Adapters - Elbow 90° Long Fitting, O-Ring Boss to JIC 37° Flare, 6801-LL-NWO Series 6801-LL-08-08-NWO-FG

Brennan Industries, Inc. was founded in Ohio in 1953.  Brennan offers the most complete line of hydraulic tube fittings, adapters and related products available anywhere in the world.  As an ISO 9001: 2000 certified company, all products meet or exceed J.I.C./S.A.E. specifications.  Unique to the industry, all Brennan product is marked for traceability with a Brennan logo, and manufacturing code.

Part Number

Configured Part Number is shown.

6801-LL-08-08-NWO-FG

Part Number
6801-LL-08-08-NWO-FG
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Side 1 Thread Size Side 2
1 Piece(s)

9 Days

1/2"1/2"

Loading...

  1. 1

Basic Information

Material Steel Shape 90° Elbow Connecting Thread Type M1 Others
Connecting Thread Type M2 UNF O Ring Surface Treatment Zinc Plating Thread Type Side 2 UN/UNF/SAE (Male)

Please check the type/dimensions/specifications of the part 6801-LL-08-08-NWO-FG in the Hydraulic Hose Adapters - Elbow 90° Long Fitting, O-Ring Boss to JIC 37° Flare, 6801-LL-NWO Series series.

Products like this...

Part Number
6801-LL-04-04-NWO-FG
6801-LL-06-06-NWO-FG
6801-LL-08-10-NWO-FG
6801-LL-10-10-NWO-FG
6801-LL-12-12-NWO-FG
6801-LL-16-16-NWO-FG
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Side 1 Thread Size Side 2
1 Piece(s)

9 Days

1/4"1/4"
1 Piece(s)

9 Days

3/8"3/8"
1 Piece(s)

9 Days

1/2"5/8"
1 Piece(s)

9 Days

5/8"5/8"
1 Piece(s)

9 Days

3/4"3/4"
1 Piece(s)

9 Days

1"1"

Additional Products in this Category

Tech Support