(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Elbow 90° Fitting, O-Ring Face Seal, FS6500 Series

Hydraulic Hose Adapters - Elbow 90° Fitting, O-Ring Face Seal, FS6500 Series

Brennan Industries, Inc. was founded in Ohio in 1953.  Brennan offers the most complete line of hydraulic tube fittings, adapters and related products available anywhere in the world.  As an ISO 9001: 2000 certified company, all products meet or exceed J.I.C./S.A.E. specifications.  Unique to the industry, all Brennan product is marked for traceability with a Brennan logo, and manufacturing code.

Part Number
FS6500-04-04-FG
FS6500-06-06-FG
FS6500-08-08-FG
FS6500-10-10-FG
FS6500-12-12-FG
FS6500-16-16-FG
FS6500-20-20-FG
FS6500-24-24-FG
FS6502-04-04-FG
FS6502-06-06-FG
FS6502-08-08-FG
FS6502-10-10-FG
FS6502-12-12-FG
FS6502-16-16-FG
FS6502-20-20-FG
FS6502-24-24-FG
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Thread Size Side 1 Thread Size Side 2
1 Piece(s)

9 Days

90° Elbow1/4"1/4"
1 Piece(s)

9 Days

90° Elbow3/8"3/8"
1 Piece(s)

9 Days

90° Elbow1/2"1/2"
1 Piece(s)

9 Days

90° Elbow5/8"5/8"
1 Piece(s)

9 Days

90° Elbow3/4"3/4"
1 Piece(s)

9 Days

90° Elbow1"1"
1 Piece(s)

9 Days

90° Elbow1-1/4"1-1/4"
1 Piece(s)

9 Days

90° Elbow1-1/2"1-1/2"
1 Piece(s)

9 Days

45° Elbow1/4"1/4"
1 Piece(s)

9 Days

45° Elbow3/8"3/8"
1 Piece(s)

9 Days

45° Elbow1/2"1/2"
1 Piece(s)

9 Days

45° Elbow5/8"5/8"
1 Piece(s)

9 Days

45° Elbow3/4"3/4"
1 Piece(s)

9 Days

45° Elbow1"1"
1 Piece(s)

9 Days

45° Elbow1-1/4"1-1/4"
1 Piece(s)

9 Days

45° Elbow1-1/2"1-1/2"

Loading...

  1. 1

Basic Information

Material Steel Connecting Thread Type M1 Others Connecting Thread Type M2 Others
Surface Treatment Zinc Plating

Additional Products in this Category

Tech Support