(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Stepper Motor, PK Series (Part Numbers)

Part Number

Configured Part Number is shown.

PK268-03B

 
Part Number
PK268-03B
Part NumberMinimum order quantityVolume DiscountDays to Ship Square flange dimensions A
(mm)
Power Supply Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type
1 Piece(s)Available

21 Days or more

56.4Two-phase-~1.41.35NoUnipolar----Double shaftStandard-StandardUnipolar 6 lead wire3 A/phaseLead method

Loading...

  1. 1

Basic Information

Types Motor Unit Voltage Specifications DC Specifications Control method Open loop
Encoder None

Please check the type/dimensions/specifications of the part PK268-03B in the Stepper Motor, PK Series series.

Products like this...

Part Number
PK243-02B
PK243-03A
PK243-03B
PK268AT
PK268D14A
PK268D14B
Part NumberMinimum order quantityVolume DiscountDays to Ship Square flange dimensions A
(mm)
Power Supply Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Double shaftStandard-StandardUnipolar 6 lead wire0.4 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Single shaftStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Double shaftStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method
1 Piece(s)Available

21 Days or more

56.4Two-phase-~1.41.35No-----Single shaftStandard-Standard with terminal boxUnipolar connection2 A/phase-
1 Piece(s)Available

21 Days or more

56.4Two-phase-~1.81.75NoBipolar----Single shaftStandard-StandardBipolar 4-lead wire1.4 A/phaseLead method
1 Piece(s)Available

21 Days or more

56.4Two-phase-~1.81.75NoBipolar----Double shaftStandard-StandardBipolar 4-lead wire1.4 A/phaseLead method

Additional Products in this Category

Tech Support