(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepper Motor, PK Series (Part Numbers)

Part Number

Configured Part Number is shown.

PK269JDA

 
Part Number
PK269JDA
Part NumberMinimum order quantityVolume DiscountDays to Ship Square flange dimensions A
(mm)
Power Supply Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type
1 Piece(s)Available

21 Days or more

60Two-phase-~43.1NoBipolar-None--Single shaftStandard-StandardBipolar 4-lead wire2.8 A/phaseLead method

Loading...

  1. 1

Basic Information

Types Motor Unit Voltage Specifications DC Specifications Control method Open loop
Encoder None

Please check the type/dimensions/specifications of the part PK269JDA in the Stepper Motor, PK Series series.

Products like this...

Part Number
PK243-02B
PK243-03A
PK243-03B
PK269JDB
PK2913-01A
PK2913-01B
Part NumberMinimum order quantityVolume DiscountDays to Ship Square flange dimensions A
(mm)
Power Supply Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Double shaftStandard-StandardUnipolar 6 lead wire0.4 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Single shaftStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Double shaftStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method
1 Piece(s)Available

21 Days or more

60Two-phase-~43.1NoBipolar-None--Double shaftStandard-StandardBipolar 4-lead wire2.8 A/phaseLead method
1 Piece(s)Available

21 Days or more

85Two-phase-~106.6NoUnipolar-None--Single shaftStandard-StandardUnipolar 6 lead wire2 A/phaseLead method
1 Piece(s)Available

21 Days or more

85Two-phase-~106.6NoUnipolar-None--Double shaftStandard-StandardUnipolar 6 lead wire2 A/phaseLead method

Additional Products in this Category

Tech Support