(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Stepper Motor CRK/PK Series (Part Numbers)

Stepper Motor CRK/PK Series
  • Volume Discount

The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)

PDF

Part Number

Configured Part Number is shown.

PK523HPA-H50S

 
Part Number
PK523HPA-H50S
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Backlash
(°)
Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications
1 Piece(s)Available

21 Days or more

Motor Unit300.0144--Presence--50Single shaftHarmonic-3-High-speed specifications

Loading...

  1. 1

Basic Information

Power Supply Pentagon Voltage Specifications DC Specifications Control method Open loop
Driving mode Unipolar Electromagnetic Brake None

Please check the type/dimensions/specifications of the part PK523HPA-H50S in the Stepper Motor CRK/PK Series series.

Products like this...

Part Number
CRK513PBKD-H50
CRK513PBP-H50
CRK513PBPB-H50
PK523HPA-R2GL
PK523HPB
PK523HPB-H100S
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Backlash
(°)
Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications
1 Piece(s)Available

41 Days or more

[Set] Motor Unit200.0144~0.40.4Presence-Positioning function built-in type50Double shaftHarmonicAttached cable (0.6 m)3No mounting plateStandard specifications
1 Piece(s)Available

41 Days or more

[Set] Motor Unit200.0144~0.40.4Presence--50Double shaftHarmonicAttached cable (0.6 m)3No mounting plateStandard specifications
1 Piece(s)Available

41 Days or more

[Set] Motor Unit200.0144~0.40.4Presence--50Double shaftHarmonicAttached cable (0.6 m)3With mounting plateStandard specifications
1 Piece(s)Available

21 Days or more

Motor Unit280.72--No---Single shaftStandard-3-High-speed specification, high torque with encoder
1 Piece(s)Available

16 Days or more

Motor Unit280.72--No---Double shaftStandard-3-High speed specification, high torque
1 Piece(s)Available

21 Days or more

Motor Unit300.0072--Presence--100Double shaftHarmonic-3-High-speed specifications

Additional Products in this Category

Tech Support