(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Stepper Motor, AZ Series (Part Numbers)

Stepper Motor, AZ Series
  • Volume Discount

[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02

PDF

Part Number

Configured Part Number is shown.

AZM46AC-TS30

 
Part Number
AZM46AC-TS30
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Power Supply Voltage Specifications Control method Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length Output Shaft Type Number of Shafts Network Type
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase/ Three-phaseAC200 TypeClosed Loop0.36~32.3PresenceBipolar0.25None-30Single shaftTS6---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AZM46AC-TS30 in the Stepper Motor, AZ Series series.

Products like this...

Part Number
AZD-CD
AZD-K
AZD-KD
AZM46AC-TS7.2
AZM46AK
AZM46AK-HP5
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Power Supply Voltage Specifications Control method Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length Output Shaft Type Number of Shafts Network Type
1 Piece(s)Available

15 Days or more

Driver Unit-Single-phase/ Three-phaseAC200 Type--------Positioning function built-in type-------
1 Piece(s)Available

16 Days or more

Driver Unit-Single-phaseDC Specifications--------Pulse Train Input Type-------
1 Piece(s)Available

15 Days or more

Driver Unit-Single-phaseDC Specifications--------Positioning function built-in type-------
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase/ Three-phaseAC200 TypeClosed Loop0.36~1.21.2PresenceBipolar0.42None-7.2Single shaftTS6---
1 Piece(s)Available

16 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~0.30.3NoBipolar-None--Single shaftStandard6---
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phaseDC SpecificationsClosed Loop0.36~1.51.5PresenceBipolar0.05None-5Single shaftHPG6Shaft output--

Additional Products in this Category

Tech Support