(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hollow Rotary Actuator, DG II Series

Hollow Rotary Actuator, DG II Series
  • Volume Discount

It provides high accuracy positioning of loads with large moments of inertia while maintaining the ease of use of stepper motors.
[Features]
・ Reduced design effort with an integrated product of actuator and motor
・ Large-diameter hollow output table Hollow diameter up to 100 mm
・ Excellent performance with a stepper motor
Agile responsiveness
Stability at low speed
No tuning required

Part Number

Configured Part Number is shown.

Part Number
DGM85R-AZAC
DGM85R-AZAK
DGM200R-AZMC
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Angle Size
(mm)
Electromagnetic Brake Power Supply Shaft Shape
1 Piece(s)Available

21 Days or more

85NoneAlternating currentSingle axis shaft
1 Piece(s)Available

21 Days or more

85NoneDirect currentSingle axis shaft
1 Piece(s)Available

21 Days or more

200AvailableAlternating current-

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Caster Driver(m) Pulse Train Input Type Shape Hollow rotary actuator motor vertical direction
Output Table Support Bearing Type Crossed Roller Bearing On-Board Motor AZ Series

Additional Products in this Category

Tech Support