| 1 Piece(s) | Available |
41 Days or more
| 150 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-240V | 54 | No | 0~100 | 43 | No | 72 | 800 | Straight | Positioning function built-in type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | 54 | No | 0~100 | 86 | No | 72 | 300 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 10.1~20.0 | 15 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 86 | Standard 3m | 72 | 400 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | AC Single-Phase 200-240V | 54 | Presence | 0~100 | 86 | No | 72 | 400 | Straight | Positioning function built-in type | Width 54 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | AC Single-Phase 200-240V | 54 | Presence | 0~100 | 86 | No | 72 | 400 | Straight | Positioning function built-in type | Width 54 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | AC Single-Phase 100-120V | 54 | Presence | 0~100 | 86 | Standard 3m | 72 | 400 | Straight | Positioning function built-in type | Width 54 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | 54 | No | 0~100 | 86 | No | 72 | 300 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | 54 | No | 0~100 | 86 | No | 72 | 300 | Straight | Positioning function built-in type | Width 54 × Height 50 | AR Series | Single axis shaft | Suction fitting right direction | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | Presence | 0~100 | 70 | Standard 1m | 72 | 600 | Straight | Pulse Train Input Type | Width 74 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 250 | 10.1~20.0 | 15 | - | - | AC Single-Phase 100-115V | - | Presence | 0~100 | 70 | Standard 2m | 72 | 800 | Straight | Pulse Train Input Type | Width 74 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 20.1~50.0 | - | 10.1~20.0 | 14 | DC24V/DC48V | - | Presence | 101~200 | 125 | No | 72 | 300 | Straight | Positioning function built-in type | Width 74 × Height 50 | AR Series | With electromagnetic brake | Suction fitting left direction | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | Standard 2m | 72 | 600 | Straight | Pulse Train Input Type | Width 74 × Height 50 | AR Series | Single axis shaft | Suction fitting right direction | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 400 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | Standard 3m | 72 | 600 | Left reversed motor | Positioning function built-in type | Width 74 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 20.1~50.0 | - | 10.1~20.0 | 12.5 | AC Single-Phase 200-230V | - | Presence | 101~200 | 125 | Standard 3m | 72 | 400 | Left reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 850 | 20.1~50.0 | - | 10.1~20.0 | - | AC Single-Phase 100-120V | - | Presence | 101~200 | 200 | No | 108 | - | Straight | Positioning function built-in type | Width 74 × Height 66.5 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 50.1~100.0 | - | 20.1~50.0 | - | DC24V/DC48V | - | Presence | 301~500 | 400 | No | 108 | 300 | Straight | Pulse Train Input Type | Width 74 × Height 66.5 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 50.1~100.0 | - | 20.1~50.0 | - | AC Single-Phase 200-230V | - | Presence | 301~500 | 400 | No | 108 | 400 | Straight | Pulse Train Input Type | Width 74 × Height 66.5 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 50.1~100.0 | - | 20.1~50.0 | - | AC Single-Phase 200-240V | - | Presence | 301~500 | 360 | Standard 3m | 108 | 400 | Right reversed motor | Positioning function built-in type | Width 74 × Height 66.5 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
| 1 Piece(s) | Available |
21 Days or more
| 500 | 5.1~10.0 | 7.5 | - | - | DC24V/DC48V | 54 | No | 0~100 | 43 | No | 72 | 600 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | Suction fitting left direction | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 43 | No | 72 | 800 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | Suction fitting right direction | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 43 | No | 72 | 800 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 43 | No | 72 | 800 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 5.1~10.0 | 7.5 | - | - | DC24V/DC48V | 54 | No | 0~100 | 43 | No | 72 | 600 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | 54 | No | 0~100 | 86 | No | 72 | 300 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | AC Single-Phase 200-230V | 54 | Presence | 0~100 | 86 | No | 72 | 400 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | With electromagnetic brake | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | DC24V/DC48V | 54 | Presence | 0~100 | 86 | No | 72 | 300 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | With electromagnetic brake | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 3.5 | DC24V/DC48V | 54 | Presence | 0~100 | 43 | No | 72 | 600 | Left reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | With electromagnetic brake | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 43 | No | 72 | 800 | Left reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 43 | No | 72 | 800 | Left reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 200 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 43 | No | 72 | 800 | Left reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 200 | 5.1~10.0 | 7.5 | - | - | DC24V/DC48V | 54 | No | 0~100 | 43 | No | 72 | 600 | Left reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 700 | 5.1~10.0 | 7.5 | - | - | DC24V/DC48V | 54 | No | 0~100 | 43 | No | 72 | 400 | Left reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 100 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | DC24V/DC48V | 54 | Presence | 0~100 | 86 | No | 72 | 300 | Left reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AR Series | With electromagnetic brake | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 200 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | AC Single-Phase 200-230V | 54 | Presence | 0~100 | 86 | No | 72 | 400 | Left reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | With electromagnetic brake | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 3.5 | DC24V/DC48V | 54 | Presence | 0~100 | 43 | No | 72 | 600 | Right reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | With electromagnetic brake | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 43 | No | 72 | 800 | Right reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 200 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 43 | No | 72 | 800 | Right reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 400 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 54 | No | 0~100 | 43 | No | 72 | 800 | Right reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 600 | 5.1~10.0 | 7.5 | - | - | DC24V/DC48V | 54 | No | 0~100 | 43 | No | 72 | 550 | Right reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 700 | 5.1~10.0 | 7.5 | - | - | DC24V/DC48V | 54 | No | 0~100 | 43 | No | 72 | 400 | Right reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | No | 72 | 600 | Straight | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | Suction fitting left direction | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 10.1~20.0 | 15 | - | - | AC Single-Phase 200-230V | - | No | 0~100 | 70 | No | 72 | 800 | Straight | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | No | 72 | 600 | Straight | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 700 | 10.1~20.0 | 15 | - | - | AC Single-Phase 200-230V | - | No | 0~100 | 70 | No | 72 | 400 | Straight | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 100 | 20.1~50.0 | - | - | - | DC24V/DC48V | - | No | 101~200 | 125 | No | 72 | 300 | Straight | Pulse Train Input Type | Width 74 × Height 50 | AR Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 150 | 20.1~50.0 | - | - | - | DC24V/DC48V | - | No | 101~200 | 125 | No | 72 | 300 | Straight | Pulse Train Input Type | Width 74 × Height 50 | AR Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | No | 72 | 600 | Left reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | No | 72 | 600 | Left reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | No | 72 | 600 | Left reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 200 | 20.1~50.0 | - | - | - | DC24V/DC48V | - | No | 101~200 | 125 | No | 72 | 300 | Left reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 400 | 20.1~50.0 | - | - | - | DC24V/DC48V | - | No | 101~200 | 125 | No | 72 | 300 | Left reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 450 | 20.1~50.0 | - | - | - | DC24V/DC48V | - | No | 101~200 | 125 | No | 72 | 300 | Left reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 600 | 20.1~50.0 | - | - | - | DC24V/DC48V | - | No | 101~200 | 125 | No | 72 | 270 | Left reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | No | 72 | 600 | Right reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | No | 72 | 600 | Right reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | - | No | 0~100 | 70 | No | 72 | 600 | Right reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 450 | 20.1~50.0 | - | - | - | DC24V/DC48V | - | No | 101~200 | 125 | No | 72 | 300 | Right reversed motor | Pulse Train Input Type | Width 74 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 200 | 20.1~50.0 | - | - | - | DC24V/DC48V | - | No | 101~200 | 200 | No | 108 | 600 | Straight | Pulse Train Input Type | Width 74 × Height 66.5 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 20.1~50.0 | - | - | - | DC24V/DC48V | - | No | 101~200 | 200 | No | 108 | 600 | Straight | Pulse Train Input Type | Width 74 × Height 66.5 | AZ Series | Single axis shaft | - | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 750 | 20.1~50.0 | - | - | - | AC Single-Phase 200-230V | - | No | 101~200 | 200 | No | 108 | 470 | Straight | Pulse Train Input Type | Width 74 × Height 66.5 | AZ Series | Single axis shaft | - | Individual actuator |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy