(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Slider, EZS Series (Part Numbers)

Electric Slider, EZS Series
  • Volume Discount

The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible

Part Number

Configured Part Number is shown.

EZS6-D085-ARMAD

Part Number
EZS6-D085-ARMAD
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type
1 Piece(s)Available

41 Days or more

85020.1~50.0-10.1~20.0-AC Single-Phase 100-120V-Presence101~200200No108-StraightPositioning function built-in typeWidth 74 × Height 66.5AR SeriesWith electromagnetic brake-Actuator + driver set product

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled Ball Screw
Guide Presence Position Detection Absolute I/O Module No
Noise Filters No Operating Environment Standard

Please check the type/dimensions/specifications of the part EZS6-D085-ARMAD in the Electric Slider, EZS Series series.

Products like this...

Part Number
EZS3-E010-ARMCD
EZS3-E015-ARMCD
EZS3-E020-ARMAD-3
EZS6-E010-ARMK
EZS6-E020-ARMC
EZS6R-E005-ARMCD-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type
1 Piece(s)Available

41 Days or more

10010.1~20.0155.1~10.07AC Single-Phase 200-240V54Presence0~10086No72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

15010.1~20.0155.1~10.07AC Single-Phase 200-240V54Presence0~10086No72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

20010.1~20.0155.1~10.07AC Single-Phase 100-120V54Presence0~10086Standard 3m72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

10050.1~100.0-20.1~50.0-DC24V/DC48V-Presence301~500400No108300StraightPulse Train Input TypeWidth 74 × Height 66.5AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

20050.1~100.0-20.1~50.0-AC Single-Phase 200-230V-Presence301~500400No108400StraightPulse Train Input TypeWidth 74 × Height 66.5AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

5050.1~100.0-20.1~50.0-AC Single-Phase 200-240V-Presence301~500360Standard 3m108400Right reversed motorPositioning function built-in typeWidth 74 × Height 66.5AR SeriesWith electromagnetic brake-Actuator + driver set product

Additional Products in this Category

Tech Support