| 1 Piece(s) | Available |
41 Days or more
| 150 | 10.1~20.0 | 15 | 2.1~5.0 | - | 3 | DC24V/DC48V | 47 | Presence | 0~100 | 50 | Standard 2m | 45 | 150 | Straight | Pulse Train Input Type | Width 30 × Height 38 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | - | DC24V/DC48V | 25 | No | 0~100 | 25 | Standard 3m | 45 | 300 | Straight | Pulse Train Input Type | Width 30 × Height 38 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 250 | 10.1~20.0 | 15 | 2.1~5.0 | - | 3 | DC24V/DC48V | 25 | No | 0~100 | 50 | Standard 3m | 45 | 150 | Straight | Positioning function built-in type | Width 30 × Height 38 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | DC24V/DC48V | 64 | Presence | 0~100 | 70 | Standard 3m | 65 | 600 | Left reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 100-120V | 64 | No | 0~100 | 70 | Standard 3m | 65 | 800 | Left reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | Standard 1m | 65 | 600 | Left reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | Standard 1m | 65 | 600 | Left reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 600 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 64 | No | 0~100 | 70 | Standard 3m | 65 | 550 | Left reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 250 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 125 | Standard 3m | 65 | 300 | Left reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 500 | 10.1~20.0 | 15 | - | - | - | AC Three-Phase 200-230V | 36 | No | 0~100 | 70 | Standard 3m | 65 | 800 | Left reversed motor | Pulse Train Input Type | Width 45 × Height 60 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | Standard 3m | 65 | 600 | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | Without | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | DC24V/DC48V | 64 | Presence | 0~100 | 70 | Standard 2m | 65 | 600 | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | Standard 3m | 65 | 600 | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | AC Single-Phase 100-120V | 64 | Presence | 0~100 | 70 | Standard 3m | 65 | 800 | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 250 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | DC24V/DC48V | 64 | Presence | 0~100 | 70 | Standard 1m | 65 | 600 | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 400 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 100-115V | 64 | No | 0~100 | 70 | Standard 3m | 65 | 800 | Right reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 400 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | Standard 3m | 65 | 600 | Right reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 700 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 64 | No | 0~100 | 70 | No | 65 | 400 | Right reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 20.1~50.0 | - | 10.1~20.0 | 14 | - | AC Single-Phase 100-120V | 64 | Presence | 101~200 | 125 | Standard 2m | 65 | 400 | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 125 | Standard 1m | 65 | 300 | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 250 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 125 | Standard 3m | 65 | 300 | Right reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 350 | 10.1~20.0 | 15 | - | - | - | AC Three-Phase 200-230V | 36 | No | 0~100 | 70 | Standard 3m | 65 | 800 | Right reversed motor | Pulse Train Input Type | Width 45 × Height 60 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 600 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 100-120V | 36 | No | 0~100 | 70 | Standard 3m | 65 | 550 | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 20.1~50.0 | - | 10.1~20.0 | 14 | - | AC Single-Phase 100-115V | 36 | Presence | 101~200 | 125 | Standard 3m | 65 | 400 | Right reversed motor | Pulse Train Input Type | Width 45 × Height 60 | Y table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | Standard 3m | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | Standard 2m | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | AC Single-Phase 200-230V | 64 | Presence | 0~100 | 70 | Standard 3m | 65 | 800 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 550 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-240V | 64 | No | 0~100 | 70 | Standard 3m | 65 | 650 | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 550 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | Standard 2m | 65 | 600 | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 600 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | Standard 2m | 65 | 550 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 700 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | AC Single-Phase 100-120V | 64 | Presence | 0~100 | 70 | Standard 1m | 65 | 400 | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 700 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | DC24V/DC48V | 64 | Presence | 0~100 | 70 | Standard 2m | 65 | 400 | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 140 | No | 65 | 300 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 20.1~50.0 | - | - | - | - | AC Single-Phase 200-240V | 64 | No | 101~200 | 140 | Standard 3m | 65 | 400 | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 140 | Standard 3m | 65 | 300 | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 140 | Standard 2m | 65 | 300 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 20.1~50.0 | - | 10.1~20.0 | 14 | - | AC Single-Phase 100-115V | 64 | Presence | 101~200 | 140 | Standard 3m | 65 | 400 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 400 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 140 | No | 65 | 300 | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-240V | 36 | No | 0~100 | 70 | Standard 3m | 65 | 800 | Straight | Positioning function built-in type | Width 45 × Height 60 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | DC24V/DC48V | 36 | Presence | 0~100 | 70 | No | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | Y table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 250 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 36 | No | 0~100 | 70 | Standard 3m | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 600 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 100-115V | 36 | No | 0~100 | 70 | Standard 3m | 65 | 550 | Straight | Pulse Train Input Type | Width 45 × Height 60 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 650 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 36 | No | 0~100 | 70 | Standard 3m | 65 | 460 | Straight | Positioning function built-in type | Width 45 × Height 60 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 400 | 20.1~50.0 | - | - | - | - | AC Single-Phase 200-230V | 87 | No | 101~200 | 200 | No | 80 | 800 | Left reversed motor | Pulse Train Input Type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 20.1~50.0 | - | - | - | - | AC Single-Phase 100-120V | 87 | No | 101~200 | 200 | Standard 3m | 80 | 800 | Right reversed motor | Positioning function built-in type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 600 | 20.1~50.0 | - | 10.1~20.0 | - | - | DC24V/DC48V | 87 | Presence | 101~200 | 200 | Standard 1m | 80 | 600 | Right reversed motor | Pulse Train Input Type | Width 62 × Height 83 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 550 | 50.1~100.0 | - | 20.1~50.0 | - | - | DC24V/DC48V | 87 | Presence | 301~500 | 360 | No | 80 | 300 | Right reversed motor | Positioning function built-in type | Width 62 × Height 83 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 49 | No | 101~200 | 200 | No | 80 | 600 | Right reversed motor | Positioning function built-in type | Width 62 × Height 83 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 20.1~50.0 | - | - | - | - | AC Single-Phase 100-120V | 49 | No | 101~200 | 200 | No | 80 | 800 | Right reversed motor | Positioning function built-in type | Width 62 × Height 83 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 87 | No | 101~200 | 200 | Standard 3m | 80 | 600 | Straight | Pulse Train Input Type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 20.1~50.0 | - | - | - | - | AC Single-Phase 200-230V | 87 | No | 101~200 | 200 | Standard 3m | 80 | 800 | Straight | Pulse Train Input Type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 400 | 20.1~50.0 | - | - | - | - | AC Single-Phase 100-115V | 87 | No | 101~200 | 200 | Standard 2m | 80 | 800 | Straight | Pulse Train Input Type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 400 | 20.1~50.0 | - | - | - | - | AC Single-Phase 200-240V | 87 | No | 101~200 | 200 | Standard 1m | 80 | 800 | Straight | Positioning function built-in type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 500 | 20.1~50.0 | - | - | - | - | AC Single-Phase 200-240V | 87 | No | 101~200 | 200 | No | 80 | 800 | Straight | Positioning function built-in type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 850 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 87 | No | 101~200 | 200 | Standard 1m | 80 | - | Straight | Positioning function built-in type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 50.1~100.0 | - | 20.1~50.0 | - | - | AC Single-Phase 100-115V | 87 | Presence | 301~500 | 400 | Standard 2m | 80 | 400 | Straight | Pulse Train Input Type | Width 62 × Height 83 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 50.1~100.0 | - | - | - | - | AC Single-Phase 200-230V | 87 | No | 301~500 | 400 | Standard 3m | 80 | 400 | Straight | Pulse Train Input Type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 250 | 50.1~100.0 | - | - | - | - | AC Single-Phase 200-240V | 87 | No | 301~500 | 400 | Standard 3m | 80 | 400 | Straight | Positioning function built-in type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 50.1~100.0 | - | - | - | - | DC24V/DC48V | 87 | No | 301~500 | 400 | Standard 3m | 80 | 300 | Straight | Positioning function built-in type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 500 | 50.1~100.0 | - | 20.1~50.0 | - | - | DC24V/DC48V | 87 | Presence | 301~500 | 400 | No | 80 | 300 | Straight | Positioning function built-in type | Width 62 × Height 83 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 650 | 50.1~100.0 | - | - | - | - | DC24V/DC48V | 87 | No | 301~500 | 400 | Standard 3m | 80 | 300 | Straight | Pulse Train Input Type | Width 62 × Height 83 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 650 | 50.1~100.0 | - | 20.1~50.0 | - | - | DC24V/DC48V | 87 | Presence | 301~500 | 400 | Standard 3m | 80 | 300 | Straight | Positioning function built-in type | Width 62 × Height 83 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 500 | 20.1~50.0 | - | - | - | - | AC Single-Phase 100-120V | 49 | No | 101~200 | 200 | Standard 3m | 80 | 800 | Straight | Positioning function built-in type | Width 62 × Height 83 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 650 | 20.1~50.0 | - | - | - | - | AC Single-Phase 100-120V | 49 | No | 101~200 | 200 | Standard 2m | 80 | 640 | Straight | Positioning function built-in type | Width 62 × Height 83 | Y table | AR Series | Single axis shaft | With | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 550 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 125 | No | 65 | 300 | Left reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
41 Days or more
| 700 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 36 | No | 0~100 | 70 | No | 65 | 400 | Left reversed motor | Pulse Train Input Type | Width 45 × Height 60 | Y table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 64 | No | 0~100 | 70 | No | 65 | 800 | Right reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 50 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | No | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 64 | No | 0~100 | 70 | No | 65 | 800 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | AC Single-Phase 200-230V | 64 | Presence | 0~100 | 70 | No | 65 | 800 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Electromagnetic Brake | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 64 | No | 0~100 | 70 | No | 65 | 800 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | DC24V/DC48V | 64 | Presence | 0~100 | 70 | No | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Electromagnetic Brake | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 64 | No | 0~100 | 70 | No | 65 | 800 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | No | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 300 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 64 | No | 0~100 | 70 | No | 65 | 800 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | No | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 400 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 64 | No | 0~100 | 70 | No | 65 | 800 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 400 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | No | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 400 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | DC24V/DC48V | 64 | Presence | 0~100 | 70 | No | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Electromagnetic Brake | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 450 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 64 | No | 0~100 | 70 | No | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 500 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 64 | No | 0~100 | 70 | No | 65 | 800 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 50 | 20.1~50.0 | - | - | - | - | AC Single-Phase 200-230V | 64 | No | 101~200 | 140 | No | 65 | 400 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 140 | No | 65 | 300 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 150 | 20.1~50.0 | - | - | - | - | AC Single-Phase 200-230V | 64 | No | 101~200 | 140 | No | 65 | 400 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 20.1~50.0 | - | - | - | - | AC Single-Phase 200-230V | 64 | No | 101~200 | 140 | No | 65 | 400 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 200 | 20.1~50.0 | - | - | - | - | AC Single-Phase 200-230V | 64 | No | 101~200 | 140 | No | 65 | 400 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 200 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 140 | No | 65 | 300 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 64 | No | 101~200 | 140 | No | 65 | 300 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 400 | 20.1~50.0 | - | 10.1~20.0 | 14 | - | AC Single-Phase 200-230V | 64 | Presence | 101~200 | 140 | No | 65 | 400 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Electromagnetic Brake | With | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | AC Single-Phase 200-230V | 36 | Presence | 0~100 | 70 | No | 65 | 800 | Straight | Pulse Train Input Type | Width 45 × Height 60 | Y table | AZ Series | Electromagnetic Brake | With | Individual actuator |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy