(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The DRS2 Series uses the AlphaStep AZ Series with an ABZO sensor mounted on the drive motor. The ABZO sensor is a mechanical multi-turn absolute sensor that eliminates the need for an external sensor. The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weight reduction.
The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weight reduction.
[Features]
・ Ideal for minute feeding and accuracy positioning
・ Reduced time to device startup
・ Equipped with ABZO sensor for more space saving and wire saving
・ Full pushing operation
Part Number
Configured Part Number is shown.
DRSM42RG-04A8AZAK
Part Number |
---|
DRSM42RG-04A8AZAK |
Loading...
Main Body, Peripheral Components | Caster | Type | Rod | Stroke(mm) | 40 |
---|---|---|---|---|---|
Drive Method | Rolled Ball Screw | Input Power Supply | DC24V/DC48V | Position Detection | Absolute |
I/O Module | No | Noise Filters | No | Operating Environment | Standard |
Mounting Angle Size(mm) | 42 |
Please check the type/dimensions/specifications of the part DRSM42RG-04A8AZAK in the Compact Electric Cylinder, DRS2 Series series.
Part Number |
---|
DRSM42-04A2AZMK |
DRSM42-04A8AZAK |
DRSM42-04A8AZMK |
DRSM42LG-04A2AZAK |
DRSM42LG-04A2AZMK |
DRSM42RG-04A8AZMK |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy