(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixing Pin - With balls.

Fixing Pin - With balls.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant.
Version with ergonomic grip.

PDF

 

Example

Part Number
22400.0062
22400.0064
22400.0066
22400.0068
22400.0070
22400.0075
22400.0084
22400.0086
22400.0088
22400.0090
22400.0095
22400.0104
22400.0106
22400.0108
22400.0110
22400.0115
22400.0122
22400.0124
22400.0126
22400.0128
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
l2
(mm)
l3
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Tensile force max.
(N)
1 Piece(s)Available

10 Days

6106.55276228
1 Piece(s)Available

10 Days

6156.55276228
1 Piece(s)Available

10 Days

6206.55276228
1 Piece(s)Available

10 Days

6256.55276228
1 Piece(s)Available

10 Days

6306.55276228
1 Piece(s)Available

10 Days

6506.55276228
1 Piece(s)Available

10 Days

8158.76.328.684015
1 Piece(s)Available

10 Days

8208.76.328.684015
1 Piece(s)Available

10 Days

8258.76.328.684015
1 Piece(s)Available

10 Days

8308.76.328.684015
1 Piece(s)Available

10 Days

8508.76.328.684015
1 Piece(s)Available

10 Days

1015128.728.6106230
1 Piece(s)Available

10 Days

1020128.728.6106230
1 Piece(s)Available

10 Days

1025128.728.6106230
1 Piece(s)Available

10 Days

1030128.728.6106230
1 Piece(s)Available

10 Days

1050128.728.6106230
1 Piece(s)Available

10 Days

122014.59.528.6129032
1 Piece(s)Available

10 Days

123014.59.528.6129032
1 Piece(s)Available

10 Days

124014.59.528.6129032
1 Piece(s)Available

10 Days

125014.59.528.6129032

Loading...

  1. 1
 

Basic Information

Type Knob Type d3(mm) 38 d4(mm) 17.3
l4(mm) 10.8 Temperature max.(°C) -30 Temperature min.(°C) 80
Material Stainless steel 1.4305 Spring Stainless steel Handle Thermoplastic PA 6, grey
Handle version Ergonomic Handle (only for socket pins) Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support