(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-locking, ergonomic handle with selectable color, long. (Part Numbers)

Ball Pins - Self-locking, ergonomic handle with selectable color, long.

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Part Number
22370.0238
22370.0378
22370.0518
22370.0898
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Location hole
(mm)
1 Piece(s)

12 Days

161001947.625.21439.716.716
1 Piece(s)

12 Days

161001947.625.21439.716.716
1 Piece(s)

12 Days

161001947.625.21439.716.716
1 Piece(s)

12 Days

161001947.625.21439.716.716

Loading...

  1. 1

Basic Information

Material (Pin section) Stainless Steel Temperature max.(°C) 80 Temperature min.(°C) -30
Spring Stainless Steel

Additional Products in this Category

Tech Support