(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Industrial Small Top Plate Casters - Swivel, Ball Bearing, Impact Resistant Extra Heavy Gray Nylon Wheel, Stop-Fix Brake

Heavy Duty Industrial Small Top Plate Casters - Swivel, Ball Bearing, Impact Resistant Extra Heavy Gray Nylon Wheel, Stop-Fix Brake

Rig:

Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.Wheels:

Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉



Part Number
LH-SPOG 80K-14-FI
LH-SPOG 100K-14-FI
LH-SPOG 125K-14-FI
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
1 Piece(s)

9 Days

8581208037
1 Piece(s)

9 Days

122514010037
1 Piece(s)

9 Days

171616512540

Loading...

  1. 1

Basic Information

Caster Type Plate Type Swivel Stopper With Rotation Stopper Load Range(daN) 750.01 or More
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Load Category Heavy Load

Additional Products in this Category

Tech Support